KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSG2.5-40J35 | $252.80 | N/A | N/A 2.5 | N/A 40 | N/A S1K | N/A 20 mm | N/A 100 mm | N/A 105 mm | N/A 43 mm |
N/A
5485 |
252.8 |
| KSG2.5-40J40 | $252.80 | N/A | N/A 2.5 | N/A 40 | N/A S1K | N/A 20 mm | N/A 100 mm | N/A 105 mm | N/A 43 mm |
N/A
5486 |
252.8 |
| KSG2.5-40J45 | $252.80 | N/A | N/A 2.5 | N/A 40 | N/A S1K | N/A 20 mm | N/A 100 mm | N/A 105 mm | N/A 43 mm |
N/A
5487 |
252.8 |
| KSG2.5-40J50 | $252.80 | N/A | N/A 2.5 | N/A 40 | N/A S1K | N/A 20 mm | N/A 100 mm | N/A 105 mm | N/A 43 mm |
N/A
5488 |
252.8 |
| KSG3-20 | $0.00 | N/A | N/A 3 | N/A 20 | N/A S1 | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 50 mm |
N/A
5489 |
0 |
| KSG3-25 | $0.00 | N/A | N/A 3 | N/A 25 | N/A S1 | N/A 20 mm | N/A 75 mm | N/A 81 mm | N/A 50 mm |
N/A
5500 |
0 |
| KSG3-30 | $0.00 | N/A | N/A 3 | N/A 30 | N/A S1 | N/A 20 mm | N/A 90 mm | N/A 96 mm | N/A 50 mm |
N/A
5509 |
0 |
| KSG3-32 | $0.00 | N/A | N/A 3 | N/A 32 | N/A S1 | N/A 25 mm | N/A 96 mm | N/A 102 mm | N/A 50 mm |
N/A
5520 |
0 |
| KSG3-36 | $0.00 | N/A | N/A 3 | N/A 36 | N/A S1 | N/A 25 mm | N/A 108 mm | N/A 114 mm | N/A 50 mm |
N/A
5529 |
0 |
| KSG3-40 | $0.00 | N/A | N/A 3 | N/A 40 | N/A S1 | N/A 25 mm | N/A 120 mm | N/A 126 mm | N/A 50 mm |
N/A
5538 |
0 |
| KSG3-20J15 | $204.40 | N/A | N/A 3 | N/A 20 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 50 mm |
N/A
5490 |
204.4 |
| KSG3-20J16 | $217.10 | N/A | N/A 3 | N/A 20 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 50 mm |
N/A
5491 |
217.1 |
| KSG3-20J17 | $217.10 | N/A | N/A 3 | N/A 20 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 50 mm |
N/A
5492 |
217.1 |
| KSG3-20J18 | $217.10 | N/A | N/A 3 | N/A 20 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 50 mm |
N/A
5493 |
217.1 |
| KSG3-20J19 | $217.10 | N/A | N/A 3 | N/A 20 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 50 mm |
N/A
5494 |
217.1 |
| KSG3-20J20 | $217.10 | N/A | N/A 3 | N/A 20 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 50 mm |
N/A
5495 |
217.1 |
| KSG3-20J22 | $217.10 | N/A | N/A 3 | N/A 20 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 50 mm |
N/A
5496 |
217.1 |
| KSG3-20J25 | $217.10 | N/A | N/A 3 | N/A 20 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 50 mm |
N/A
5497 |
217.1 |
| KSG3-20J28 | $217.10 | N/A | N/A 3 | N/A 20 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 50 mm |
N/A
5498 |
217.1 |
| KSG3-20J30 | $250.40 | N/A | N/A 3 | N/A 20 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 50 mm |
N/A
5499 |
250.4 |
| KSG3-25J20 | $257.90 | N/A | N/A 3 | N/A 25 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 81 mm | N/A 50 mm |
N/A
5501 |
257.9 |
| KSG3-25J22 | $272.30 | N/A | N/A 3 | N/A 25 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 81 mm | N/A 50 mm |
N/A
5502 |
272.3 |
| KSG3-25J25 | $272.30 | N/A | N/A 3 | N/A 25 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 81 mm | N/A 50 mm |
N/A
5503 |
272.3 |
| KSG3-25J28 | $272.30 | N/A | N/A 3 | N/A 25 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 81 mm | N/A 50 mm |
N/A
5504 |
272.3 |
| KSG3-25J30 | $272.30 | N/A | N/A 3 | N/A 25 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 81 mm | N/A 50 mm |
N/A
5505 |
272.3 |