The MSGA & MSGB Ground Spur Gears are made from a chrome-alloy steel and are carburized and ground finished. This results in a high-strength, abrasion-resistant and compact designed Spur Gear.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
MSGA_MSGB---Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Quantity in stock

Sell Price 1 Value

MSGB1-48 $116.93 N/A N/A 1 N/A 48 N/A S1 N/A 15 mm N/A 48 mm N/A 50 mm N/A 15 mm N/A
6511
3 116.93
MSGB1-50 $120.91 N/A CAD Icon (for items table) N/A 1 N/A 50 N/A S1 N/A 15 mm N/A 50 mm N/A 52 mm N/A 15 mm N/A
6512
1 120.91
MSGB1-55 $127.73 N/A CAD Icon (for items table) N/A 1 N/A 55 N/A S1 N/A 20 mm N/A 55 mm N/A 57 mm N/A 20 mm N/A
6513
15 127.73
MSGB1-60 $133.97 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S1 N/A 20 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
6514
3 133.97
MSGB1-70 $153.08 N/A N/A 1 N/A 70 N/A S1 N/A 25 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
6515
0 153.08
MSGB1-80 $169.57 N/A CAD Icon (for items table) N/A 1 N/A 80 N/A S1 N/A 25 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
6516
8 169.57
MSGA1.5-100 $291.82 N/A CAD Icon (for items table) N/A 1.5 N/A 100 N/A S1 N/A 25 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
6427
1 291.82
MSGA1.5-15 $63.36 N/A CAD Icon (for items table) N/A 1.5 N/A 15 N/A S1 N/A 10 mm N/A 22.5 mm N/A 25.5 mm N/A 25 mm N/A
6428
1 63.36
MSGA1.5-18 $69.78 N/A CAD Icon (for items table) N/A 1.5 N/A 18 N/A S1 N/A 10 mm N/A 27 mm N/A 30 mm N/A 25 mm N/A
6429
1 69.78
MSGA1.5-20 $74.10 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A S1 N/A 12 mm N/A 30 mm N/A 33 mm N/A 25 mm N/A
6430
2 74.1
MSGA1.5-24 $83.40 N/A N/A 1.5 N/A 24 N/A S1 N/A 12 mm N/A 36 mm N/A 39 mm N/A 25 mm N/A
6431
2 83.4
MSGA1.5-25 $85.42 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A S1 N/A 14 mm N/A 37.5 mm N/A 40.5 mm N/A 25 mm N/A
6432
0 85.42
MSGA1.5-30 $99.24 N/A N/A 1.5 N/A 30 N/A S1 N/A 15 mm N/A 45 mm N/A 48 mm N/A 25 mm N/A
6433
2 99.24
MSGA1.5-35 $111.99 N/A CAD Icon (for items table) N/A 1.5 N/A 35 N/A S1 N/A 15 mm N/A 52.5 mm N/A 55.5 mm N/A 25 mm N/A
6434
0 111.99
MSGA1.5-36 $114.04 N/A CAD Icon (for items table) N/A 1.5 N/A 36 N/A S1 N/A 15 mm N/A 54 mm N/A 57 mm N/A 25 mm N/A
6435
0 114.04
MSGA1.5-40 $121.66 N/A CAD Icon (for items table) N/A 1.5 N/A 40 N/A S1 N/A 16 mm N/A 60 mm N/A 63 mm N/A 25 mm N/A
6436
2 121.66
MSGA1.5-45 $134.72 N/A N/A 1.5 N/A 45 N/A S1 N/A 16 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
6437
2 134.72
MSGA1.5-48 $142.03 N/A N/A 1.5 N/A 48 N/A S1 N/A 16 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
6438
10 142.03
MSGA1.5-50 $146.02 N/A CAD Icon (for items table) N/A 1.5 N/A 50 N/A S1 N/A 18 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
6439
2 146.02
MSGA1.5-55 $160.58 N/A CAD Icon (for items table) N/A 1.5 N/A 55 N/A S1 N/A 20 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
6440
1 160.58
MSGA1.5-60 $175.32 N/A CAD Icon (for items table) N/A 1.5 N/A 60 N/A S1 N/A 20 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
6441
0 175.32
MSGA1.5-70 $204.72 N/A CAD Icon (for items table) N/A 1.5 N/A 70 N/A S1 N/A 20 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
6442
1 204.72
MSGA1.5-80 $241.12 N/A CAD Icon (for items table) N/A 1.5 N/A 80 N/A S1 N/A 20 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
6443
6 241.12
MSGB1.5-100 $291.46 N/A CAD Icon (for items table) N/A 1.5 N/A 100 N/A S1 N/A 30 mm N/A 150 mm N/A 153 mm N/A 25 mm N/A
6517
0 291.46
MSGB1.5-18 $69.72 N/A CAD Icon (for items table) N/A 1.5 N/A 18 N/A S1 N/A 12 mm N/A 27 mm N/A 30 mm N/A 25 mm N/A
6518
1 69.72
Unit of Measure
1 2 3 4 5 »