Ground Spur Gears (MSGA·MSGB)
Spur Gears
The MSGA & MSGB Ground Spur Gears are made from a chrome-alloy steel and are carburized and ground finished. This results in a high-strength, abrasion-resistant and compact designed Spur Gear.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Quantity in stock |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MSGA1-100 | $204.85 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 100 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
6411 |
3 | 204.85 |
| MSGA1-18 | $65.31 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.709 in18 mm | Outer Diameter (D) N/A 0.787 in20 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6412 |
11 | 65.31 |
| MSGA1-20 | $68.58 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.866 in22 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6413 |
1 | 68.58 |
| MSGA1-24 | $76.59 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.024 in26 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6414 |
21 | 76.59 |
| MSGA1-25 | $78.90 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6415 |
1 | 78.9 |
| MSGA1-30 | $87.75 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6416 |
4 | 87.75 |
| MSGA1-35 | $99.85 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6417 |
0 | 99.85 |
| MSGA1-36 | $101.40 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6418 |
5 | 101.4 |
| MSGA1-40 | $104.08 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6419 |
24 | 104.08 |
| MSGA1-45 | $112.00 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6420 |
10 | 112 |
| MSGA1-48 | $117.02 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6421 |
6 | 117.02 |
| MSGA1-50 | $121.00 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6422 |
1 | 121 |
| MSGA1-55 | $128.00 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 55 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
6423 |
11 | 128 |
| MSGA1-60 | $134.15 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
6424 |
1 | 134.15 |
| MSGA1-70 | $153.26 | CAD N/A | Module N/A 1 | No. of Teeth N/A 70 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
6425 |
6 | 153.26 |
| MSGA1-80 | $169.84 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
6426 |
3 | 169.84 |
| MSGB1-100 | $204.58 | CAD N/A | Module N/A 1 | No. of Teeth N/A 100 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
6502 |
0 | 204.58 |
| MSGB1-20 | $68.54 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.866 in22 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6503 |
2 | 68.54 |
| MSGB1-24 | $76.55 | CAD N/A | Module N/A 1 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.024 in26 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6504 |
4 | 76.55 |
| MSGB1-25 | $78.87 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6505 |
4 | 78.87 |
| MSGB1-30 | $87.71 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6506 |
4 | 87.71 |
| MSGB1-35 | $99.77 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6507 |
1 | 99.77 |
| MSGB1-36 | $101.33 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6508 |
0 | 101.33 |
| MSGB1-40 | $103.99 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6509 |
2 | 103.99 |
| MSGB1-45 | $111.91 | CAD N/A | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Total Length (G) N/A 0.591 in15 mm |
Internal ID
N/A
6510 |
0 | 111.91 |