The MSGA & MSGB Ground Spur Gears are made from a chrome-alloy steel and are carburized and ground finished. This results in a high-strength, abrasion-resistant and compact designed Spur Gear.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
MSGA_MSGB---Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Quantity in stock

Sell Price 1 Value

MSGA2-48 $176.26 N/A CAD Icon (for items table) N/A 2 N/A 48 N/A S1 N/A 22 mm N/A 96 mm N/A 100 mm N/A 30 mm N/A
6455
0 176.26
MSGA2-50 $179.96 N/A CAD Icon (for items table) N/A 2 N/A 50 N/A S1 N/A 22 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
6456
0 179.96
MSGA2-55 $200.76 N/A N/A 2 N/A 55 N/A S1 N/A 25 mm N/A 110 mm N/A 114 mm N/A 30 mm N/A
6457
0 200.76
MSGA2-60 $216.60 N/A CAD Icon (for items table) N/A 2 N/A 60 N/A S1 N/A 25 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
6458
2 216.6
MSGA2-70 $252.74 N/A CAD Icon (for items table) N/A 2 N/A 70 N/A S1 N/A 25 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
6459
8 252.74
MSGA2-80 $298.37 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A S2 N/A 30 mm N/A 160 mm N/A 164 mm N/A 30 mm N/A
6460
24 298.37
MSGB2-100 $363.37 N/A N/A 2 N/A 100 N/A S2 N/A 40 mm N/A 200 mm N/A 204 mm N/A 30 mm N/A
6533
3 363.37
MSGB2-15 $69.59 N/A CAD Icon (for items table) N/A 2 N/A 15 N/A S1 N/A 15 mm N/A 30 mm N/A 34 mm N/A 30 mm N/A
6534
1 69.59
MSGB2-18 $78.75 N/A CAD Icon (for items table) N/A 2 N/A 18 N/A S1 N/A 15 mm N/A 36 mm N/A 40 mm N/A 30 mm N/A
6535
1 78.75
MSGB2-20 $83.34 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A S1 N/A 18 mm N/A 40 mm N/A 44 mm N/A 30 mm N/A
6536
4 83.34
MSGB2-24 $94.51 N/A CAD Icon (for items table) N/A 2 N/A 24 N/A S1 N/A 18 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
6537
1 94.51
MSGB2-25 $98.02 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A S1 N/A 20 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
6538
6 98.02
MSGB2-30 $112.94 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A S1 N/A 22 mm N/A 60 mm N/A 64 mm N/A 30 mm N/A
6539
2 112.94
MSGB2-35 $127.60 N/A CAD Icon (for items table) N/A 2 N/A 35 N/A S1 N/A 22 mm N/A 70 mm N/A 74 mm N/A 30 mm N/A
6540
3 127.6
MSGB2-36 $129.93 N/A CAD Icon (for items table) N/A 2 N/A 36 N/A S1 N/A 22 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
6541
2 129.93
MSGB2-40 $144.73 N/A N/A 2 N/A 40 N/A S1 N/A 25 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
6542
1 144.73
MSGB2-45 $163.37 N/A CAD Icon (for items table) N/A 2 N/A 45 N/A S1 N/A 25 mm N/A 90 mm N/A 94 mm N/A 30 mm N/A
6543
0 163.37
MSGB2-48 $175.75 N/A CAD Icon (for items table) N/A 2 N/A 48 N/A S1 N/A 28 mm N/A 96 mm N/A 100 mm N/A 30 mm N/A
6544
4 175.75
MSGB2-50 $179.51 N/A CAD Icon (for items table) N/A 2 N/A 50 N/A S1 N/A 28 mm N/A 100 mm N/A 104 mm N/A 30 mm N/A
6545
1 179.51
MSGB2-55 $200.31 N/A N/A 2 N/A 55 N/A S1 N/A 30 mm N/A 110 mm N/A 114 mm N/A 30 mm N/A
6546
1 200.31
MSGB2-60 $216.15 N/A CAD Icon (for items table) N/A 2 N/A 60 N/A S1 N/A 30 mm N/A 120 mm N/A 124 mm N/A 30 mm N/A
6547
1 216.15
MSGB2-70 $252.29 N/A CAD Icon (for items table) N/A 2 N/A 70 N/A S1 N/A 30 mm N/A 140 mm N/A 144 mm N/A 30 mm N/A
6548
0 252.29
MSGB2-80 $297.83 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A S2 N/A 35 mm N/A 160 mm N/A 164 mm N/A 30 mm N/A
6549
1 297.83
MSGA2.5-15 $83.15 N/A CAD Icon (for items table) N/A 2.5 N/A 15 N/A S1 N/A 15 mm N/A 37.5 mm N/A 42.5 mm N/A 37 mm N/A
6461
2 83.15
MSGA2.5-18 $92.25 N/A CAD Icon (for items table) N/A 2.5 N/A 18 N/A S1 N/A 18 mm N/A 45 mm N/A 50 mm N/A 37 mm N/A
6462
2 92.25
Unit of Measure
1 2 3 4 5 »