The MSGA & MSGB Ground Spur Gears are made from a chrome-alloy steel and are carburized and ground finished. This results in a high-strength, abrasion-resistant and compact designed Spur Gear.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
MSGA_MSGB---Category
Unit of Measure
« 6 7 8 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Quantity in stock

Sell Price 1 Value

MSGB4-36 $323.56 N/A CAD Icon (for items table) N/A 4 N/A 36 N/A S1 N/A 40 mm N/A 144 mm N/A 152 mm N/A 60 mm N/A
6586
1 323.56
MSGB4-40 $373.46 N/A CAD Icon (for items table) N/A 4 N/A 40 N/A S1 N/A 45 mm N/A 160 mm N/A 168 mm N/A 60 mm N/A
6587
1 373.46
MSGB4-45 $437.22 N/A CAD Icon (for items table) N/A 4 N/A 45 N/A S1 N/A 45 mm N/A 180 mm N/A 188 mm N/A 60 mm N/A
6588
1 437.22
MSGB4-48 $482.56 N/A CAD Icon (for items table) N/A 4 N/A 48 N/A S2 N/A 45 mm N/A 192 mm N/A 200 mm N/A 60 mm N/A
6589
0 482.56
MSGB4-50 $493.65 N/A CAD Icon (for items table) N/A 4 N/A 50 N/A S2 N/A 50 mm N/A 200 mm N/A 208 mm N/A 60 mm N/A
6590
1 493.65
Unit of Measure
« 6 7 8