The MSGA & MSGB Ground Spur Gears are made from a chrome-alloy steel and are carburized and ground finished. This results in a high-strength, abrasion-resistant and compact designed Spur Gear.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
MSGA_MSGB---Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Quantity in stock

Sell Price 1 Value

MSGA1-100 $204.85 N/A CAD Icon (for items table) N/A 1 N/A 100 N/A S1 N/A 20 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
6411
3 204.85
MSGA1-18 $65.31 N/A CAD Icon (for items table) N/A 1 N/A 18 N/A S1 N/A 8 mm N/A 18 mm N/A 20 mm N/A 15 mm N/A
6412
11 65.31
MSGA1-20 $68.58 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A S1 N/A 8 mm N/A 20 mm N/A 22 mm N/A 15 mm N/A
6413
1 68.58
MSGA1-24 $76.59 N/A CAD Icon (for items table) N/A 1 N/A 24 N/A S1 N/A 10 mm N/A 24 mm N/A 26 mm N/A 15 mm N/A
6414
21 76.59
MSGA1-25 $78.90 N/A CAD Icon (for items table) N/A 1 N/A 25 N/A S1 N/A 10 mm N/A 25 mm N/A 27 mm N/A 15 mm N/A
6415
1 78.9
MSGA1-30 $87.75 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A S1 N/A 10 mm N/A 30 mm N/A 32 mm N/A 15 mm N/A
6416
4 87.75
MSGA1-35 $99.85 N/A CAD Icon (for items table) N/A 1 N/A 35 N/A S1 N/A 10 mm N/A 35 mm N/A 37 mm N/A 15 mm N/A
6417
0 99.85
MSGA1-36 $101.40 N/A N/A 1 N/A 36 N/A S1 N/A 12 mm N/A 36 mm N/A 38 mm N/A 15 mm N/A
6418
5 101.4
MSGA1-40 $104.08 N/A CAD Icon (for items table) N/A 1 N/A 40 N/A S1 N/A 12 mm N/A 40 mm N/A 42 mm N/A 15 mm N/A
6419
24 104.08
MSGA1-45 $112.00 N/A CAD Icon (for items table) N/A 1 N/A 45 N/A S1 N/A 12 mm N/A 45 mm N/A 47 mm N/A 15 mm N/A
6420
10 112
MSGA1-48 $117.02 N/A CAD Icon (for items table) N/A 1 N/A 48 N/A S1 N/A 12 mm N/A 48 mm N/A 50 mm N/A 15 mm N/A
6421
6 117.02
MSGA1-50 $121.00 N/A CAD Icon (for items table) N/A 1 N/A 50 N/A S1 N/A 12 mm N/A 50 mm N/A 52 mm N/A 15 mm N/A
6422
1 121
MSGA1-55 $128.00 N/A CAD Icon (for items table) N/A 1 N/A 55 N/A S1 N/A 15 mm N/A 55 mm N/A 57 mm N/A 20 mm N/A
6423
11 128
MSGA1-60 $134.15 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S1 N/A 15 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
6424
1 134.15
MSGA1-70 $153.26 N/A N/A 1 N/A 70 N/A S1 N/A 20 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
6425
6 153.26
MSGA1-80 $169.84 N/A CAD Icon (for items table) N/A 1 N/A 80 N/A S1 N/A 20 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
6426
3 169.84
MSGB1-100 $204.58 N/A N/A 1 N/A 100 N/A S1 N/A 25 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
6502
0 204.58
MSGB1-20 $68.54 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A S1 N/A 10 mm N/A 20 mm N/A 22 mm N/A 15 mm N/A
6503
2 68.54
MSGB1-24 $76.55 N/A N/A 1 N/A 24 N/A S1 N/A 12 mm N/A 24 mm N/A 26 mm N/A 15 mm N/A
6504
4 76.55
MSGB1-25 $78.87 N/A CAD Icon (for items table) N/A 1 N/A 25 N/A S1 N/A 12 mm N/A 25 mm N/A 27 mm N/A 15 mm N/A
6505
4 78.87
MSGB1-30 $87.71 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A S1 N/A 12 mm N/A 30 mm N/A 32 mm N/A 15 mm N/A
6506
4 87.71
MSGB1-35 $99.77 N/A CAD Icon (for items table) N/A 1 N/A 35 N/A S1 N/A 15 mm N/A 35 mm N/A 37 mm N/A 15 mm N/A
6507
1 99.77
MSGB1-36 $101.33 N/A CAD Icon (for items table) N/A 1 N/A 36 N/A S1 N/A 15 mm N/A 36 mm N/A 38 mm N/A 15 mm N/A
6508
0 101.33
MSGB1-40 $103.99 N/A CAD Icon (for items table) N/A 1 N/A 40 N/A S1 N/A 15 mm N/A 40 mm N/A 42 mm N/A 15 mm N/A
6509
2 103.99
MSGB1-45 $111.91 N/A N/A 1 N/A 45 N/A S1 N/A 15 mm N/A 45 mm N/A 47 mm N/A 15 mm N/A
6510
0 111.91
Unit of Measure
1 2 3 4 5 »