The MSGA & MSGB Ground Spur Gears are made from a chrome-alloy steel and are carburized and ground finished. This results in a high-strength, abrasion-resistant and compact designed Spur Gear.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
MSGA_MSGB---Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Quantity in stock

Sell Price 1 Value

MSGB1.5-20 $73.98 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A S1 N/A 15 mm N/A 30 mm N/A 33 mm N/A 25 mm N/A
6519
3 73.98
MSGB1.5-24 $83.31 N/A CAD Icon (for items table) N/A 1.5 N/A 24 N/A S1 N/A 15 mm N/A 36 mm N/A 39 mm N/A 25 mm N/A
6520
2 83.31
MSGB1.5-25 $85.33 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A S1 N/A 16 mm N/A 37.5 mm N/A 40.5 mm N/A 25 mm N/A
6521
2 85.33
MSGB1.5-30 $99.06 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A S1 N/A 18 mm N/A 45 mm N/A 48 mm N/A 25 mm N/A
6522
5 99.06
MSGB1.5-35 $111.81 N/A CAD Icon (for items table) N/A 1.5 N/A 35 N/A S1 N/A 18 mm N/A 52.5 mm N/A 55.5 mm N/A 25 mm N/A
6523
5 111.81
MSGB1.5-36 $113.86 N/A CAD Icon (for items table) N/A 1.5 N/A 36 N/A S1 N/A 18 mm N/A 54 mm N/A 57 mm N/A 25 mm N/A
6524
1 113.86
MSGB1.5-40 $121.39 N/A CAD Icon (for items table) N/A 1.5 N/A 40 N/A S1 N/A 20 mm N/A 60 mm N/A 63 mm N/A 25 mm N/A
6525
0 121.39
MSGB1.5-45 $134.54 N/A CAD Icon (for items table) N/A 1.5 N/A 45 N/A S1 N/A 20 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
6526
1 134.54
MSGB1.5-48 $141.76 N/A CAD Icon (for items table) N/A 1.5 N/A 48 N/A S1 N/A 20 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
6527
1 141.76
MSGB1.5-50 $145.75 N/A CAD Icon (for items table) N/A 1.5 N/A 50 N/A S1 N/A 22 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
6528
2 145.75
MSGB1.5-55 $160.22 N/A CAD Icon (for items table) N/A 1.5 N/A 55 N/A S1 N/A 25 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
6529
1 160.22
MSGB1.5-60 $174.96 N/A N/A 1.5 N/A 60 N/A S1 N/A 25 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
6530
3 174.96
MSGB1.5-70 $204.36 N/A CAD Icon (for items table) N/A 1.5 N/A 70 N/A S1 N/A 25 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
6531
2 204.36
MSGB1.5-80 $240.85 N/A CAD Icon (for items table) N/A 1.5 N/A 80 N/A S1 N/A 25 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
6532
2 240.85
MSGA2-100 $364.00 N/A CAD Icon (for items table) N/A 2 N/A 100 N/A S2 N/A 35 mm N/A 200 mm N/A 204 mm N/A 30 mm N/A
6444
3 364
MSGA2-15 $69.77 N/A CAD Icon (for items table) N/A 2 N/A 15 N/A S1 N/A 12 mm N/A 30 mm N/A 34 mm N/A 30 mm N/A
6445
1 69.77
MSGA2-18 $78.93 N/A CAD Icon (for items table) N/A 2 N/A 18 N/A S1 N/A 12 mm N/A 36 mm N/A 40 mm N/A 30 mm N/A
6446
3 78.93
MSGA2-20 $83.52 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A S1 N/A 15 mm N/A 40 mm N/A 44 mm N/A 30 mm N/A
6447
3 83.52
MSGA2-24 $94.69 N/A CAD Icon (for items table) N/A 2 N/A 24 N/A S1 N/A 15 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
6448
0 94.69
MSGA2-25 $98.20 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A S1 N/A 16 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
6449
2 98.2
MSGA2-30 $113.21 N/A CAD Icon (for items table) N/A 2 N/A 30 N/A S1 N/A 18 mm N/A 60 mm N/A 64 mm N/A 30 mm N/A
6450
2 113.21
MSGA2-35 $127.87 N/A CAD Icon (for items table) N/A 2 N/A 35 N/A S1 N/A 18 mm N/A 70 mm N/A 74 mm N/A 30 mm N/A
6451
4 127.87
MSGA2-36 $130.20 N/A N/A 2 N/A 36 N/A S1 N/A 18 mm N/A 72 mm N/A 76 mm N/A 30 mm N/A
6452
12 130.2
MSGA2-40 $145.18 N/A CAD Icon (for items table) N/A 2 N/A 40 N/A S1 N/A 20 mm N/A 80 mm N/A 84 mm N/A 30 mm N/A
6453
2 145.18
MSGA2-45 $163.83 N/A CAD Icon (for items table) N/A 2 N/A 45 N/A S1 N/A 20 mm N/A 90 mm N/A 94 mm N/A 30 mm N/A
6454
0 163.83
Unit of Measure
1 2 3 4 5 »