KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The MSGA & MSGB Ground Spur Gears are made from a chrome-alloy steel and are carburized and ground finished. This results in a high-strength, abrasion-resistant and compact designed Spur Gear.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Quantity in stock |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MSGA2-48 | $176.26 |
N/A
|
N/A 2 | N/A 48 | N/A S1 | N/A 22 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
6455 |
0 | 176.26 |
| MSGA2-50 | $179.96 |
N/A
|
N/A 2 | N/A 50 | N/A S1 | N/A 22 mm | N/A 100 mm | N/A 104 mm | N/A 30 mm |
N/A
6456 |
0 | 179.96 |
| MSGA2-55 | $200.76 | N/A | N/A 2 | N/A 55 | N/A S1 | N/A 25 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
6457 |
0 | 200.76 |
| MSGA2-60 | $216.60 |
N/A
|
N/A 2 | N/A 60 | N/A S1 | N/A 25 mm | N/A 120 mm | N/A 124 mm | N/A 30 mm |
N/A
6458 |
2 | 216.6 |
| MSGA2-70 | $252.74 |
N/A
|
N/A 2 | N/A 70 | N/A S1 | N/A 25 mm | N/A 140 mm | N/A 144 mm | N/A 30 mm |
N/A
6459 |
8 | 252.74 |
| MSGA2-80 | $298.37 |
N/A
|
N/A 2 | N/A 80 | N/A S2 | N/A 30 mm | N/A 160 mm | N/A 164 mm | N/A 30 mm |
N/A
6460 |
24 | 298.37 |
| MSGB2-100 | $363.37 | N/A | N/A 2 | N/A 100 | N/A S2 | N/A 40 mm | N/A 200 mm | N/A 204 mm | N/A 30 mm |
N/A
6533 |
3 | 363.37 |
| MSGB2-15 | $69.59 |
N/A
|
N/A 2 | N/A 15 | N/A S1 | N/A 15 mm | N/A 30 mm | N/A 34 mm | N/A 30 mm |
N/A
6534 |
1 | 69.59 |
| MSGB2-18 | $78.75 |
N/A
|
N/A 2 | N/A 18 | N/A S1 | N/A 15 mm | N/A 36 mm | N/A 40 mm | N/A 30 mm |
N/A
6535 |
1 | 78.75 |
| MSGB2-20 | $83.34 |
N/A
|
N/A 2 | N/A 20 | N/A S1 | N/A 18 mm | N/A 40 mm | N/A 44 mm | N/A 30 mm |
N/A
6536 |
4 | 83.34 |
| MSGB2-24 | $94.51 |
N/A
|
N/A 2 | N/A 24 | N/A S1 | N/A 18 mm | N/A 48 mm | N/A 52 mm | N/A 30 mm |
N/A
6537 |
1 | 94.51 |
| MSGB2-25 | $98.02 |
N/A
|
N/A 2 | N/A 25 | N/A S1 | N/A 20 mm | N/A 50 mm | N/A 54 mm | N/A 30 mm |
N/A
6538 |
6 | 98.02 |
| MSGB2-30 | $112.94 |
N/A
|
N/A 2 | N/A 30 | N/A S1 | N/A 22 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
6539 |
2 | 112.94 |
| MSGB2-35 | $127.60 |
N/A
|
N/A 2 | N/A 35 | N/A S1 | N/A 22 mm | N/A 70 mm | N/A 74 mm | N/A 30 mm |
N/A
6540 |
3 | 127.6 |
| MSGB2-36 | $129.93 |
N/A
|
N/A 2 | N/A 36 | N/A S1 | N/A 22 mm | N/A 72 mm | N/A 76 mm | N/A 30 mm |
N/A
6541 |
2 | 129.93 |
| MSGB2-40 | $144.73 | N/A | N/A 2 | N/A 40 | N/A S1 | N/A 25 mm | N/A 80 mm | N/A 84 mm | N/A 30 mm |
N/A
6542 |
1 | 144.73 |
| MSGB2-45 | $163.37 |
N/A
|
N/A 2 | N/A 45 | N/A S1 | N/A 25 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
6543 |
0 | 163.37 |
| MSGB2-48 | $175.75 |
N/A
|
N/A 2 | N/A 48 | N/A S1 | N/A 28 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
6544 |
4 | 175.75 |
| MSGB2-50 | $179.51 |
N/A
|
N/A 2 | N/A 50 | N/A S1 | N/A 28 mm | N/A 100 mm | N/A 104 mm | N/A 30 mm |
N/A
6545 |
1 | 179.51 |
| MSGB2-55 | $200.31 | N/A | N/A 2 | N/A 55 | N/A S1 | N/A 30 mm | N/A 110 mm | N/A 114 mm | N/A 30 mm |
N/A
6546 |
1 | 200.31 |
| MSGB2-60 | $216.15 |
N/A
|
N/A 2 | N/A 60 | N/A S1 | N/A 30 mm | N/A 120 mm | N/A 124 mm | N/A 30 mm |
N/A
6547 |
1 | 216.15 |
| MSGB2-70 | $252.29 |
N/A
|
N/A 2 | N/A 70 | N/A S1 | N/A 30 mm | N/A 140 mm | N/A 144 mm | N/A 30 mm |
N/A
6548 |
0 | 252.29 |
| MSGB2-80 | $297.83 |
N/A
|
N/A 2 | N/A 80 | N/A S2 | N/A 35 mm | N/A 160 mm | N/A 164 mm | N/A 30 mm |
N/A
6549 |
1 | 297.83 |
| MSGA2.5-15 | $83.15 |
N/A
|
N/A 2.5 | N/A 15 | N/A S1 | N/A 15 mm | N/A 37.5 mm | N/A 42.5 mm | N/A 37 mm |
N/A
6461 |
2 | 83.15 |
| MSGA2.5-18 | $92.25 |
N/A
|
N/A 2.5 | N/A 18 | N/A S1 | N/A 18 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
6462 |
2 | 92.25 |