The MSGA & MSGB Ground Spur Gears are made from a chrome-alloy steel and are carburized and ground finished. This results in a high-strength, abrasion-resistant and compact designed Spur Gear.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
MSGA_MSGB---Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Quantity in stock

Sell Price 1 Value

MSGA2.5-20 $100.66 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A S1 N/A 18 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
6463
0 100.66
MSGA2.5-24 $115.35 N/A N/A 2.5 N/A 24 N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
6464
2 115.35
MSGA2.5-25 $121.41 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A S1 N/A 20 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
6465
10 121.41
MSGA2.5-30 $141.25 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A S1 N/A 22 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
6466
3 141.25
MSGA2.5-35 $161.97 N/A CAD Icon (for items table) N/A 2.5 N/A 35 N/A S1 N/A 25 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
6467
6 161.97
MSGA2.5-36 $162.92 N/A N/A 2.5 N/A 36 N/A S1 N/A 25 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
6468
7 162.92
MSGA2.5-40 $189.27 N/A CAD Icon (for items table) N/A 2.5 N/A 40 N/A S1 N/A 25 mm N/A 100 mm N/A 105 mm N/A 37 mm N/A
6469
2 189.27
MSGA2.5-45 $213.21 N/A CAD Icon (for items table) N/A 2.5 N/A 45 N/A S1 N/A 30 mm N/A 112.5 mm N/A 117.5 mm N/A 37 mm N/A
6470
1 213.21
MSGA2.5-48 $231.22 N/A CAD Icon (for items table) N/A 2.5 N/A 48 N/A S1 N/A 30 mm N/A 120 mm N/A 125 mm N/A 37 mm N/A
6471
0 231.22
MSGA2.5-50 $247.20 N/A N/A 2.5 N/A 50 N/A S1 N/A 30 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
6472
1 247.2
MSGA2.5-55 $267.59 N/A CAD Icon (for items table) N/A 2.5 N/A 55 N/A S1 N/A 30 mm N/A 137.5 mm N/A 142.5 mm N/A 37 mm N/A
6473
1 267.59
MSGA2.5-60 $300.01 N/A CAD Icon (for items table) N/A 2.5 N/A 60 N/A S1 N/A 30 mm N/A 150 mm N/A 155 mm N/A 37 mm N/A
6474
0 300.01
MSGA2.5-70 $354.82 N/A CAD Icon (for items table) N/A 2.5 N/A 70 N/A S2 N/A 40 mm N/A 175 mm N/A 180 mm N/A 37 mm N/A
6475
1 354.82
MSGB2.5-15 $82.88 N/A CAD Icon (for items table) N/A 2.5 N/A 15 N/A S1 N/A 18 mm N/A 37.5 mm N/A 42.5 mm N/A 37 mm N/A
6550
1 82.88
MSGB2.5-18 $92.07 N/A CAD Icon (for items table) N/A 2.5 N/A 18 N/A S1 N/A 20 mm N/A 45 mm N/A 50 mm N/A 37 mm N/A
6551
3 92.07
MSGB2.5-20 $100.39 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A S1 N/A 22 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
6552
1 100.39
MSGB2.5-24 $115.08 N/A CAD Icon (for items table) N/A 2.5 N/A 24 N/A S1 N/A 22 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
6553
1 115.08
MSGB2.5-25 $120.87 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A S1 N/A 25 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
6554
2 120.87
MSGB2.5-30 $140.62 N/A N/A 2.5 N/A 30 N/A S1 N/A 28 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
6555
1 140.62
MSGB2.5-35 $161.43 N/A CAD Icon (for items table) N/A 2.5 N/A 35 N/A S1 N/A 30 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
6556
1 161.43
MSGB2.5-36 $162.38 N/A CAD Icon (for items table) N/A 2.5 N/A 36 N/A S1 N/A 30 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
6557
1 162.38
MSGB2.5-40 $188.46 N/A CAD Icon (for items table) N/A 2.5 N/A 40 N/A S1 N/A 32 mm N/A 100 mm N/A 105 mm N/A 37 mm N/A
6558
1 188.46
MSGB2.5-45 $212.58 N/A N/A 2.5 N/A 45 N/A S1 N/A 35 mm N/A 112.5 mm N/A 117.5 mm N/A 37 mm N/A
6559
6 212.58
MSGB2.5-48 $230.59 N/A CAD Icon (for items table) N/A 2.5 N/A 48 N/A S1 N/A 35 mm N/A 120 mm N/A 125 mm N/A 37 mm N/A
6560
1 230.59
MSGB2.5-50 $246.57 N/A CAD Icon (for items table) N/A 2.5 N/A 50 N/A S1 N/A 35 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
6561
2 246.57
Unit of Measure
1 2 3 4 5 »