The MSGA & MSGB Ground Spur Gears are made from a chrome-alloy steel and are carburized and ground finished. This results in a high-strength, abrasion-resistant and compact designed Spur Gear.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
MSGA_MSGB---Category
Unit of Measure
« 6 7 8 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Quantity in stock

Sell Price 1 Value

MSGB2.5-55 $266.14 N/A CAD Icon (for items table) N/A 2.5 N/A 55 N/A S1 N/A 40 mm N/A 137.5 mm N/A 142.5 mm N/A 37 mm N/A
6562
5 266.14
MSGB2.5-60 $298.48 N/A CAD Icon (for items table) N/A 2.5 N/A 60 N/A S1 N/A 40 mm N/A 150 mm N/A 155 mm N/A 37 mm N/A
6563
2 298.48
MSGB2.5-70 $352.93 N/A CAD Icon (for items table) N/A 2.5 N/A 70 N/A S2 N/A 50 mm N/A 175 mm N/A 180 mm N/A 37 mm N/A
6564
1 352.93
MSGA3-15 $92.90 N/A CAD Icon (for items table) N/A 3 N/A 15 N/A S1 N/A 18 mm N/A 45 mm N/A 51 mm N/A 45 mm N/A
6476
2 92.9
MSGA3-18 $106.95 N/A CAD Icon (for items table) N/A 3 N/A 18 N/A S1 N/A 20 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
6477
3 106.95
MSGA3-20 $117.52 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A S1 N/A 20 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
6478
0 117.52
MSGA3-24 $136.85 N/A CAD Icon (for items table) N/A 3 N/A 24 N/A S1 N/A 20 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
6479
1 136.85
MSGA3-25 $144.29 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A S1 N/A 25 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
6480
1 144.29
MSGA3-30 $171.08 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A S1 N/A 28 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
6481
2 171.08
MSGA3-35 $210.01 N/A CAD Icon (for items table) N/A 3 N/A 35 N/A S1 N/A 30 mm N/A 105 mm N/A 111 mm N/A 45 mm N/A
6482
1 210.01
MSGA3-36 $214.22 N/A CAD Icon (for items table) N/A 3 N/A 36 N/A S1 N/A 30 mm N/A 108 mm N/A 114 mm N/A 45 mm N/A
6483
0 214.22
MSGA3-40 $242.68 N/A CAD Icon (for items table) N/A 3 N/A 40 N/A S1 N/A 30 mm N/A 120 mm N/A 126 mm N/A 45 mm N/A
6484
1 242.68
MSGA3-45 $277.17 N/A CAD Icon (for items table) N/A 3 N/A 45 N/A S1 N/A 30 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
6485
0 277.17
MSGA3-48 $297.45 N/A CAD Icon (for items table) N/A 3 N/A 48 N/A S1 N/A 35 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
6486
3 297.45
MSGA3-50 $303.18 N/A CAD Icon (for items table) N/A 3 N/A 50 N/A S2 N/A 32 mm N/A 150 mm N/A 156 mm N/A 45 mm N/A
6487
0 303.18
MSGA3-55 $341.92 N/A CAD Icon (for items table) N/A 3 N/A 55 N/A S2 N/A 35 mm N/A 165 mm N/A 171 mm N/A 45 mm N/A
6488
4 341.92
MSGA3-60 $387.17 N/A CAD Icon (for items table) N/A 3 N/A 60 N/A S2 N/A 35 mm N/A 180 mm N/A 186 mm N/A 45 mm N/A
6489
1 387.17
MSGB3-15 $92.45 N/A CAD Icon (for items table) N/A 3 N/A 15 N/A S1 N/A 22 mm N/A 45 mm N/A 51 mm N/A 45 mm N/A
6565
1 92.45
MSGB3-18 $106.32 N/A CAD Icon (for items table) N/A 3 N/A 18 N/A S1 N/A 25 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
6566
0 106.32
MSGB3-20 $116.89 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A S1 N/A 25 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
6567
1 116.89
MSGB3-24 $136.21 N/A CAD Icon (for items table) N/A 3 N/A 24 N/A S1 N/A 25 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
6568
0 136.21
MSGB3-25 $143.57 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A S1 N/A 30 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
6569
1 143.57
MSGB3-30 $170.00 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A S1 N/A 35 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
6570
1 170
MSGB3-35 $209.20 N/A CAD Icon (for items table) N/A 3 N/A 35 N/A S1 N/A 35 mm N/A 105 mm N/A 111 mm N/A 45 mm N/A
6571
0 209.2
MSGB3-36 $213.41 N/A CAD Icon (for items table) N/A 3 N/A 36 N/A S1 N/A 35 mm N/A 108 mm N/A 114 mm N/A 45 mm N/A
6572
0 213.41
Unit of Measure
« 6 7 8