KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG5-30J25 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1 | N/A 25 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27568 |
0 |
| SSG5-30J28 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1 | N/A 28 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27569 |
0 |
| SSG5-30J30 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1 | N/A 30 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27570 |
0 |
| SSG5-30J32 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1 | N/A 32 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27571 |
0 |
| SSG5-30J35 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1 | N/A 35 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27572 |
0 |
| SSG5-30J40 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1 | N/A 40 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27573 |
0 |
| SSG5-30J45 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1 | N/A 45 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27574 |
0 |
| SSG5-30J50 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1 | N/A 50 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27575 |
0 |
| SSG5-30J55 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1 | N/A 55 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27576 |
0 |
| SSG5-30J60 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1 | N/A 60 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27577 |
0 |
| SSG5-30J65 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1 | N/A 65 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27578 |
0 |
| SSG5-30J70 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1 | N/A 70 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27579 |
0 |
| SSG5-30J75 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1 | N/A 75 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27580 |
0 |
| SSG5-32S | $0.00 | N/A | N/A 5 | N/A 32 | N/A S1 | N/A 30 mm | N/A 160 mm | N/A 170 mm | N/A 75 mm |
N/A
27583 |
0 |
| SSG5-35S | $0.00 | N/A | N/A 5 | N/A 35 | N/A S1 | N/A 30 mm | N/A 175 mm | N/A 185 mm | N/A 75 mm |
N/A
27595 |
0 |
| SSG5-36S | $0.00 | N/A | N/A 5 | N/A 36 | N/A S1 | N/A 30 mm | N/A 180 mm | N/A 190 mm | N/A 75 mm |
N/A
27607 |
0 |
| SSG5-40S | $0.00 | N/A | N/A 5 | N/A 40 | N/A S1 | N/A 30 mm | N/A 200 mm | N/A 210 mm | N/A 75 mm |
N/A
27619 |
0 |
| SSG5-42S | $0.00 | N/A | N/A 5 | N/A 42 | N/A S1 | N/A 30 mm | N/A 210 mm | N/A 220 mm | N/A 75 mm |
N/A
27633 |
0 |
| SSG5-44S | $0.00 | N/A | N/A 5 | N/A 44 | N/A S1 | N/A 30 mm | N/A 220 mm | N/A 230 mm | N/A 75 mm |
N/A
27647 |
0 |
| SSG5-45S | $0.00 | N/A | N/A 5 | N/A 45 | N/A S1 | N/A 30 mm | N/A 225 mm | N/A 235 mm | N/A 75 mm |
N/A
27663 |
0 |
| SSG5-48S | $0.00 | N/A | N/A 5 | N/A 48 | N/A S1 | N/A 30 mm | N/A 240 mm | N/A 250 mm | N/A 75 mm |
N/A
27679 |
0 |
| SSG5-50S | $0.00 | N/A | N/A 5 | N/A 50 | N/A S1 | N/A 30 mm | N/A 250 mm | N/A 260 mm | N/A 75 mm |
N/A
27695 |
0 |
| SSG5-55S | $0.00 | N/A | N/A 5 | N/A 55 | N/A S1 | N/A 30 mm | N/A 275 mm | N/A 285 mm | N/A 75 mm |
N/A
27711 |
0 |
| SSG5-56S | $0.00 | N/A | N/A 5 | N/A 56 | N/A S1 | N/A 30 mm | N/A 280 mm | N/A 290 mm | N/A 75 mm |
N/A
27727 |
0 |
| SSG5-60S | $0.00 | N/A | N/A 5 | N/A 60 | N/A S1 | N/A 30 mm | N/A 300 mm | N/A 310 mm | N/A 75 mm |
N/A
27743 |
0 |