Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG0.5-30A | $53.31 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 30 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.591 in15 mm | Outer Diameter (D) N/A 0.630 in16 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24093 |
53.31 |
| SSG0.5-30B | $53.30 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 30 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.591 in15 mm | Outer Diameter (D) N/A 0.630 in16 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24094 |
53.3 |
| SSG0.5-32A | $56.22 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 32 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.669 in17 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24095 |
56.22 |
| SSG0.5-34A | $59.12 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 34 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.669 in17 mm | Outer Diameter (D) N/A 0.709 in18 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24096 |
59.12 |
| SSG0.5-35A | $60.04 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 35 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.689 in17.5 mm | Outer Diameter (D) N/A 0.728 in18.5 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24097 |
60.04 |
| SSG0.5-36A | $61.67 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 36 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.709 in18 mm | Outer Diameter (D) N/A 0.748 in19 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24098 |
61.67 |
| SSG0.5-38A | $61.91 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 38 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.748 in19 mm | Outer Diameter (D) N/A 0.787 in20 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24099 |
61.91 |
| SSG0.5-40A | $62.06 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 40 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.827 in21 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24100 |
62.06 |
| SSG0.5-40B | $62.05 | CAD N/A | Module N/A 0.5 | No. of Teeth N/A 40 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.827 in21 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24101 |
62.05 |
| SSG0.5-50A | $74.53 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 50 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.024 in26 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24102 |
74.53 |
| SSG0.5-50B | $74.52 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 50 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.024 in26 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24103 |
74.52 |
| SSG0.5-60A | $90.80 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 60 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.220 in31 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24104 |
90.8 |
| SSG0.5-60B | $90.78 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 60 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.220 in31 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24105 |
90.78 |
| SSG0.5-70A | $105.91 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 70 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24106 |
105.91 |
| SSG0.5-70B | $105.89 | CAD N/A | Module N/A 0.5 | No. of Teeth N/A 70 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24107 |
105.89 |
| SSG0.5-80A | $119.43 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 80 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.614 in41 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24108 |
119.43 |
| SSG0.5-80B | $119.40 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 80 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.614 in41 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
24109 |
119.4 |
| SSG0.8-20A | $43.04 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 20 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.693 in17.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24110 |
43.04 |
| SSG0.8-20B | $43.03 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 20 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.693 in17.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24111 |
43.03 |
| SSG0.8-21A | $44.59 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 21 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.661 in16.8 mm | Outer Diameter (D) N/A 0.724 in18.4 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24112 |
44.59 |
| SSG0.8-22A | $46.27 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 22 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.693 in17.6 mm | Outer Diameter (D) N/A 0.756 in19.2 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24113 |
46.27 |
| SSG0.8-23A | $47.92 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 23 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.724 in18.4 mm | Outer Diameter (D) N/A 0.787 in20 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24114 |
47.92 |
| SSG0.8-24A | $48.08 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 24 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.756 in19.2 mm | Outer Diameter (D) N/A 0.819 in20.8 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24115 |
48.08 |
| SSG0.8-24B | $48.08 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 24 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.756 in19.2 mm | Outer Diameter (D) N/A 0.819 in20.8 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24116 |
48.08 |
| SSG0.8-25A | $49.72 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 25 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.850 in21.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
24117 |
49.72 |