The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 116 117 118 119 120 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG5-90SJ110 $4,233.40 N/A N/A 5 N/A 90 N/A S1SK N/A 110 mm N/A 450 mm N/A 460 mm N/A 75 mm N/A
27870
4233.4
SSG5-90SJ40 $4,233.40 N/A N/A 5 N/A 90 N/A S1SK N/A 40 mm N/A 450 mm N/A 460 mm N/A 75 mm N/A
27871
4233.4
SSG5-90SJ45 $4,233.40 N/A N/A 5 N/A 90 N/A S1SK N/A 45 mm N/A 450 mm N/A 460 mm N/A 75 mm N/A
27872
4233.4
SSG5-90SJ50 $4,233.40 N/A N/A 5 N/A 90 N/A S1SK N/A 50 mm N/A 450 mm N/A 460 mm N/A 75 mm N/A
27873
4233.4
SSG5-90SJ55 $4,233.40 N/A N/A 5 N/A 90 N/A S1SK N/A 55 mm N/A 450 mm N/A 460 mm N/A 75 mm N/A
27874
4233.4
SSG5-90SJ60 $4,233.40 N/A N/A 5 N/A 90 N/A S1SK N/A 60 mm N/A 450 mm N/A 460 mm N/A 75 mm N/A
27875
4233.4
SSG5-90SJ65 $4,226.70 N/A N/A 5 N/A 90 N/A S1SK N/A 65 mm N/A 450 mm N/A 460 mm N/A 75 mm N/A
27876
4226.7
SSG5-90SJ70 $4,233.40 N/A N/A 5 N/A 90 N/A S1SK N/A 70 mm N/A 450 mm N/A 460 mm N/A 75 mm N/A
27877
4233.4
SSG5-90SJ75 $4,233.40 N/A N/A 5 N/A 90 N/A S1SK N/A 75 mm N/A 450 mm N/A 460 mm N/A 75 mm N/A
27878
4233.4
SSG5-90SJ80 $4,233.40 N/A N/A 5 N/A 90 N/A S1SK N/A 80 mm N/A 450 mm N/A 460 mm N/A 75 mm N/A
27879
4233.4
SSG5-90SJ85 $4,233.40 N/A N/A 5 N/A 90 N/A S1SK N/A 85 mm N/A 450 mm N/A 460 mm N/A 75 mm N/A
27880
4233.4
SSG5-90SJ90 $4,233.40 N/A N/A 5 N/A 90 N/A S1SK N/A 90 mm N/A 450 mm N/A 460 mm N/A 75 mm N/A
27881
4233.4
SSG5-90SJ95 $4,233.40 N/A N/A 5 N/A 90 N/A S1SK N/A 95 mm N/A 450 mm N/A 460 mm N/A 75 mm N/A
27882
4233.4
SSG6-20E35 $0.00 N/A N/A 6 N/A 20 N/A S5E N/A 35 mm N/A 120 mm N/A 132 mm N/A 55 mm N/A
27884
0
SSG6-20E38 $0.00 N/A N/A 6 N/A 20 N/A S5E N/A 38 mm N/A 120 mm N/A 132 mm N/A 67 mm N/A
27885
0
SSG6-20E40 $0.00 N/A N/A 6 N/A 20 N/A S5E N/A 40 mm N/A 120 mm N/A 132 mm N/A 70 mm N/A
27886
0
SSG6-20E42 $0.00 N/A N/A 6 N/A 20 N/A S5E N/A 42 mm N/A 120 mm N/A 132 mm N/A 70 mm N/A
27887
0
SSG6-20E45 $0.00 N/A N/A 6 N/A 20 N/A S5E N/A 45 mm N/A 120 mm N/A 132 mm N/A 72 mm N/A
27888
0
SSG6-20E48 $0.00 N/A N/A 6 N/A 20 N/A S5E N/A 48 mm N/A 120 mm N/A 132 mm N/A 73 mm N/A
27889
0
SSG6-20E50 $0.00 N/A N/A 6 N/A 20 N/A S5E N/A 50 mm N/A 120 mm N/A 132 mm N/A 74 mm N/A
27890
0
SSG6-25E35 $0.00 N/A N/A 6 N/A 25 N/A S5E N/A 35 mm N/A 150 mm N/A 162 mm N/A 55 mm N/A
27903
0
SSG6-25E38 $0.00 N/A N/A 6 N/A 25 N/A S5E N/A 38 mm N/A 150 mm N/A 162 mm N/A 67 mm N/A
27904
0
SSG6-25E40 $0.00 N/A N/A 6 N/A 25 N/A S5E N/A 40 mm N/A 150 mm N/A 162 mm N/A 70 mm N/A
27905
0
SSG6-25E42 $0.00 N/A N/A 6 N/A 25 N/A S5E N/A 42 mm N/A 150 mm N/A 162 mm N/A 70 mm N/A
27906
0
SSG6-25E45 $0.00 N/A N/A 6 N/A 25 N/A S5E N/A 45 mm N/A 150 mm N/A 162 mm N/A 72 mm N/A
27907
0
Unit of Measure
« 116 117 118 119 120 »