KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG6-30J65 | $0.00 | N/A | N/A 6 | N/A 30 | N/A S1 | N/A 65 mm | N/A 180 mm | N/A 192 mm | N/A 88 mm |
N/A
27946 |
0 |
| SSG6-30J70 | $0.00 | N/A | N/A 6 | N/A 30 | N/A S1 | N/A 70 mm | N/A 180 mm | N/A 192 mm | N/A 88 mm |
N/A
27947 |
0 |
| SSG6-30J75 | $0.00 | N/A | N/A 6 | N/A 30 | N/A S1 | N/A 75 mm | N/A 180 mm | N/A 192 mm | N/A 88 mm |
N/A
27948 |
0 |
| SSG6-30J80 | $0.00 | N/A | N/A 6 | N/A 30 | N/A S1 | N/A 80 mm | N/A 180 mm | N/A 192 mm | N/A 88 mm |
N/A
27949 |
0 |
| SSG6-32S | $0.00 | N/A | N/A 6 | N/A 32 | N/A S1 | N/A 30 mm | N/A 192 mm | N/A 204 mm | N/A 88 mm |
N/A
27952 |
0 |
| SSG6-35S | $0.00 | N/A | N/A 6 | N/A 35 | N/A S1 | N/A 30 mm | N/A 210 mm | N/A 222 mm | N/A 88 mm |
N/A
27966 |
0 |
| SSG6-36S | $0.00 | N/A | N/A 6 | N/A 36 | N/A S1 | N/A 30 mm | N/A 216 mm | N/A 228 mm | N/A 88 mm |
N/A
27980 |
0 |
| SSG6-40S | $0.00 | N/A | N/A 6 | N/A 40 | N/A S1 | N/A 30 mm | N/A 240 mm | N/A 252 mm | N/A 88 mm |
N/A
27994 |
0 |
| SSG6-42S | $0.00 | N/A | N/A 6 | N/A 42 | N/A S1 | N/A 30 mm | N/A 252 mm | N/A 264 mm | N/A 88 mm |
N/A
28009 |
0 |
| SSG6-44S | $0.00 | N/A | N/A 6 | N/A 44 | N/A S1 | N/A 30 mm | N/A 264 mm | N/A 276 mm | N/A 88 mm |
N/A
28024 |
0 |
| SSG6-45S | $0.00 | N/A | N/A 6 | N/A 45 | N/A S1 | N/A 30 mm | N/A 270 mm | N/A 282 mm | N/A 88 mm |
N/A
28039 |
0 |
| SSG6-48S | $0.00 | N/A | N/A 6 | N/A 48 | N/A S1 | N/A 30 mm | N/A 288 mm | N/A 300 mm | N/A 88 mm |
N/A
28056 |
0 |
| SSG6-50S | $0.00 | N/A | N/A 6 | N/A 50 | N/A S1 | N/A 30 mm | N/A 300 mm | N/A 312 mm | N/A 88 mm |
N/A
28073 |
0 |
| SSG6-55S | $0.00 | N/A | N/A 6 | N/A 55 | N/A S1 | N/A 30 mm | N/A 330 mm | N/A 342 mm | N/A 88 mm |
N/A
28090 |
0 |
| SSG6-56S | $0.00 | N/A | N/A 6 | N/A 56 | N/A S1 | N/A 30 mm | N/A 336 mm | N/A 348 mm | N/A 88 mm |
N/A
28107 |
0 |
| SSG6-60S | $0.00 | N/A | N/A 6 | N/A 60 | N/A S1 | N/A 30 mm | N/A 360 mm | N/A 372 mm | N/A 88 mm |
N/A
28124 |
0 |
| SSG6-62S | $0.00 | N/A | N/A 6 | N/A 62 | N/A S1 | N/A 40 mm | N/A 372 mm | N/A 384 mm | N/A 88 mm |
N/A
28140 |
0 |
| SSG6-64S | $0.00 | N/A | N/A 6 | N/A 64 | N/A S1 | N/A 40 mm | N/A 384 mm | N/A 396 mm | N/A 88 mm |
N/A
28156 |
0 |
| SSG6-65S | $0.00 | N/A | N/A 6 | N/A 65 | N/A S1 | N/A 40 mm | N/A 390 mm | N/A 402 mm | N/A 88 mm |
N/A
28172 |
0 |
| SSG6-66S | $0.00 | N/A | N/A 6 | N/A 66 | N/A S1 | N/A 40 mm | N/A 396 mm | N/A 408 mm | N/A 88 mm |
N/A
28188 |
0 |
| SSG6-68S | $0.00 | N/A | N/A 6 | N/A 68 | N/A S1 | N/A 40 mm | N/A 408 mm | N/A 420 mm | N/A 88 mm |
N/A
28204 |
0 |
| SSG6-70S | $0.00 | N/A | N/A 6 | N/A 70 | N/A S1 | N/A 40 mm | N/A 420 mm | N/A 432 mm | N/A 88 mm |
N/A
28220 |
0 |
| SSG6-80S | $0.00 | N/A | N/A 6 | N/A 80 | N/A S1 | N/A 40 mm | N/A 480 mm | N/A 492 mm | N/A 88 mm |
N/A
28236 |
0 |
| SSG6-32SJ30 | $1,456.80 | N/A | N/A 6 | N/A 32 | N/A S1K | N/A 30 mm | N/A 192 mm | N/A 204 mm | N/A 88 mm |
N/A
27953 |
1456.8 |
| SSG6-32SJ32 | $1,456.80 | N/A | N/A 6 | N/A 32 | N/A S1K | N/A 32 mm | N/A 192 mm | N/A 204 mm | N/A 88 mm |
N/A
27954 |
1456.8 |