The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 121 122 123 124 125 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG6-36SJ32 $1,464.50 N/A N/A 6 N/A 36 N/A S1K N/A 32 mm N/A 216 mm N/A 228 mm N/A 88 mm N/A
27982
1464.5
SSG6-36SJ35 $1,464.50 N/A N/A 6 N/A 36 N/A S1K N/A 35 mm N/A 216 mm N/A 228 mm N/A 88 mm N/A
27983
1464.5
SSG6-36SJ40 $1,464.50 N/A N/A 6 N/A 36 N/A S1K N/A 40 mm N/A 216 mm N/A 228 mm N/A 88 mm N/A
27984
1464.5
SSG6-36SJ45 $1,464.50 N/A N/A 6 N/A 36 N/A S1K N/A 45 mm N/A 216 mm N/A 228 mm N/A 88 mm N/A
27985
1464.5
SSG6-36SJ50 $1,464.50 N/A N/A 6 N/A 36 N/A S1K N/A 50 mm N/A 216 mm N/A 228 mm N/A 88 mm N/A
27986
1464.5
SSG6-36SJ55 $1,464.50 N/A N/A 6 N/A 36 N/A S1K N/A 55 mm N/A 216 mm N/A 228 mm N/A 88 mm N/A
27987
1464.5
SSG6-36SJ60 $1,464.50 N/A N/A 6 N/A 36 N/A S1K N/A 60 mm N/A 216 mm N/A 228 mm N/A 88 mm N/A
27988
1464.5
SSG6-36SJ65 $1,464.50 N/A N/A 6 N/A 36 N/A S1K N/A 65 mm N/A 216 mm N/A 228 mm N/A 88 mm N/A
27989
1464.5
SSG6-36SJ70 $1,472.20 N/A N/A 6 N/A 36 N/A S1K N/A 70 mm N/A 216 mm N/A 228 mm N/A 88 mm N/A
27990
1472.2
SSG6-36SJ75 $1,472.20 N/A N/A 6 N/A 36 N/A S1K N/A 75 mm N/A 216 mm N/A 228 mm N/A 88 mm N/A
27991
1472.2
SSG6-36SJ80 $1,472.20 N/A N/A 6 N/A 36 N/A S1K N/A 80 mm N/A 216 mm N/A 228 mm N/A 88 mm N/A
27992
1472.2
SSG6-36SJ85 $1,472.20 N/A N/A 6 N/A 36 N/A S1K N/A 85 mm N/A 216 mm N/A 228 mm N/A 88 mm N/A
27993
1472.2
SSG6-40SJ30 $1,650.40 N/A N/A 6 N/A 40 N/A S1K N/A 30 mm N/A 240 mm N/A 252 mm N/A 88 mm N/A
27995
1650.4
SSG6-40SJ32 $1,650.40 N/A N/A 6 N/A 40 N/A S1K N/A 32 mm N/A 240 mm N/A 252 mm N/A 88 mm N/A
27996
1650.4
SSG6-40SJ35 $1,650.40 N/A N/A 6 N/A 40 N/A S1K N/A 35 mm N/A 240 mm N/A 252 mm N/A 88 mm N/A
27997
1650.4
SSG6-40SJ40 $1,650.40 N/A N/A 6 N/A 40 N/A S1K N/A 40 mm N/A 240 mm N/A 252 mm N/A 88 mm N/A
27998
1650.4
SSG6-40SJ45 $1,650.40 N/A N/A 6 N/A 40 N/A S1K N/A 45 mm N/A 240 mm N/A 252 mm N/A 88 mm N/A
27999
1650.4
SSG6-40SJ50 $1,650.40 N/A N/A 6 N/A 40 N/A S1K N/A 50 mm N/A 240 mm N/A 252 mm N/A 88 mm N/A
28000
1650.4
SSG6-40SJ55 $1,650.40 N/A N/A 6 N/A 40 N/A S1K N/A 55 mm N/A 240 mm N/A 252 mm N/A 88 mm N/A
28001
1650.4
SSG6-40SJ60 $1,650.40 N/A N/A 6 N/A 40 N/A S1K N/A 60 mm N/A 240 mm N/A 252 mm N/A 88 mm N/A
28002
1650.4
SSG6-40SJ65 $1,650.40 N/A N/A 6 N/A 40 N/A S1K N/A 65 mm N/A 240 mm N/A 252 mm N/A 88 mm N/A
28003
1650.4
SSG6-40SJ70 $1,650.40 N/A N/A 6 N/A 40 N/A S1K N/A 70 mm N/A 240 mm N/A 252 mm N/A 88 mm N/A
28004
1650.4
SSG6-40SJ75 $1,650.40 N/A N/A 6 N/A 40 N/A S1K N/A 75 mm N/A 240 mm N/A 252 mm N/A 88 mm N/A
28005
1650.4
SSG6-40SJ80 $1,650.40 N/A N/A 6 N/A 40 N/A S1K N/A 80 mm N/A 240 mm N/A 252 mm N/A 88 mm N/A
28006
1650.4
SSG6-40SJ85 $1,657.10 N/A N/A 6 N/A 40 N/A S1K N/A 85 mm N/A 240 mm N/A 252 mm N/A 88 mm N/A
28007
1657.1
Unit of Measure
« 121 122 123 124 125 »