The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 121 122 123 124 125 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG6-40SJ90 $1,657.10 N/A N/A 6 N/A 40 N/A S1K N/A 90 mm N/A 240 mm N/A 252 mm N/A 88 mm N/A
28008
1657.1
SSG6-42SJ30 $1,711.20 N/A N/A 6 N/A 42 N/A S1K N/A 30 mm N/A 252 mm N/A 264 mm N/A 88 mm N/A
28010
1711.2
SSG6-42SJ32 $1,711.20 N/A N/A 6 N/A 42 N/A S1K N/A 32 mm N/A 252 mm N/A 264 mm N/A 88 mm N/A
28011
1711.2
SSG6-42SJ35 $1,711.20 N/A N/A 6 N/A 42 N/A S1K N/A 35 mm N/A 252 mm N/A 264 mm N/A 88 mm N/A
28012
1711.2
SSG6-42SJ40 $1,711.20 N/A N/A 6 N/A 42 N/A S1K N/A 40 mm N/A 252 mm N/A 264 mm N/A 88 mm N/A
28013
1711.2
SSG6-42SJ45 $1,711.20 N/A N/A 6 N/A 42 N/A S1K N/A 45 mm N/A 252 mm N/A 264 mm N/A 88 mm N/A
28014
1711.2
SSG6-42SJ50 $1,711.20 N/A N/A 6 N/A 42 N/A S1K N/A 50 mm N/A 252 mm N/A 264 mm N/A 88 mm N/A
28015
1711.2
SSG6-42SJ55 $1,711.20 N/A N/A 6 N/A 42 N/A S1K N/A 55 mm N/A 252 mm N/A 264 mm N/A 88 mm N/A
28016
1711.2
SSG6-42SJ60 $1,711.20 N/A N/A 6 N/A 42 N/A S1K N/A 60 mm N/A 252 mm N/A 264 mm N/A 88 mm N/A
28017
1711.2
SSG6-42SJ65 $1,711.20 N/A N/A 6 N/A 42 N/A S1K N/A 65 mm N/A 252 mm N/A 264 mm N/A 88 mm N/A
28018
1711.2
SSG6-42SJ70 $1,711.20 N/A N/A 6 N/A 42 N/A S1K N/A 70 mm N/A 252 mm N/A 264 mm N/A 88 mm N/A
28019
1711.2
SSG6-42SJ75 $1,711.20 N/A N/A 6 N/A 42 N/A S1K N/A 75 mm N/A 252 mm N/A 264 mm N/A 88 mm N/A
28020
1711.2
SSG6-42SJ80 $1,711.20 N/A N/A 6 N/A 42 N/A S1K N/A 80 mm N/A 252 mm N/A 264 mm N/A 88 mm N/A
28021
1711.2
SSG6-42SJ85 $1,711.20 N/A N/A 6 N/A 42 N/A S1K N/A 85 mm N/A 252 mm N/A 264 mm N/A 88 mm N/A
28022
1711.2
SSG6-42SJ90 $1,711.20 N/A N/A 6 N/A 42 N/A S1K N/A 90 mm N/A 252 mm N/A 264 mm N/A 88 mm N/A
28023
1711.2
SSG6-44SJ30 $1,767.20 N/A N/A 6 N/A 44 N/A S1K N/A 30 mm N/A 264 mm N/A 276 mm N/A 88 mm N/A
28025
1767.2
SSG6-44SJ32 $1,767.20 N/A N/A 6 N/A 44 N/A S1K N/A 32 mm N/A 264 mm N/A 276 mm N/A 88 mm N/A
28026
1767.2
SSG6-44SJ35 $1,773.90 N/A N/A 6 N/A 44 N/A S1K N/A 35 mm N/A 264 mm N/A 276 mm N/A 88 mm N/A
28027
1773.9
SSG6-44SJ40 $1,773.90 N/A N/A 6 N/A 44 N/A S1K N/A 40 mm N/A 264 mm N/A 276 mm N/A 88 mm N/A
28028
1773.9
SSG6-44SJ45 $1,773.90 N/A N/A 6 N/A 44 N/A S1K N/A 45 mm N/A 264 mm N/A 276 mm N/A 88 mm N/A
28029
1773.9
SSG6-44SJ50 $1,773.90 N/A N/A 6 N/A 44 N/A S1K N/A 50 mm N/A 264 mm N/A 276 mm N/A 88 mm N/A
28030
1773.9
SSG6-44SJ55 $1,773.90 N/A N/A 6 N/A 44 N/A S1K N/A 55 mm N/A 264 mm N/A 276 mm N/A 88 mm N/A
28031
1773.9
SSG6-44SJ60 $1,773.90 N/A N/A 6 N/A 44 N/A S1K N/A 60 mm N/A 264 mm N/A 276 mm N/A 88 mm N/A
28032
1773.9
SSG6-44SJ65 $1,773.90 N/A N/A 6 N/A 44 N/A S1K N/A 65 mm N/A 264 mm N/A 276 mm N/A 88 mm N/A
28033
1773.9
SSG6-44SJ70 $1,773.90 N/A N/A 6 N/A 44 N/A S1K N/A 70 mm N/A 264 mm N/A 276 mm N/A 88 mm N/A
28034
1773.9
Unit of Measure
« 121 122 123 124 125 »