The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 121 122 123 124 125 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG6-48SJ45 $1,911.40 N/A N/A 6 N/A 48 N/A S1K N/A 45 mm N/A 288 mm N/A 300 mm N/A 88 mm N/A
28062
1911.4
SSG6-48SJ50 $1,911.40 N/A N/A 6 N/A 48 N/A S1K N/A 50 mm N/A 288 mm N/A 300 mm N/A 88 mm N/A
28063
1911.4
SSG6-48SJ55 $1,911.40 N/A N/A 6 N/A 48 N/A S1K N/A 55 mm N/A 288 mm N/A 300 mm N/A 88 mm N/A
28064
1911.4
SSG6-48SJ60 $1,911.40 N/A N/A 6 N/A 48 N/A S1K N/A 60 mm N/A 288 mm N/A 300 mm N/A 88 mm N/A
28065
1911.4
SSG6-48SJ65 $1,911.40 N/A N/A 6 N/A 48 N/A S1K N/A 65 mm N/A 288 mm N/A 300 mm N/A 88 mm N/A
28066
1911.4
SSG6-48SJ70 $1,911.40 N/A N/A 6 N/A 48 N/A S1K N/A 70 mm N/A 288 mm N/A 300 mm N/A 88 mm N/A
28067
1911.4
SSG6-48SJ75 $1,911.40 N/A N/A 6 N/A 48 N/A S1K N/A 75 mm N/A 288 mm N/A 300 mm N/A 88 mm N/A
28068
1911.4
SSG6-48SJ80 $1,911.40 N/A N/A 6 N/A 48 N/A S1K N/A 80 mm N/A 288 mm N/A 300 mm N/A 88 mm N/A
28069
1911.4
SSG6-48SJ85 $1,911.40 N/A N/A 6 N/A 48 N/A S1K N/A 85 mm N/A 288 mm N/A 300 mm N/A 88 mm N/A
28070
1911.4
SSG6-48SJ90 $1,911.40 N/A N/A 6 N/A 48 N/A S1K N/A 90 mm N/A 288 mm N/A 300 mm N/A 88 mm N/A
28071
1911.4
SSG6-48SJ95 $1,911.40 N/A N/A 6 N/A 48 N/A S1K N/A 95 mm N/A 288 mm N/A 300 mm N/A 88 mm N/A
28072
1911.4
SSG6-50SJ100 $2,042.70 N/A N/A 6 N/A 50 N/A S1K N/A 100 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28074
2042.7
SSG6-50SJ30 $2,036.00 N/A N/A 6 N/A 50 N/A S1K N/A 30 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28075
2036
SSG6-50SJ32 $2,056.00 N/A N/A 6 N/A 50 N/A S1K N/A 32 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28076
2056
SSG6-50SJ35 $2,056.00 N/A N/A 6 N/A 50 N/A S1K N/A 35 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28077
2056
SSG6-50SJ40 $2,056.00 N/A N/A 6 N/A 50 N/A S1K N/A 40 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28078
2056
SSG6-50SJ45 $2,056.00 N/A N/A 6 N/A 50 N/A S1K N/A 45 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28079
2056
SSG6-50SJ50 $2,056.00 N/A N/A 6 N/A 50 N/A S1K N/A 50 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28080
2056
SSG6-50SJ55 $2,056.00 N/A N/A 6 N/A 50 N/A S1K N/A 55 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28081
2056
SSG6-50SJ60 $2,056.00 N/A N/A 6 N/A 50 N/A S1K N/A 60 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28082
2056
SSG6-50SJ65 $2,056.00 N/A N/A 6 N/A 50 N/A S1K N/A 65 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28083
2056
SSG6-50SJ70 $2,056.00 N/A N/A 6 N/A 50 N/A S1K N/A 70 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28084
2056
SSG6-50SJ75 $2,056.00 N/A N/A 6 N/A 50 N/A S1K N/A 75 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28085
2056
SSG6-50SJ80 $2,056.00 N/A N/A 6 N/A 50 N/A S1K N/A 80 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28086
2056
SSG6-50SJ85 $2,056.00 N/A N/A 6 N/A 50 N/A S1K N/A 85 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28087
2056
Unit of Measure
« 121 122 123 124 125 »