The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 121 122 123 124 125 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG6-50SJ90 $2,056.00 N/A N/A 6 N/A 50 N/A S1K N/A 90 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28088
2056
SSG6-50SJ95 $2,056.00 N/A N/A 6 N/A 50 N/A S1K N/A 95 mm N/A 300 mm N/A 312 mm N/A 88 mm N/A
28089
2056
SSG6-55SJ100 $2,277.50 N/A N/A 6 N/A 55 N/A S1SK N/A 100 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28091
2277.5
SSG6-55SJ30 $2,277.50 N/A N/A 6 N/A 55 N/A S1SK N/A 30 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28092
2277.5
SSG6-55SJ32 $2,277.50 N/A N/A 6 N/A 55 N/A S1SK N/A 32 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28093
2277.5
SSG6-55SJ35 $2,277.50 N/A N/A 6 N/A 55 N/A S1SK N/A 35 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28094
2277.5
SSG6-55SJ40 $2,277.50 N/A N/A 6 N/A 55 N/A S1SK N/A 40 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28095
2277.5
SSG6-55SJ45 $2,277.50 N/A N/A 6 N/A 55 N/A S1SK N/A 45 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28096
2277.5
SSG6-55SJ50 $2,277.50 N/A N/A 6 N/A 55 N/A S1SK N/A 50 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28097
2277.5
SSG6-55SJ55 $2,277.50 N/A N/A 6 N/A 55 N/A S1SK N/A 55 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28098
2277.5
SSG6-55SJ60 $2,277.50 N/A N/A 6 N/A 55 N/A S1SK N/A 60 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28099
2277.5
SSG6-55SJ65 $2,277.50 N/A N/A 6 N/A 55 N/A S1SK N/A 65 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28100
2277.5
SSG6-55SJ70 $2,277.50 N/A N/A 6 N/A 55 N/A S1SK N/A 70 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28101
2277.5
SSG6-55SJ75 $2,284.20 N/A N/A 6 N/A 55 N/A S1SK N/A 75 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28102
2284.2
SSG6-55SJ80 $2,284.20 N/A N/A 6 N/A 55 N/A S1SK N/A 80 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28103
2284.2
SSG6-55SJ85 $2,284.20 N/A N/A 6 N/A 55 N/A S1SK N/A 85 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28104
2284.2
SSG6-55SJ90 $2,284.20 N/A N/A 6 N/A 55 N/A S1SK N/A 90 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28105
2284.2
SSG6-55SJ95 $2,284.20 N/A N/A 6 N/A 55 N/A S1SK N/A 95 mm N/A 330 mm N/A 342 mm N/A 88 mm N/A
28106
2284.2
SSG6-56SJ100 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 100 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28108
2356.4
SSG6-56SJ30 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 30 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28109
2356.4
SSG6-56SJ32 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 32 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28110
2356.4
SSG6-56SJ35 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 35 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28111
2356.4
SSG6-56SJ40 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 40 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28112
2356.4
SSG6-56SJ45 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 45 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28113
2356.4
SSG6-56SJ50 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 50 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28114
2356.4
Unit of Measure
« 121 122 123 124 125 »