The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 126 127 128 129 130 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG6-56SJ55 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 55 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28115
2356.4
SSG6-56SJ60 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 60 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28116
2356.4
SSG6-56SJ65 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 65 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28117
2356.4
SSG6-56SJ70 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 70 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28118
2356.4
SSG6-56SJ75 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 75 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28119
2356.4
SSG6-56SJ80 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 80 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28120
2356.4
SSG6-56SJ85 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 85 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28121
2356.4
SSG6-56SJ90 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 90 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28122
2356.4
SSG6-56SJ95 $2,356.40 N/A N/A 6 N/A 56 N/A S1SK N/A 95 mm N/A 336 mm N/A 348 mm N/A 88 mm N/A
28123
2356.4
SSG6-60SJ100 $2,511.90 N/A N/A 6 N/A 60 N/A S1SK N/A 100 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28125
2511.9
SSG6-60SJ30 $2,511.90 N/A N/A 6 N/A 60 N/A S1SK N/A 30 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28126
2511.9
SSG6-60SJ32 $2,511.90 N/A N/A 6 N/A 60 N/A S1SK N/A 32 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28127
2511.9
SSG6-60SJ35 $2,511.90 N/A N/A 6 N/A 60 N/A S1SK N/A 35 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28128
2511.9
SSG6-60SJ40 $2,511.90 N/A N/A 6 N/A 60 N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28129
2511.9
SSG6-60SJ45 $2,498.60 N/A N/A 6 N/A 60 N/A S1SK N/A 45 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28130
2498.6
SSG6-60SJ50 $2,518.60 N/A N/A 6 N/A 60 N/A S1SK N/A 50 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28131
2518.6
SSG6-60SJ60 $2,518.60 N/A N/A 6 N/A 60 N/A S1SK N/A 60 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28132
2518.6
SSG6-60SJ65 $2,518.60 N/A N/A 6 N/A 60 N/A S1SK N/A 65 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28133
2518.6
SSG6-60SJ70 $2,518.60 N/A N/A 6 N/A 60 N/A S1SK N/A 70 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28134
2518.6
SSG6-60SJ75 $2,518.60 N/A N/A 6 N/A 60 N/A S1SK N/A 75 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28135
2518.6
SSG6-60SJ80 $2,518.60 N/A N/A 6 N/A 60 N/A S1SK N/A 80 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28136
2518.6
SSG6-60SJ85 $2,518.60 N/A N/A 6 N/A 60 N/A S1SK N/A 85 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28137
2518.6
SSG6-60SJ90 $2,518.60 N/A N/A 6 N/A 60 N/A S1SK N/A 90 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28138
2518.6
SSG6-60SJ95 $2,518.60 N/A N/A 6 N/A 60 N/A S1SK N/A 95 mm N/A 360 mm N/A 372 mm N/A 88 mm N/A
28139
2518.6
SSG6-62SJ100 $2,738.30 N/A N/A 6 N/A 62 N/A S1SK N/A 100 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28141
2738.3
Unit of Measure
« 126 127 128 129 130 »