The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 126 127 128 129 130 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG6-62SJ105 $2,738.30 N/A N/A 6 N/A 62 N/A S1SK N/A 105 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28142
2738.3
SSG6-62SJ110 $2,738.30 N/A N/A 6 N/A 62 N/A S1SK N/A 110 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28143
2738.3
SSG6-62SJ40 $2,738.30 N/A N/A 6 N/A 62 N/A S1SK N/A 40 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28144
2738.3
SSG6-62SJ45 $2,738.30 N/A N/A 6 N/A 62 N/A S1SK N/A 45 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28145
2738.3
SSG6-62SJ50 $2,738.30 N/A N/A 6 N/A 62 N/A S1SK N/A 50 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28146
2738.3
SSG6-62SJ55 $2,738.30 N/A N/A 6 N/A 62 N/A S1SK N/A 55 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28147
2738.3
SSG6-62SJ60 $2,738.30 N/A N/A 6 N/A 62 N/A S1SK N/A 60 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28148
2738.3
SSG6-62SJ65 $2,738.30 N/A N/A 6 N/A 62 N/A S1SK N/A 65 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28149
2738.3
SSG6-62SJ70 $2,738.30 N/A N/A 6 N/A 62 N/A S1SK N/A 70 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28150
2738.3
SSG6-62SJ75 $2,738.30 N/A N/A 6 N/A 62 N/A S1SK N/A 75 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28151
2738.3
SSG6-62SJ80 $2,738.30 N/A N/A 6 N/A 62 N/A S1SK N/A 80 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28152
2738.3
SSG6-62SJ85 $2,738.30 N/A N/A 6 N/A 62 N/A S1SK N/A 85 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28153
2738.3
SSG6-62SJ90 $2,738.30 N/A N/A 6 N/A 62 N/A S1SK N/A 90 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28154
2738.3
SSG6-62SJ95 $2,745.00 N/A N/A 6 N/A 62 N/A S1SK N/A 95 mm N/A 372 mm N/A 384 mm N/A 88 mm N/A
28155
2745
SSG6-64SJ100 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 100 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28157
2969.4
SSG6-64SJ105 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 105 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28158
2969.4
SSG6-64SJ110 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 110 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28159
2969.4
SSG6-64SJ40 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 40 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28160
2969.4
SSG6-64SJ45 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 45 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28161
2969.4
SSG6-64SJ50 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 50 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28162
2969.4
SSG6-64SJ55 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 55 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28163
2969.4
SSG6-64SJ60 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 60 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28164
2969.4
SSG6-64SJ65 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 65 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28165
2969.4
SSG6-64SJ70 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 70 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28166
2969.4
SSG6-64SJ75 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 75 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28167
2969.4
Unit of Measure
« 126 127 128 129 130 »