The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 126 127 128 129 130 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG6-64SJ80 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 80 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28168
2969.4
SSG6-64SJ85 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 85 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28169
2969.4
SSG6-64SJ90 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 90 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28170
2969.4
SSG6-64SJ95 $2,969.40 N/A N/A 6 N/A 64 N/A S1SK N/A 95 mm N/A 384 mm N/A 396 mm N/A 88 mm N/A
28171
2969.4
SSG6-65SJ100 $3,212.10 N/A N/A 6 N/A 65 N/A S1SK N/A 100 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28173
3212.1
SSG6-65SJ105 $3,212.10 N/A N/A 6 N/A 65 N/A S1SK N/A 105 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28174
3212.1
SSG6-65SJ110 $3,212.10 N/A N/A 6 N/A 65 N/A S1SK N/A 110 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28175
3212.1
SSG6-65SJ40 $3,212.10 N/A N/A 6 N/A 65 N/A S1SK N/A 40 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28176
3212.1
SSG6-65SJ45 $3,212.10 N/A N/A 6 N/A 65 N/A S1SK N/A 45 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28177
3212.1
SSG6-65SJ50 $3,212.10 N/A N/A 6 N/A 65 N/A S1SK N/A 50 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28178
3212.1
SSG6-65SJ55 $3,212.10 N/A N/A 6 N/A 65 N/A S1SK N/A 55 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28179
3212.1
SSG6-65SJ60 $3,218.80 N/A N/A 6 N/A 65 N/A S1SK N/A 60 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28180
3218.8
SSG6-65SJ65 $3,218.80 N/A N/A 6 N/A 65 N/A S1SK N/A 65 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28181
3218.8
SSG6-65SJ70 $3,218.80 N/A N/A 6 N/A 65 N/A S1SK N/A 70 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28182
3218.8
SSG6-65SJ75 $3,218.80 N/A N/A 6 N/A 65 N/A S1SK N/A 75 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28183
3218.8
SSG6-65SJ80 $3,218.80 N/A N/A 6 N/A 65 N/A S1SK N/A 80 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28184
3218.8
SSG6-65SJ85 $3,218.80 N/A N/A 6 N/A 65 N/A S1SK N/A 85 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28185
3218.8
SSG6-65SJ90 $3,218.80 N/A N/A 6 N/A 65 N/A S1SK N/A 90 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28186
3218.8
SSG6-65SJ95 $3,218.80 N/A N/A 6 N/A 65 N/A S1SK N/A 95 mm N/A 390 mm N/A 402 mm N/A 88 mm N/A
28187
3218.8
SSG6-66SJ100 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 100 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28189
3481.1
SSG6-66SJ105 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 105 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28190
3481.1
SSG6-66SJ110 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 110 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28191
3481.1
SSG6-66SJ40 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 40 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28192
3481.1
SSG6-66SJ45 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 45 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28193
3481.1
SSG6-66SJ50 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 50 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28194
3481.1
Unit of Measure
« 126 127 128 129 130 »