The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 126 127 128 129 130 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG6-66SJ55 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 55 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28195
3481.1
SSG6-66SJ60 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 60 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28196
3481.1
SSG6-66SJ65 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 65 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28197
3481.1
SSG6-66SJ70 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 70 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28198
3481.1
SSG6-66SJ75 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 75 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28199
3481.1
SSG6-66SJ80 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 80 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28200
3481.1
SSG6-66SJ85 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 85 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28201
3481.1
SSG6-66SJ90 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 90 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28202
3481.1
SSG6-66SJ95 $3,481.10 N/A N/A 6 N/A 66 N/A S1SK N/A 95 mm N/A 396 mm N/A 408 mm N/A 88 mm N/A
28203
3481.1
SSG6-68SJ100 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 100 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28205
3775.2
SSG6-68SJ105 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 105 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28206
3775.2
SSG6-68SJ110 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 110 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28207
3775.2
SSG6-68SJ40 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 40 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28208
3775.2
SSG6-68SJ45 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 45 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28209
3775.2
SSG6-68SJ50 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 50 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28210
3775.2
SSG6-68SJ55 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 55 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28211
3775.2
SSG6-68SJ60 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 60 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28212
3775.2
SSG6-68SJ65 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 65 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28213
3775.2
SSG6-68SJ70 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 70 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28214
3775.2
SSG6-68SJ75 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 75 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28215
3775.2
SSG6-68SJ80 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 80 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28216
3775.2
SSG6-68SJ85 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 85 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28217
3775.2
SSG6-68SJ90 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 90 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28218
3775.2
SSG6-68SJ95 $3,775.20 N/A N/A 6 N/A 68 N/A S1SK N/A 95 mm N/A 408 mm N/A 420 mm N/A 88 mm N/A
28219
3775.2
SSG6-70SJ100 $4,081.60 N/A N/A 6 N/A 70 N/A S1SK N/A 100 mm N/A 420 mm N/A 432 mm N/A 88 mm N/A
28221
4081.6
Unit of Measure
« 126 127 128 129 130 »