KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG6-80SJ65 | $4,412.50 | N/A | N/A 6 | N/A 80 | N/A S1SK | N/A 65 mm | N/A 480 mm | N/A 492 mm | N/A 88 mm |
N/A
28248 |
4412.5 |
| SSG6-80SJ70 | $4,412.50 | N/A | N/A 6 | N/A 80 | N/A S1SK | N/A 70 mm | N/A 480 mm | N/A 492 mm | N/A 88 mm |
N/A
28249 |
4412.5 |
| SSG6-80SJ75 | $4,412.50 | N/A | N/A 6 | N/A 80 | N/A S1SK | N/A 75 mm | N/A 480 mm | N/A 492 mm | N/A 88 mm |
N/A
28250 |
4412.5 |
| SSG6-80SJ80 | $4,412.50 | N/A | N/A 6 | N/A 80 | N/A S1SK | N/A 80 mm | N/A 480 mm | N/A 492 mm | N/A 88 mm |
N/A
28251 |
4412.5 |
| SSG6-80SJ85 | $4,412.50 | N/A | N/A 6 | N/A 80 | N/A S1SK | N/A 85 mm | N/A 480 mm | N/A 492 mm | N/A 88 mm |
N/A
28252 |
4412.5 |
| SSG6-80SJ90 | $4,423.00 | N/A | N/A 6 | N/A 80 | N/A S1SK | N/A 90 mm | N/A 480 mm | N/A 492 mm | N/A 88 mm |
N/A
28253 |
4423 |
| SSG6-80SJ95 | $4,423.00 | N/A | N/A 6 | N/A 80 | N/A S1SK | N/A 95 mm | N/A 480 mm | N/A 492 mm | N/A 88 mm |
N/A
28254 |
4423 |
| SSG8-20S | $0.00 | N/A | N/A 8 | N/A 20 | N/A S1 | N/A 30 mm | N/A 160 mm | N/A 176 mm | N/A 110 mm |
N/A
28255 |
0 |
| SSG8-25S | $0.00 | N/A | N/A 8 | N/A 25 | N/A S1 | N/A 30 mm | N/A 200 mm | N/A 216 mm | N/A 110 mm |
N/A
28265 |
0 |
| SSG8-30S | $0.00 | N/A | N/A 8 | N/A 30 | N/A S1 | N/A 40 mm | N/A 240 mm | N/A 256 mm | N/A 110 mm |
N/A
28279 |
0 |
| SSG8-32S | $0.00 | N/A | N/A 8 | N/A 32 | N/A S1 | N/A 40 mm | N/A 256 mm | N/A 272 mm | N/A 110 mm |
N/A
28298 |
0 |
| SSG8-35S | $0.00 | N/A | N/A 8 | N/A 35 | N/A S1 | N/A 40 mm | N/A 280 mm | N/A 296 mm | N/A 110 mm |
N/A
28317 |
0 |
| SSG8-36S | $0.00 | N/A | N/A 8 | N/A 36 | N/A S1 | N/A 40 mm | N/A 288 mm | N/A 304 mm | N/A 110 mm |
N/A
28336 |
0 |
| SSG8-40S | $0.00 | N/A | N/A 8 | N/A 40 | N/A S1 | N/A 40 mm | N/A 320 mm | N/A 336 mm | N/A 110 mm |
N/A
28355 |
0 |
| SSG8-42S | $0.00 | N/A | N/A 8 | N/A 42 | N/A S1 | N/A 40 mm | N/A 336 mm | N/A 352 mm | N/A 110 mm |
N/A
28375 |
0 |
| SSG8-44S | $0.00 | N/A | N/A 8 | N/A 44 | N/A S1 | N/A 40 mm | N/A 352 mm | N/A 368 mm | N/A 110 mm |
N/A
28396 |
0 |
| SSG8-45S | $0.00 | N/A | N/A 8 | N/A 45 | N/A S1 | N/A 40 mm | N/A 360 mm | N/A 376 mm | N/A 110 mm |
N/A
28417 |
0 |
| SSG8-48S | $0.00 | N/A | N/A 8 | N/A 48 | N/A S1 | N/A 40 mm | N/A 384 mm | N/A 400 mm | N/A 110 mm |
N/A
28438 |
0 |
| SSG8-50S | $0.00 | N/A | N/A 8 | N/A 50 | N/A S1 | N/A 40 mm | N/A 400 mm | N/A 416 mm | N/A 110 mm |
N/A
28460 |
0 |
| SSG8-55S | $0.00 | N/A | N/A 8 | N/A 55 | N/A S1 | N/A 40 mm | N/A 440 mm | N/A 456 mm | N/A 110 mm |
N/A
28482 |
0 |
| SSG8-56S | $0.00 | N/A | N/A 8 | N/A 56 | N/A S1 | N/A 40 mm | N/A 448 mm | N/A 464 mm | N/A 110 mm |
N/A
28504 |
0 |
| SSG8-60S | $2,950.00 | N/A | N/A 8 | N/A 60 | N/A S1 | N/A 40 mm | N/A 480 mm | N/A 496 mm | N/A 110 mm |
N/A
28526 |
2950 |
| SSG8-20SJ30 | $1,516.30 | N/A | N/A 8 | N/A 20 | N/A S1K | N/A 30 mm | N/A 160 mm | N/A 176 mm | N/A 110 mm |
N/A
28256 |
1516.3 |
| SSG8-20SJ32 | $1,516.30 | N/A | N/A 8 | N/A 20 | N/A S1K | N/A 32 mm | N/A 160 mm | N/A 176 mm | N/A 110 mm |
N/A
28257 |
1516.3 |
| SSG8-20SJ35 | $1,516.30 | N/A | N/A 8 | N/A 20 | N/A S1K | N/A 35 mm | N/A 160 mm | N/A 176 mm | N/A 110 mm |
N/A
28258 |
1516.3 |