The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 131 132 133 134 135 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG8-20SJ40 $1,516.30 N/A N/A 8 N/A 20 N/A S1K N/A 40 mm N/A 160 mm N/A 176 mm N/A 110 mm N/A
28259
1516.3
SSG8-20SJ45 $1,516.30 N/A N/A 8 N/A 20 N/A S1K N/A 45 mm N/A 160 mm N/A 176 mm N/A 110 mm N/A
28260
1516.3
SSG8-20SJ50 $1,516.30 N/A N/A 8 N/A 20 N/A S1K N/A 50 mm N/A 160 mm N/A 176 mm N/A 110 mm N/A
28261
1516.3
SSG8-20SJ55 $1,516.30 N/A N/A 8 N/A 20 N/A S1K N/A 55 mm N/A 160 mm N/A 176 mm N/A 110 mm N/A
28262
1516.3
SSG8-20SJ60 $1,516.30 N/A N/A 8 N/A 20 N/A S1K N/A 60 mm N/A 160 mm N/A 176 mm N/A 110 mm N/A
28263
1516.3
SSG8-20SJ65 $1,516.30 N/A N/A 8 N/A 20 N/A S1K N/A 65 mm N/A 160 mm N/A 176 mm N/A 110 mm N/A
28264
1516.3
SSG8-25SJ30 $1,803.50 N/A N/A 8 N/A 25 N/A S1K N/A 30 mm N/A 200 mm N/A 216 mm N/A 110 mm N/A
28266
1803.5
SSG8-25SJ32 $1,803.50 N/A N/A 8 N/A 25 N/A S1K N/A 32 mm N/A 200 mm N/A 216 mm N/A 110 mm N/A
28267
1803.5
SSG8-25SJ35 $1,803.50 N/A N/A 8 N/A 25 N/A S1K N/A 35 mm N/A 200 mm N/A 216 mm N/A 110 mm N/A
28268
1803.5
SSG8-25SJ40 $1,803.50 N/A N/A 8 N/A 25 N/A S1K N/A 40 mm N/A 200 mm N/A 216 mm N/A 110 mm N/A
28269
1803.5
SSG8-25SJ45 $1,803.50 N/A N/A 8 N/A 25 N/A S1K N/A 45 mm N/A 200 mm N/A 216 mm N/A 110 mm N/A
28270
1803.5
SSG8-25SJ50 $1,803.50 N/A N/A 8 N/A 25 N/A S1K N/A 50 mm N/A 200 mm N/A 216 mm N/A 110 mm N/A
28271
1803.5
SSG8-25SJ55 $1,803.50 N/A N/A 8 N/A 25 N/A S1K N/A 55 mm N/A 200 mm N/A 216 mm N/A 110 mm N/A
28272
1803.5
SSG8-25SJ60 $1,803.50 N/A N/A 8 N/A 25 N/A S1K N/A 60 mm N/A 200 mm N/A 216 mm N/A 110 mm N/A
28273
1803.5
SSG8-25SJ65 $1,803.50 N/A N/A 8 N/A 25 N/A S1K N/A 65 mm N/A 200 mm N/A 216 mm N/A 110 mm N/A
28274
1803.5
SSG8-25SJ70 $1,803.50 N/A N/A 8 N/A 25 N/A S1K N/A 70 mm N/A 200 mm N/A 216 mm N/A 110 mm N/A
28275
1803.5
SSG8-25SJ75 $1,803.50 N/A N/A 8 N/A 25 N/A S1K N/A 75 mm N/A 200 mm N/A 216 mm N/A 110 mm N/A
28276
1803.5
SSG8-25SJ80 $1,803.50 N/A N/A 8 N/A 25 N/A S1K N/A 80 mm N/A 200 mm N/A 216 mm N/A 110 mm N/A
28277
1803.5
SSG8-25SJ85 $1,803.50 N/A N/A 8 N/A 25 N/A S1K N/A 85 mm N/A 200 mm N/A 216 mm N/A 110 mm N/A
28278
1803.5
SSG8-30SJ100 $2,060.10 N/A N/A 8 N/A 30 N/A S1K N/A 100 mm N/A 240 mm N/A 256 mm N/A 110 mm N/A
28280
2060.1
SSG8-30SJ105 $2,060.10 N/A N/A 8 N/A 30 N/A S1K N/A 105 mm N/A 240 mm N/A 256 mm N/A 110 mm N/A
28281
2060.1
SSG8-30SJ110 $2,060.10 N/A N/A 8 N/A 30 N/A S1K N/A 110 mm N/A 240 mm N/A 256 mm N/A 110 mm N/A
28282
2060.1
SSG8-30SJ30 $2,060.10 N/A N/A 8 N/A 30 N/A S1K N/A 30 mm N/A 240 mm N/A 256 mm N/A 110 mm N/A
28283
2060.1
SSG8-30SJ32 $2,060.10 N/A N/A 8 N/A 30 N/A S1K N/A 32 mm N/A 240 mm N/A 256 mm N/A 110 mm N/A
28284
2060.1
SSG8-30SJ35 $2,060.10 N/A N/A 8 N/A 30 N/A S1K N/A 35 mm N/A 240 mm N/A 256 mm N/A 110 mm N/A
28285
2060.1
Unit of Measure
« 131 132 133 134 135 »