The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 136 137 138 139 140 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG8-40SJ50 $2,721.60 N/A N/A 8 N/A 40 N/A S1SK N/A 50 mm N/A 320 mm N/A 336 mm N/A 110 mm N/A
28365
2721.6
SSG8-40SJ55 $2,721.60 N/A N/A 8 N/A 40 N/A S1SK N/A 55 mm N/A 320 mm N/A 336 mm N/A 110 mm N/A
28366
2721.6
SSG8-40SJ60 $2,721.60 N/A N/A 8 N/A 40 N/A S1SK N/A 60 mm N/A 320 mm N/A 336 mm N/A 110 mm N/A
28367
2721.6
SSG8-40SJ65 $2,721.60 N/A N/A 8 N/A 40 N/A S1SK N/A 65 mm N/A 320 mm N/A 336 mm N/A 110 mm N/A
28368
2721.6
SSG8-40SJ70 $2,721.60 N/A N/A 8 N/A 40 N/A S1SK N/A 70 mm N/A 320 mm N/A 336 mm N/A 110 mm N/A
28369
2721.6
SSG8-40SJ75 $2,721.60 N/A N/A 8 N/A 40 N/A S1SK N/A 75 mm N/A 320 mm N/A 336 mm N/A 110 mm N/A
28370
2721.6
SSG8-40SJ80 $2,721.60 N/A N/A 8 N/A 40 N/A S1SK N/A 80 mm N/A 320 mm N/A 336 mm N/A 110 mm N/A
28371
2721.6
SSG8-40SJ85 $2,721.60 N/A N/A 8 N/A 40 N/A S1SK N/A 85 mm N/A 320 mm N/A 336 mm N/A 110 mm N/A
28372
2721.6
SSG8-40SJ90 $2,721.60 N/A N/A 8 N/A 40 N/A S1SK N/A 90 mm N/A 320 mm N/A 336 mm N/A 110 mm N/A
28373
2721.6
SSG8-40SJ95 $2,721.60 N/A N/A 8 N/A 40 N/A S1SK N/A 95 mm N/A 320 mm N/A 336 mm N/A 110 mm N/A
28374
2721.6
SSG8-42SJ100 $2,898.20 N/A N/A 8 N/A 42 N/A S1SK N/A 100 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28376
2898.2
SSG8-42SJ105 $2,898.20 N/A N/A 8 N/A 42 N/A S1SK N/A 105 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28377
2898.2
SSG8-42SJ110 $2,898.20 N/A N/A 8 N/A 42 N/A S1SK N/A 110 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28378
2898.2
SSG8-42SJ120 $2,898.20 N/A N/A 8 N/A 42 N/A S1SK N/A 120 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28379
2898.2
SSG8-42SJ130 $2,898.20 N/A N/A 8 N/A 42 N/A S1SK N/A 130 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28380
2898.2
SSG8-42SJ30 $2,898.20 N/A N/A 8 N/A 42 N/A S1SK N/A 30 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28381
2898.2
SSG8-42SJ32 $2,898.20 N/A N/A 8 N/A 42 N/A S1SK N/A 32 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28382
2898.2
SSG8-42SJ35 $2,898.20 N/A N/A 8 N/A 42 N/A S1SK N/A 35 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28383
2898.2
SSG8-42SJ40 $2,898.20 N/A N/A 8 N/A 42 N/A S1SK N/A 40 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28384
2898.2
SSG8-42SJ45 $2,898.20 N/A N/A 8 N/A 42 N/A S1SK N/A 45 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28385
2898.2
SSG8-42SJ50 $2,898.20 N/A N/A 8 N/A 42 N/A S1SK N/A 50 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28386
2898.2
SSG8-42SJ55 $2,919.20 N/A N/A 8 N/A 42 N/A S1SK N/A 55 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28387
2919.2
SSG8-42SJ60 $2,919.20 N/A N/A 8 N/A 42 N/A S1SK N/A 60 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28388
2919.2
SSG8-42SJ65 $2,919.20 N/A N/A 8 N/A 42 N/A S1SK N/A 65 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28389
2919.2
SSG8-42SJ70 $2,919.20 N/A N/A 8 N/A 42 N/A S1SK N/A 70 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28390
2919.2
Unit of Measure
« 136 137 138 139 140 »