The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 136 137 138 139 140 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG8-42SJ75 $2,919.20 N/A N/A 8 N/A 42 N/A S1SK N/A 75 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28391
2919.2
SSG8-42SJ80 $2,919.20 N/A N/A 8 N/A 42 N/A S1SK N/A 80 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28392
2919.2
SSG8-42SJ85 $2,919.20 N/A N/A 8 N/A 42 N/A S1SK N/A 85 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28393
2919.2
SSG8-42SJ90 $2,919.20 N/A N/A 8 N/A 42 N/A S1SK N/A 90 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28394
2919.2
SSG8-42SJ95 $2,919.20 N/A N/A 8 N/A 42 N/A S1SK N/A 95 mm N/A 336 mm N/A 352 mm N/A 110 mm N/A
28395
2919.2
SSG8-44SJ100 $3,043.10 N/A N/A 8 N/A 44 N/A S1SK N/A 100 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28397
3043.1
SSG8-44SJ105 $3,043.10 N/A N/A 8 N/A 44 N/A S1SK N/A 105 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28398
3043.1
SSG8-44SJ110 $3,043.10 N/A N/A 8 N/A 44 N/A S1SK N/A 110 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28399
3043.1
SSG8-44SJ120 $3,043.10 N/A N/A 8 N/A 44 N/A S1SK N/A 120 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28400
3043.1
SSG8-44SJ130 $3,043.10 N/A N/A 8 N/A 44 N/A S1SK N/A 130 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28401
3043.1
SSG8-44SJ30 $3,043.10 N/A N/A 8 N/A 44 N/A S1SK N/A 30 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28402
3043.1
SSG8-44SJ32 $3,043.10 N/A N/A 8 N/A 44 N/A S1SK N/A 32 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28403
3043.1
SSG8-44SJ35 $3,043.10 N/A N/A 8 N/A 44 N/A S1SK N/A 35 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28404
3043.1
SSG8-44SJ40 $3,043.10 N/A N/A 8 N/A 44 N/A S1SK N/A 40 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28405
3043.1
SSG8-44SJ45 $3,043.10 N/A N/A 8 N/A 44 N/A S1SK N/A 45 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28406
3043.1
SSG8-44SJ50 $3,043.10 N/A N/A 8 N/A 44 N/A S1SK N/A 50 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28407
3043.1
SSG8-44SJ55 $3,043.10 N/A N/A 8 N/A 44 N/A S1SK N/A 55 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28408
3043.1
SSG8-44SJ60 $3,043.10 N/A N/A 8 N/A 44 N/A S1SK N/A 60 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28409
3043.1
SSG8-44SJ65 $2,915.40 N/A N/A 8 N/A 44 N/A S1SK N/A 65 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28410
2915.4
SSG8-44SJ70 $2,915.40 N/A N/A 8 N/A 44 N/A S1SK N/A 70 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28411
2915.4
SSG8-44SJ75 $2,915.40 N/A N/A 8 N/A 44 N/A S1SK N/A 75 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28412
2915.4
SSG8-44SJ80 $2,915.40 N/A N/A 8 N/A 44 N/A S1SK N/A 80 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28413
2915.4
SSG8-44SJ85 $2,915.40 N/A N/A 8 N/A 44 N/A S1SK N/A 85 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28414
2915.4
SSG8-44SJ90 $2,915.40 N/A N/A 8 N/A 44 N/A S1SK N/A 90 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28415
2915.4
SSG8-44SJ95 $2,915.40 N/A N/A 8 N/A 44 N/A S1SK N/A 95 mm N/A 352 mm N/A 368 mm N/A 110 mm N/A
28416
2915.4
Unit of Measure
« 136 137 138 139 140 »