The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 136 137 138 139 140 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG8-50SJ40 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 40 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28470
3735.4
SSG8-50SJ45 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 45 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28471
3735.4
SSG8-50SJ50 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 50 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28472
3735.4
SSG8-50SJ55 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 55 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28473
3735.4
SSG8-50SJ60 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 60 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28474
3735.4
SSG8-50SJ65 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 65 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28475
3735.4
SSG8-50SJ70 $3,735.40 N/A N/A 8 N/A 50 N/A S1SK N/A 70 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28476
3735.4
SSG8-50SJ75 $3,724.90 N/A N/A 8 N/A 50 N/A S1SK N/A 75 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28477
3724.9
SSG8-50SJ80 $3,724.90 N/A N/A 8 N/A 50 N/A S1SK N/A 80 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28478
3724.9
SSG8-50SJ85 $3,714.50 N/A N/A 8 N/A 50 N/A S1SK N/A 85 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28479
3714.5
SSG8-50SJ90 $3,714.50 N/A N/A 8 N/A 50 N/A S1SK N/A 90 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28480
3714.5
SSG8-50SJ95 $3,714.50 N/A N/A 8 N/A 50 N/A S1SK N/A 95 mm N/A 400 mm N/A 416 mm N/A 110 mm N/A
28481
3714.5
SSG8-55SJ100 $3,928.10 N/A N/A 8 N/A 55 N/A S1SK N/A 100 mm N/A 440 mm N/A 456 mm N/A 110 mm N/A
28483
3928.1
SSG8-55SJ105 $3,928.10 N/A N/A 8 N/A 55 N/A S1SK N/A 105 mm N/A 440 mm N/A 456 mm N/A 110 mm N/A
28484
3928.1
SSG8-55SJ110 $3,928.10 N/A N/A 8 N/A 55 N/A S1SK N/A 110 mm N/A 440 mm N/A 456 mm N/A 110 mm N/A
28485
3928.1
SSG8-55SJ120 $3,928.10 N/A N/A 8 N/A 55 N/A S1SK N/A 120 mm N/A 440 mm N/A 456 mm N/A 110 mm N/A
28486
3928.1
SSG8-55SJ130 $3,928.10 N/A N/A 8 N/A 55 N/A S1SK N/A 130 mm N/A 440 mm N/A 456 mm N/A 110 mm N/A
28487
3928.1
SSG8-55SJ140 $3,928.10 N/A N/A 8 N/A 55 N/A S1SK N/A 140 mm N/A 440 mm N/A 456 mm N/A 110 mm N/A
28488
3928.1
SSG8-55SJ30 $3,928.10 N/A N/A 8 N/A 55 N/A S1SK N/A 30 mm N/A 440 mm N/A 456 mm N/A 110 mm N/A
28489
3928.1
SSG8-55SJ32 $3,928.10 N/A N/A 8 N/A 55 N/A S1SK N/A 32 mm N/A 440 mm N/A 456 mm N/A 110 mm N/A
28490
3928.1
SSG8-55SJ35 $3,928.10 N/A N/A 8 N/A 55 N/A S1SK N/A 35 mm N/A 440 mm N/A 456 mm N/A 110 mm N/A
28491
3928.1
SSG8-55SJ40 $3,928.10 N/A N/A 8 N/A 55 N/A S1SK N/A 40 mm N/A 440 mm N/A 456 mm N/A 110 mm N/A
28492
3928.1
SSG8-55SJ45 $3,928.10 N/A N/A 8 N/A 55 N/A S1SK N/A 45 mm N/A 440 mm N/A 456 mm N/A 110 mm N/A
28493
3928.1
SSG8-55SJ50 $3,928.10 N/A N/A 8 N/A 55 N/A S1SK N/A 50 mm N/A 440 mm N/A 456 mm N/A 110 mm N/A
28494
3928.1
SSG8-55SJ55 $3,928.10 N/A N/A 8 N/A 55 N/A S1SK N/A 55 mm N/A 440 mm N/A 456 mm N/A 110 mm N/A
28495
3928.1
Unit of Measure
« 136 137 138 139 140 »