The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 141 142 143 144 145 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG8-56SJ80 $4,109.40 N/A N/A 8 N/A 56 N/A S1SK N/A 80 mm N/A 448 mm N/A 464 mm N/A 110 mm N/A
28522
4109.4
SSG8-56SJ85 $4,109.40 N/A N/A 8 N/A 56 N/A S1SK N/A 85 mm N/A 448 mm N/A 464 mm N/A 110 mm N/A
28523
4109.4
SSG8-56SJ90 $4,109.40 N/A N/A 8 N/A 56 N/A S1SK N/A 90 mm N/A 448 mm N/A 464 mm N/A 110 mm N/A
28524
4109.4
SSG8-56SJ95 $4,109.40 N/A N/A 8 N/A 56 N/A S1SK N/A 95 mm N/A 448 mm N/A 464 mm N/A 110 mm N/A
28525
4109.4
SSG8-60SJ100 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 100 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28527
4456.8
SSG8-60SJ105 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 105 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28528
4456.8
SSG8-60SJ110 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 110 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28529
4456.8
SSG8-60SJ120 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 120 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28530
4456.8
SSG8-60SJ130 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 130 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28531
4456.8
SSG8-60SJ140 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 140 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28532
4456.8
SSG8-60SJ30 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 30 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28533
4456.8
SSG8-60SJ32 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 32 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28534
4456.8
SSG8-60SJ35 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 35 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28535
4456.8
SSG8-60SJ40 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 40 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28536
4456.8
SSG8-60SJ45 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 45 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28537
4456.8
SSG8-60SJ50 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 50 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28538
4456.8
SSG8-60SJ55 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 55 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28539
4456.8
SSG8-60SJ60 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 60 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28540
4456.8
SSG8-60SJ65 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 65 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28541
4456.8
SSG8-60SJ70 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 70 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28542
4456.8
SSG8-60SJ75 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 75 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28543
4456.8
SSG8-60SJ80 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 80 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28544
4456.8
SSG8-60SJ85 $4,456.80 N/A N/A 8 N/A 60 N/A S1SK N/A 85 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28545
4456.8
SSG8-60SJ90 $4,435.80 N/A N/A 8 N/A 60 N/A S1SK N/A 90 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28546
4435.8
SSG8-60SJ95 $4,425.30 N/A N/A 8 N/A 60 N/A S1SK N/A 95 mm N/A 480 mm N/A 496 mm N/A 110 mm N/A
28547
4425.3
Unit of Measure
« 141 142 143 144 145 »