The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 141 142 143 144 145 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG10-25SJ65 $2,582.20 N/A N/A 10 N/A 25 N/A S1K N/A 65 mm N/A 250 mm N/A 270 mm N/A 130 mm N/A
24756
2582.2
SSG10-25SJ70 $2,582.20 N/A N/A 10 N/A 25 N/A S1K N/A 70 mm N/A 250 mm N/A 270 mm N/A 130 mm N/A
24757
2582.2
SSG10-25SJ75 $2,582.20 N/A N/A 10 N/A 25 N/A S1K N/A 75 mm N/A 250 mm N/A 270 mm N/A 130 mm N/A
24758
2582.2
SSG10-25SJ80 $2,582.20 N/A N/A 10 N/A 25 N/A S1K N/A 80 mm N/A 250 mm N/A 270 mm N/A 130 mm N/A
24759
2582.2
SSG10-25SJ85 $2,571.70 N/A N/A 10 N/A 25 N/A S1K N/A 85 mm N/A 250 mm N/A 270 mm N/A 130 mm N/A
24760
2571.7
SSG10-25SJ90 $2,571.70 N/A N/A 10 N/A 25 N/A S1K N/A 90 mm N/A 250 mm N/A 270 mm N/A 130 mm N/A
24761
2571.7
SSG10-25SJ95 $2,571.70 N/A N/A 10 N/A 25 N/A S1K N/A 95 mm N/A 250 mm N/A 270 mm N/A 130 mm N/A
24762
2571.7
SSG10-30SJ100 $2,948.30 N/A N/A 10 N/A 30 N/A S1SK N/A 100 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24764
2948.3
SSG10-30SJ105 $2,969.30 N/A N/A 10 N/A 30 N/A S1SK N/A 105 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24765
2969.3
SSG10-30SJ110 $2,958.80 N/A N/A 10 N/A 30 N/A S1SK N/A 110 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24766
2958.8
SSG10-30SJ120 $2,958.80 N/A N/A 10 N/A 30 N/A S1SK N/A 120 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24767
2958.8
SSG10-30SJ130 $2,958.80 N/A N/A 10 N/A 30 N/A S1SK N/A 130 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24768
2958.8
SSG10-30SJ140 $2,958.80 N/A N/A 10 N/A 30 N/A S1SK N/A 140 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24769
2958.8
SSG10-30SJ40 $2,958.80 N/A N/A 10 N/A 30 N/A S1SK N/A 40 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24770
2958.8
SSG10-30SJ45 $2,958.80 N/A N/A 10 N/A 30 N/A S1SK N/A 45 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24771
2958.8
SSG10-30SJ50 $2,958.80 N/A N/A 10 N/A 30 N/A S1SK N/A 50 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24772
2958.8
SSG10-30SJ55 $2,948.30 N/A N/A 10 N/A 30 N/A S1SK N/A 55 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24773
2948.3
SSG10-30SJ60 $2,948.30 N/A N/A 10 N/A 30 N/A S1SK N/A 60 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24774
2948.3
SSG10-30SJ65 $2,948.30 N/A N/A 10 N/A 30 N/A S1SK N/A 65 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24775
2948.3
SSG10-30SJ70 $2,948.30 N/A N/A 10 N/A 30 N/A S1SK N/A 70 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24776
2948.3
SSG10-30SJ75 $2,753.10 N/A N/A 10 N/A 30 N/A S1SK N/A 75 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24777
2753.1
SSG10-30SJ80 $2,753.10 N/A N/A 10 N/A 30 N/A S1SK N/A 80 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24778
2753.1
SSG10-30SJ85 $2,753.10 N/A N/A 10 N/A 30 N/A S1SK N/A 85 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24779
2753.1
SSG10-30SJ90 $2,753.10 N/A N/A 10 N/A 30 N/A S1SK N/A 90 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24780
2753.1
SSG10-30SJ95 $2,753.10 N/A N/A 10 N/A 30 N/A S1SK N/A 95 mm N/A 300 mm N/A 320 mm N/A 130 mm N/A
24781
2753.1
Unit of Measure
« 141 142 143 144 145 »