The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 141 142 143 144 145 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG10-32SJ100 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 100 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24783
2937.3
SSG10-32SJ105 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 105 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24784
2937.3
SSG10-32SJ110 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 110 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24785
2937.3
SSG10-32SJ120 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 120 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24786
2937.3
SSG10-32SJ130 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 130 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24787
2937.3
SSG10-32SJ140 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 140 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24788
2937.3
SSG10-32SJ150 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 150 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24789
2937.3
SSG10-32SJ40 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 40 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24790
2937.3
SSG10-32SJ45 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 45 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24791
2937.3
SSG10-32SJ50 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 50 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24792
2937.3
SSG10-32SJ55 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 55 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24793
2937.3
SSG10-32SJ60 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 60 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24794
2937.3
SSG10-32SJ65 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 65 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24795
2937.3
SSG10-32SJ70 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 70 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24796
2937.3
SSG10-32SJ75 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 75 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24797
2937.3
SSG10-32SJ80 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 80 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24798
2937.3
SSG10-32SJ85 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 85 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24799
2937.3
SSG10-32SJ90 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 90 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24800
2937.3
SSG10-32SJ95 $2,937.30 N/A N/A 10 N/A 32 N/A S1SK N/A 95 mm N/A 320 mm N/A 340 mm N/A 130 mm N/A
24801
2937.3
SSG10-35SJ100 $3,249.60 N/A N/A 10 N/A 35 N/A S1SK N/A 100 mm N/A 350 mm N/A 370 mm N/A 130 mm N/A
24803
3249.6
SSG10-35SJ105 $3,249.60 N/A N/A 10 N/A 35 N/A S1SK N/A 105 mm N/A 350 mm N/A 370 mm N/A 130 mm N/A
24804
3249.6
SSG10-35SJ110 $3,249.60 N/A N/A 10 N/A 35 N/A S1SK N/A 110 mm N/A 350 mm N/A 370 mm N/A 130 mm N/A
24805
3249.6
SSG10-35SJ120 $3,249.60 N/A N/A 10 N/A 35 N/A S1SK N/A 120 mm N/A 350 mm N/A 370 mm N/A 130 mm N/A
24806
3249.6
SSG10-35SJ130 $3,249.60 N/A N/A 10 N/A 35 N/A S1SK N/A 130 mm N/A 350 mm N/A 370 mm N/A 130 mm N/A
24807
3249.6
SSG10-35SJ140 $3,249.60 N/A N/A 10 N/A 35 N/A S1SK N/A 140 mm N/A 350 mm N/A 370 mm N/A 130 mm N/A
24808
3249.6
Unit of Measure
« 141 142 143 144 145 »