The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1.5-90E20 $0.00 N/A N/A 1.5 N/A 90 N/A S1EA/S1EB N/A 20 mm N/A 135 mm N/A 138 mm N/A 41 mm N/A
24726
0
SSG1.5-90E22 $0.00 N/A N/A 1.5 N/A 90 N/A S1EA/S1EB N/A 22 mm N/A 135 mm N/A 138 mm N/A 43 mm N/A
24727
0
SSG1.5-100 $186.06 N/A CAD Icon (for items table) N/A 1.5 N/A 100 N/A S1 N/A 20 mm N/A 150 mm N/A 153 mm N/A 29 mm N/A
24378
186.06
SSG1.5-14 $36.00 N/A CAD Icon (for items table) N/A 1.5 N/A 14 N/A S1 N/A 10 mm N/A 21 mm N/A 24 mm N/A 29 mm N/A
24390
36
SSG1.5-15 $36.55 N/A CAD Icon (for items table) N/A 1.5 N/A 15 N/A S1 N/A 10 mm N/A 22.5 mm N/A 25.5 mm N/A 29 mm N/A
24392
36.55
SSG1.5-16 $38.36 N/A N/A 1.5 N/A 16 N/A S1 N/A 10 mm N/A 24 mm N/A 27 mm N/A 29 mm N/A
24394
38.36
SSG1.5-17 $39.29 N/A CAD Icon (for items table) N/A 1.5 N/A 17 N/A S1 N/A 10 mm N/A 25.5 mm N/A 28.5 mm N/A 29 mm N/A
24397
39.29
SSG1.5-18 $40.21 N/A CAD Icon (for items table) N/A 1.5 N/A 18 N/A S1 N/A 10 mm N/A 27 mm N/A 30 mm N/A 29 mm N/A
24400
40.21
SSG1.5-19 $42.56 N/A CAD Icon (for items table) N/A 1.5 N/A 19 N/A S1 N/A 10 mm N/A 28.5 mm N/A 31.5 mm N/A 29 mm N/A
24403
42.56
SSG1.5-20 $44.63 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A S1 N/A 10 mm N/A 30 mm N/A 33 mm N/A 29 mm N/A
24406
44.63
SSG1.5-21 $45.79 N/A CAD Icon (for items table) N/A 1.5 N/A 21 N/A S1 N/A 10 mm N/A 31.5 mm N/A 34.5 mm N/A 29 mm N/A
24410
45.79
SSG1.5-22 $46.54 N/A CAD Icon (for items table) N/A 1.5 N/A 22 N/A S1 N/A 12 mm N/A 33 mm N/A 36 mm N/A 29 mm N/A
24415
46.54
SSG1.5-23 $48.09 N/A CAD Icon (for items table) N/A 1.5 N/A 23 N/A S1 N/A 12 mm N/A 34.5 mm N/A 37.5 mm N/A 29 mm N/A
24420
48.09
SSG1.5-24 $49.59 N/A CAD Icon (for items table) N/A 1.5 N/A 24 N/A S1 N/A 12 mm N/A 36 mm N/A 39 mm N/A 29 mm N/A
24426
49.59
SSG1.5-25 $52.34 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A S1 N/A 12 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
24432
52.34
SSG1.5-26 $52.97 N/A CAD Icon (for items table) N/A 1.5 N/A 26 N/A S1 N/A 12 mm N/A 39 mm N/A 42 mm N/A 29 mm N/A
24440
52.97
SSG1.5-27 $54.00 N/A N/A 1.5 N/A 27 N/A S1 N/A 15 mm N/A 40.5 mm N/A 43.5 mm N/A 29 mm N/A
24449
54
SSG1.5-28 $54.52 N/A CAD Icon (for items table) N/A 1.5 N/A 28 N/A S1 N/A 15 mm N/A 42 mm N/A 45 mm N/A 29 mm N/A
24459
54.52
SSG1.5-29 $55.04 N/A CAD Icon (for items table) N/A 1.5 N/A 29 N/A S1 N/A 15 mm N/A 43.5 mm N/A 46.5 mm N/A 29 mm N/A
24469
55.04
SSG1.5-30 $55.80 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A S1 N/A 15 mm N/A 45 mm N/A 48 mm N/A 29 mm N/A
24480
55.8
SSG1.5-32 $59.39 N/A CAD Icon (for items table) N/A 1.5 N/A 32 N/A S1 N/A 15 mm N/A 48 mm N/A 51 mm N/A 29 mm N/A
24492
59.39
SSG1.5-34 $62.27 N/A N/A 1.5 N/A 34 N/A S1 N/A 15 mm N/A 51 mm N/A 54 mm N/A 29 mm N/A
24504
62.27
SSG1.5-35 $62.92 N/A CAD Icon (for items table) N/A 1.5 N/A 35 N/A S1 N/A 15 mm N/A 52.5 mm N/A 55.5 mm N/A 29 mm N/A
24517
62.92
SSG1.5-36 $63.75 N/A CAD Icon (for items table) N/A 1.5 N/A 36 N/A S1 N/A 15 mm N/A 54 mm N/A 57 mm N/A 29 mm N/A
24530
63.75
SSG1.5-38 $65.46 N/A CAD Icon (for items table) N/A 1.5 N/A 38 N/A S1 N/A 15 mm N/A 57 mm N/A 60 mm N/A 29 mm N/A
24543
65.46
Unit of Measure
« 16 17 18 19 20 »