The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1.5-40 $68.36 N/A CAD Icon (for items table) N/A 1.5 N/A 40 N/A S1 N/A 15 mm N/A 60 mm N/A 63 mm N/A 29 mm N/A
24556
68.36
SSG1.5-42 $71.82 N/A CAD Icon (for items table) N/A 1.5 N/A 42 N/A S1 N/A 15 mm N/A 63 mm N/A 66 mm N/A 29 mm N/A
24571
71.82
SSG1.5-44 $74.77 N/A CAD Icon (for items table) N/A 1.5 N/A 44 N/A S1 N/A 15 mm N/A 66 mm N/A 69 mm N/A 29 mm N/A
24586
74.77
SSG1.5-45 $76.27 N/A CAD Icon (for items table) N/A 1.5 N/A 45 N/A S1 N/A 18 mm N/A 67.5 mm N/A 70.5 mm N/A 29 mm N/A
24601
76.27
SSG1.5-48 $81.02 N/A CAD Icon (for items table) N/A 1.5 N/A 48 N/A S1 N/A 18 mm N/A 72 mm N/A 75 mm N/A 29 mm N/A
24613
81.02
SSG1.5-50 $84.06 N/A CAD Icon (for items table) N/A 1.5 N/A 50 N/A S1 N/A 18 mm N/A 75 mm N/A 78 mm N/A 29 mm N/A
24625
84.06
SSG1.5-55 $92.02 N/A N/A 1.5 N/A 55 N/A S1 N/A 18 mm N/A 82.5 mm N/A 85.5 mm N/A 29 mm N/A
24640
92.02
SSG1.5-56 $93.62 N/A CAD Icon (for items table) N/A 1.5 N/A 56 N/A S1 N/A 18 mm N/A 84 mm N/A 87 mm N/A 29 mm N/A
24654
93.62
SSG1.5-60 $100.92 N/A CAD Icon (for items table) N/A 1.5 N/A 60 N/A S1 N/A 20 mm N/A 90 mm N/A 93 mm N/A 29 mm N/A
24668
100.92
SSG1.5-64 $109.76 N/A CAD Icon (for items table) N/A 1.5 N/A 64 N/A S1 N/A 20 mm N/A 96 mm N/A 99 mm N/A 29 mm N/A
24679
109.76
SSG1.5-70 $117.63 N/A CAD Icon (for items table) N/A 1.5 N/A 70 N/A S1 N/A 20 mm N/A 105 mm N/A 108 mm N/A 29 mm N/A
24690
117.63
SSG1.5-75 $127.76 N/A N/A 1.5 N/A 75 N/A S1 N/A 20 mm N/A 112.5 mm N/A 115.5 mm N/A 29 mm N/A
24701
127.76
SSG1.5-80 $138.11 N/A CAD Icon (for items table) N/A 1.5 N/A 80 N/A S1 N/A 20 mm N/A 120 mm N/A 123 mm N/A 29 mm N/A
24712
138.11
SSG1.5-90 $158.73 N/A CAD Icon (for items table) N/A 1.5 N/A 90 N/A S1 N/A 20 mm N/A 135 mm N/A 138 mm N/A 29 mm N/A
24724
158.73
SSG1.5-16J12 $0.00 N/A N/A 1.5 N/A 16 N/A S1 N/A 12 mm N/A 24 mm N/A 27 mm N/A 29 mm N/A
24396
0
SSG1.5-100J20 $219.35 N/A CAD Icon (for items table) N/A 1.5 N/A 100 N/A S1K N/A 20 mm N/A 150 mm N/A 153 mm N/A 29 mm N/A
24382
219.35
SSG1.5-100J22 $234.51 N/A N/A 1.5 N/A 100 N/A S1K N/A 22 mm N/A 150 mm N/A 153 mm N/A 29 mm N/A
24383
234.51
SSG1.5-100J25 $234.51 N/A N/A 1.5 N/A 100 N/A S1K N/A 25 mm N/A 150 mm N/A 153 mm N/A 29 mm N/A
24384
234.51
SSG1.5-100J28 $234.51 N/A CAD Icon (for items table) N/A 1.5 N/A 100 N/A S1K N/A 28 mm N/A 150 mm N/A 153 mm N/A 29 mm N/A
24385
234.51
SSG1.5-100J30 $234.51 N/A CAD Icon (for items table) N/A 1.5 N/A 100 N/A S1K N/A 30 mm N/A 150 mm N/A 153 mm N/A 29 mm N/A
24386
234.51
SSG1.5-100J32 $234.51 N/A CAD Icon (for items table) N/A 1.5 N/A 100 N/A S1K N/A 32 mm N/A 150 mm N/A 153 mm N/A 29 mm N/A
24387
234.51
SSG1.5-100J35 $234.51 N/A CAD Icon (for items table) N/A 1.5 N/A 100 N/A S1K N/A 35 mm N/A 150 mm N/A 153 mm N/A 29 mm N/A
24388
234.51
SSG1.5-100J40 $234.51 N/A CAD Icon (for items table) N/A 1.5 N/A 100 N/A S1K N/A 40 mm N/A 150 mm N/A 153 mm N/A 29 mm N/A
24389
234.51
SSG1.5-16J10 $61.48 N/A N/A 1.5 N/A 16 N/A S1K N/A 10 mm N/A 24 mm N/A 27 mm N/A 29 mm N/A
24395
61.48
SSG1.5-17J10 $62.43 N/A CAD Icon (for items table) N/A 1.5 N/A 17 N/A S1K N/A 10 mm N/A 25.5 mm N/A 28.5 mm N/A 29 mm N/A
24398
62.43
Unit of Measure
« 16 17 18 19 20 »