The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1.5-25J15 $89.65 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A S1K N/A 15 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
24436
89.65
SSG1.5-25J16 $89.65 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A S1K N/A 16 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
24437
89.65
SSG1.5-25J17 $89.65 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A S1K N/A 17 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
24438
89.65
SSG1.5-25J18 $89.65 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A S1K N/A 18 mm N/A 37.5 mm N/A 40.5 mm N/A 29 mm N/A
24439
89.65
SSG1.5-26J12 $74.65 N/A N/A 1.5 N/A 26 N/A S1K N/A 12 mm N/A 39 mm N/A 42 mm N/A 29 mm N/A
24443
74.65
SSG1.5-26J14 $90.10 N/A CAD Icon (for items table) N/A 1.5 N/A 26 N/A S1K N/A 14 mm N/A 39 mm N/A 42 mm N/A 29 mm N/A
24444
90.1
SSG1.5-26J15 $90.10 N/A CAD Icon (for items table) N/A 1.5 N/A 26 N/A S1K N/A 15 mm N/A 39 mm N/A 42 mm N/A 29 mm N/A
24445
90.1
SSG1.5-26J16 $90.10 N/A CAD Icon (for items table) N/A 1.5 N/A 26 N/A S1K N/A 16 mm N/A 39 mm N/A 42 mm N/A 29 mm N/A
24446
90.1
SSG1.5-26J17 $90.10 N/A CAD Icon (for items table) N/A 1.5 N/A 26 N/A S1K N/A 17 mm N/A 39 mm N/A 42 mm N/A 29 mm N/A
24447
90.1
SSG1.5-26J18 $90.10 N/A CAD Icon (for items table) N/A 1.5 N/A 26 N/A S1K N/A 18 mm N/A 39 mm N/A 42 mm N/A 29 mm N/A
24448
90.1
SSG1.5-27J15 $75.56 N/A CAD Icon (for items table) N/A 1.5 N/A 27 N/A S1K N/A 15 mm N/A 40.5 mm N/A 43.5 mm N/A 29 mm N/A
24453
75.56
SSG1.5-27J16 $91.09 N/A CAD Icon (for items table) N/A 1.5 N/A 27 N/A S1K N/A 16 mm N/A 40.5 mm N/A 43.5 mm N/A 29 mm N/A
24454
91.09
SSG1.5-27J17 $91.09 N/A CAD Icon (for items table) N/A 1.5 N/A 27 N/A S1K N/A 17 mm N/A 40.5 mm N/A 43.5 mm N/A 29 mm N/A
24455
91.09
SSG1.5-27J18 $91.09 N/A CAD Icon (for items table) N/A 1.5 N/A 27 N/A S1K N/A 18 mm N/A 40.5 mm N/A 43.5 mm N/A 29 mm N/A
24456
91.09
SSG1.5-27J19 $91.09 N/A CAD Icon (for items table) N/A 1.5 N/A 27 N/A S1K N/A 19 mm N/A 40.5 mm N/A 43.5 mm N/A 29 mm N/A
24457
91.09
SSG1.5-27J20 $91.09 N/A CAD Icon (for items table) N/A 1.5 N/A 27 N/A S1K N/A 20 mm N/A 40.5 mm N/A 43.5 mm N/A 29 mm N/A
24458
91.09
SSG1.5-28J15 $76.02 N/A CAD Icon (for items table) N/A 1.5 N/A 28 N/A S1K N/A 15 mm N/A 42 mm N/A 45 mm N/A 29 mm N/A
24463
76.02
SSG1.5-28J16 $91.32 N/A CAD Icon (for items table) N/A 1.5 N/A 28 N/A S1K N/A 16 mm N/A 42 mm N/A 45 mm N/A 29 mm N/A
24464
91.32
SSG1.5-28J17 $91.32 N/A CAD Icon (for items table) N/A 1.5 N/A 28 N/A S1K N/A 17 mm N/A 42 mm N/A 45 mm N/A 29 mm N/A
24465
91.32
SSG1.5-28J18 $91.32 N/A CAD Icon (for items table) N/A 1.5 N/A 28 N/A S1K N/A 18 mm N/A 42 mm N/A 45 mm N/A 29 mm N/A
24466
91.32
SSG1.5-28J19 $91.32 N/A CAD Icon (for items table) N/A 1.5 N/A 28 N/A S1K N/A 19 mm N/A 42 mm N/A 45 mm N/A 29 mm N/A
24467
91.32
SSG1.5-28J20 $91.32 N/A CAD Icon (for items table) N/A 1.5 N/A 28 N/A S1K N/A 20 mm N/A 42 mm N/A 45 mm N/A 29 mm N/A
24468
91.32
SSG1.5-29J15 $76.36 N/A N/A 1.5 N/A 29 N/A S1K N/A 15 mm N/A 43.5 mm N/A 46.5 mm N/A 29 mm N/A
24473
76.36
SSG1.5-29J16 $91.65 N/A CAD Icon (for items table) N/A 1.5 N/A 29 N/A S1K N/A 16 mm N/A 43.5 mm N/A 46.5 mm N/A 29 mm N/A
24474
91.65
SSG1.5-29J17 $91.65 N/A CAD Icon (for items table) N/A 1.5 N/A 29 N/A S1K N/A 17 mm N/A 43.5 mm N/A 46.5 mm N/A 29 mm N/A
24475
91.65
Unit of Measure
« 16 17 18 19 20 »