The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG0.8-25B $49.71 N/A CAD Icon (for items table) N/A 0.8 N/A 25 N/A S1T N/A 6 mm N/A 20 mm N/A 21.6 mm N/A 16 mm N/A
24118
49.71
SSG0.8-26A $51.40 N/A CAD Icon (for items table) N/A 0.8 N/A 26 N/A S1T N/A 6 mm N/A 20.8 mm N/A 22.4 mm N/A 16 mm N/A
24119
51.4
SSG0.8-27A $52.93 N/A CAD Icon (for items table) N/A 0.8 N/A 27 N/A S1T N/A 6 mm N/A 21.6 mm N/A 23.2 mm N/A 16 mm N/A
24120
52.93
SSG0.8-28A $54.45 N/A CAD Icon (for items table) N/A 0.8 N/A 28 N/A S1T N/A 6 mm N/A 22.4 mm N/A 24 mm N/A 16 mm N/A
24121
54.45
SSG0.8-29A $56.47 N/A CAD Icon (for items table) N/A 0.8 N/A 29 N/A S1T N/A 6 mm N/A 23.2 mm N/A 24.8 mm N/A 16 mm N/A
24122
56.47
SSG0.8-30A $58.12 N/A N/A 0.8 N/A 30 N/A S1T N/A 5 mm N/A 24 mm N/A 25.6 mm N/A 16 mm N/A
24123
58.12
SSG0.8-30B $58.11 N/A CAD Icon (for items table) N/A 0.8 N/A 30 N/A S1T N/A 6 mm N/A 24 mm N/A 25.6 mm N/A 16 mm N/A
24124
58.11
SSG0.8-30C $58.08 N/A CAD Icon (for items table) N/A 0.8 N/A 30 N/A S1T N/A 8 mm N/A 24 mm N/A 25.6 mm N/A 16 mm N/A
24125
58.08
SSG0.8-32A $61.50 N/A CAD Icon (for items table) N/A 0.8 N/A 32 N/A S1T N/A 6 mm N/A 25.6 mm N/A 27.2 mm N/A 16 mm N/A
24126
61.5
SSG0.8-34A $64.28 N/A N/A 0.8 N/A 34 N/A S1T N/A 6 mm N/A 27.2 mm N/A 28.8 mm N/A 16 mm N/A
24127
64.28
SSG0.8-35A $65.84 N/A CAD Icon (for items table) N/A 0.8 N/A 35 N/A S1T N/A 6 mm N/A 28 mm N/A 29.6 mm N/A 16 mm N/A
24128
65.84
SSG0.8-36A $67.33 N/A CAD Icon (for items table) N/A 0.8 N/A 36 N/A S1T N/A 6 mm N/A 28.8 mm N/A 30.4 mm N/A 16 mm N/A
24129
67.33
SSG0.8-38A $70.09 N/A N/A 0.8 N/A 38 N/A S1T N/A 6 mm N/A 30.4 mm N/A 32 mm N/A 16 mm N/A
24130
70.09
SSG0.8-40A $72.69 N/A N/A 0.8 N/A 40 N/A S1T N/A 6 mm N/A 32 mm N/A 33.6 mm N/A 16 mm N/A
24131
72.69
SSG0.8-40B $72.67 N/A CAD Icon (for items table) N/A 0.8 N/A 40 N/A S1T N/A 8 mm N/A 32 mm N/A 33.6 mm N/A 16 mm N/A
24132
72.67
SSG0.8-50A $81.30 N/A CAD Icon (for items table) N/A 0.8 N/A 50 N/A S1T N/A 6 mm N/A 40 mm N/A 41.6 mm N/A 16 mm N/A
24133
81.3
SSG0.8-50B $81.26 N/A CAD Icon (for items table) N/A 0.8 N/A 50 N/A S1T N/A 8 mm N/A 40 mm N/A 41.6 mm N/A 16 mm N/A
24134
81.26
SSG0.8-60A $96.63 N/A CAD Icon (for items table) N/A 0.8 N/A 60 N/A S1T N/A 6 mm N/A 48 mm N/A 49.6 mm N/A 16 mm N/A
24135
96.63
SSG0.8-60B $96.55 N/A CAD Icon (for items table) N/A 0.8 N/A 60 N/A S1T N/A 8 mm N/A 48 mm N/A 49.6 mm N/A 16 mm N/A
24136
96.55
SSG0.8-70A $111.39 N/A CAD Icon (for items table) N/A 0.8 N/A 70 N/A S1T N/A 6 mm N/A 56 mm N/A 57.6 mm N/A 16 mm N/A
24137
111.39
SSG0.8-70B $111.30 N/A CAD Icon (for items table) N/A 0.8 N/A 70 N/A S1T N/A 8 mm N/A 56 mm N/A 57.6 mm N/A 16 mm N/A
24138
111.3
SSG0.8-80A $126.99 N/A CAD Icon (for items table) N/A 0.8 N/A 80 N/A S1T N/A 6 mm N/A 64 mm N/A 65.6 mm N/A 16 mm N/A
24139
126.99
SSG0.8-80B $126.90 N/A CAD Icon (for items table) N/A 0.8 N/A 80 N/A S1T N/A 8 mm N/A 64 mm N/A 65.6 mm N/A 16 mm N/A
24140
126.9
SSG1-100 $131.90 N/A CAD Icon (for items table) N/A 1 N/A 100 N/A S1 N/A 15 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
24141
131.9
SSG1-120 $158.86 N/A CAD Icon (for items table) N/A 1 N/A 120 N/A S1 N/A 15 mm N/A 120 mm N/A 122 mm N/A 18 mm N/A
24152
158.86
Unit of Measure
1 2 3 4 5 »