The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1.5-60J30 $144.75 N/A CAD Icon (for items table) N/A 1.5 N/A 60 N/A S1K N/A 30 mm N/A 90 mm N/A 93 mm N/A 29 mm N/A
24676
144.75
SSG1.5-60J32 $144.75 N/A CAD Icon (for items table) N/A 1.5 N/A 60 N/A S1K N/A 32 mm N/A 90 mm N/A 93 mm N/A 29 mm N/A
24677
144.75
SSG1.5-60J35 $144.75 N/A CAD Icon (for items table) N/A 1.5 N/A 60 N/A S1K N/A 35 mm N/A 90 mm N/A 93 mm N/A 29 mm N/A
24678
144.75
SSG1.5-64J20 $139.89 N/A CAD Icon (for items table) N/A 1.5 N/A 64 N/A S1K N/A 20 mm N/A 96 mm N/A 99 mm N/A 29 mm N/A
24683
139.89
SSG1.5-64J22 $155.78 N/A CAD Icon (for items table) N/A 1.5 N/A 64 N/A S1K N/A 22 mm N/A 96 mm N/A 99 mm N/A 29 mm N/A
24684
155.78
SSG1.5-64J25 $155.78 N/A CAD Icon (for items table) N/A 1.5 N/A 64 N/A S1K N/A 25 mm N/A 96 mm N/A 99 mm N/A 29 mm N/A
24685
155.78
SSG1.5-64J28 $155.78 N/A N/A 1.5 N/A 64 N/A S1K N/A 28 mm N/A 96 mm N/A 99 mm N/A 29 mm N/A
24686
155.78
SSG1.5-64J30 $154.07 N/A CAD Icon (for items table) N/A 1.5 N/A 64 N/A S1K N/A 30 mm N/A 96 mm N/A 99 mm N/A 29 mm N/A
24687
154.07
SSG1.5-64J32 $154.07 N/A CAD Icon (for items table) N/A 1.5 N/A 64 N/A S1K N/A 32 mm N/A 96 mm N/A 99 mm N/A 29 mm N/A
24688
154.07
SSG1.5-64J35 $154.07 N/A CAD Icon (for items table) N/A 1.5 N/A 64 N/A S1K N/A 35 mm N/A 96 mm N/A 99 mm N/A 29 mm N/A
24689
154.07
SSG1.5-70J20 $150.28 N/A CAD Icon (for items table) N/A 1.5 N/A 70 N/A S1K N/A 20 mm N/A 105 mm N/A 108 mm N/A 29 mm N/A
24694
150.28
SSG1.5-70J22 $162.28 N/A CAD Icon (for items table) N/A 1.5 N/A 70 N/A S1K N/A 22 mm N/A 105 mm N/A 108 mm N/A 29 mm N/A
24695
162.28
SSG1.5-70J25 $162.28 N/A CAD Icon (for items table) N/A 1.5 N/A 70 N/A S1K N/A 25 mm N/A 105 mm N/A 108 mm N/A 29 mm N/A
24696
162.28
SSG1.5-70J28 $162.28 N/A N/A 1.5 N/A 70 N/A S1K N/A 28 mm N/A 105 mm N/A 108 mm N/A 29 mm N/A
24697
162.28
SSG1.5-70J30 $162.28 N/A CAD Icon (for items table) N/A 1.5 N/A 70 N/A S1K N/A 30 mm N/A 105 mm N/A 108 mm N/A 29 mm N/A
24698
162.28
SSG1.5-70J32 $162.28 N/A CAD Icon (for items table) N/A 1.5 N/A 70 N/A S1K N/A 32 mm N/A 105 mm N/A 108 mm N/A 29 mm N/A
24699
162.28
SSG1.5-70J35 $162.28 N/A N/A 1.5 N/A 70 N/A S1K N/A 35 mm N/A 105 mm N/A 108 mm N/A 29 mm N/A
24700
162.28
SSG1.5-75J20 $159.07 N/A CAD Icon (for items table) N/A 1.5 N/A 75 N/A S1K N/A 20 mm N/A 112.5 mm N/A 115.5 mm N/A 29 mm N/A
24705
159.07
SSG1.5-75J22 $174.76 N/A CAD Icon (for items table) N/A 1.5 N/A 75 N/A S1K N/A 22 mm N/A 112.5 mm N/A 115.5 mm N/A 29 mm N/A
24706
174.76
SSG1.5-75J25 $174.76 N/A CAD Icon (for items table) N/A 1.5 N/A 75 N/A S1K N/A 25 mm N/A 112.5 mm N/A 115.5 mm N/A 29 mm N/A
24707
174.76
SSG1.5-75J28 $174.76 N/A CAD Icon (for items table) N/A 1.5 N/A 75 N/A S1K N/A 28 mm N/A 112.5 mm N/A 115.5 mm N/A 29 mm N/A
24708
174.76
SSG1.5-75J30 $174.76 N/A CAD Icon (for items table) N/A 1.5 N/A 75 N/A S1K N/A 30 mm N/A 112.5 mm N/A 115.5 mm N/A 29 mm N/A
24709
174.76
SSG1.5-75J32 $174.76 N/A CAD Icon (for items table) N/A 1.5 N/A 75 N/A S1K N/A 32 mm N/A 112.5 mm N/A 115.5 mm N/A 29 mm N/A
24710
174.76
SSG1.5-75J35 $174.76 N/A CAD Icon (for items table) N/A 1.5 N/A 75 N/A S1K N/A 35 mm N/A 112.5 mm N/A 115.5 mm N/A 29 mm N/A
24711
174.76
SSG1.5-80J20 $170.42 N/A CAD Icon (for items table) N/A 1.5 N/A 80 N/A S1K N/A 20 mm N/A 120 mm N/A 123 mm N/A 29 mm N/A
24716
170.42
Unit of Measure
« 21 22 23 24 25 »