The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-27E20 $0.00 N/A N/A 2 N/A 27 N/A S1EA/S1EB N/A 20 mm N/A 54 mm N/A 58 mm N/A 41 mm N/A
25013
0
SSG2-27E22 $0.00 N/A N/A 2 N/A 27 N/A S1EA/S1EB N/A 22 mm N/A 54 mm N/A 58 mm N/A 43 mm N/A
25014
0
SSG2-27E24 $0.00 N/A N/A 2 N/A 27 N/A S1EA/S1EB N/A 24 mm N/A 54 mm N/A 58 mm N/A 44 mm N/A
25015
0
SSG2-27E25 $0.00 N/A N/A 2 N/A 27 N/A S1EA/S1EB N/A 25 mm N/A 54 mm N/A 58 mm N/A 46 mm N/A
25016
0
SSG2-28E15 $0.00 N/A N/A 2 N/A 28 N/A S1EA/S1EB N/A 15 mm N/A 56 mm N/A 60 mm N/A 37 mm N/A
25033
0
SSG2-28E19 $0.00 N/A N/A 2 N/A 28 N/A S1EA/S1EB N/A 19 mm N/A 56 mm N/A 60 mm N/A 39 mm N/A
25034
0
SSG2-28E20 $0.00 N/A N/A 2 N/A 28 N/A S1EA/S1EB N/A 20 mm N/A 56 mm N/A 60 mm N/A 41 mm N/A
25035
0
SSG2-28E22 $0.00 N/A N/A 2 N/A 28 N/A S1EA/S1EB N/A 22 mm N/A 56 mm N/A 60 mm N/A 43 mm N/A
25036
0
SSG2-28E24 $0.00 N/A N/A 2 N/A 28 N/A S1EA/S1EB N/A 24 mm N/A 56 mm N/A 60 mm N/A 44 mm N/A
25037
0
SSG2-28E25 $0.00 N/A N/A 2 N/A 28 N/A S1EA/S1EB N/A 25 mm N/A 56 mm N/A 60 mm N/A 46 mm N/A
25038
0
SSG2-28E28 $0.00 N/A N/A 2 N/A 28 N/A S1EA/S1EB N/A 28 mm N/A 56 mm N/A 60 mm N/A 48 mm N/A
25039
0
SSG2-29E15 $0.00 N/A N/A 2 N/A 29 N/A S1EA/S1EB N/A 15 mm N/A 58 mm N/A 62 mm N/A 37 mm N/A
25057
0
SSG2-29E19 $0.00 N/A N/A 2 N/A 29 N/A S1EA/S1EB N/A 19 mm N/A 58 mm N/A 62 mm N/A 39 mm N/A
25058
0
SSG2-29E20 $0.00 N/A N/A 2 N/A 29 N/A S1EA/S1EB N/A 20 mm N/A 58 mm N/A 62 mm N/A 41 mm N/A
25059
0
SSG2-29E22 $0.00 N/A N/A 2 N/A 29 N/A S1EA/S1EB N/A 22 mm N/A 58 mm N/A 62 mm N/A 43 mm N/A
25060
0
SSG2-29E24 $0.00 N/A N/A 2 N/A 29 N/A S1EA/S1EB N/A 24 mm N/A 58 mm N/A 62 mm N/A 44 mm N/A
25061
0
SSG2-29E25 $0.00 N/A N/A 2 N/A 29 N/A S1EA/S1EB N/A 25 mm N/A 58 mm N/A 62 mm N/A 46 mm N/A
25062
0
SSG2-29E28 $0.00 N/A N/A 2 N/A 29 N/A S1EA/S1EB N/A 28 mm N/A 58 mm N/A 62 mm N/A 48 mm N/A
25063
0
SSG2-30E15 $0.00 N/A N/A 2 N/A 30 N/A S1EA/S1EB N/A 15 mm N/A 60 mm N/A 64 mm N/A 37 mm N/A
25084
0
SSG2-30E19 $0.00 N/A N/A 2 N/A 30 N/A S1EA/S1EB N/A 19 mm N/A 60 mm N/A 64 mm N/A 39 mm N/A
25085
0
SSG2-30E20 $0.00 N/A N/A 2 N/A 30 N/A S1EA/S1EB N/A 20 mm N/A 60 mm N/A 64 mm N/A 41 mm N/A
25086
0
SSG2-30E22 $0.00 N/A N/A 2 N/A 30 N/A S1EA/S1EB N/A 22 mm N/A 60 mm N/A 64 mm N/A 43 mm N/A
25087
0
SSG2-30E24 $0.00 N/A N/A 2 N/A 30 N/A S1EA/S1EB N/A 24 mm N/A 60 mm N/A 64 mm N/A 44 mm N/A
25088
0
SSG2-30E25 $0.00 N/A N/A 2 N/A 30 N/A S1EA/S1EB N/A 25 mm N/A 60 mm N/A 64 mm N/A 46 mm N/A
25089
0
SSG2-30E28 $0.00 N/A N/A 2 N/A 30 N/A S1EA/S1EB N/A 28 mm N/A 60 mm N/A 64 mm N/A 48 mm N/A
25090
0
Unit of Measure
« 26 27 28 29 30 »