The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1-15 $33.90 N/A CAD Icon (for items table) N/A 1 N/A 15 N/A S1 N/A 6 mm N/A 15 mm N/A 17 mm N/A 18 mm N/A
24163
33.9
SSG1-16 $35.01 N/A CAD Icon (for items table) N/A 1 N/A 16 N/A S1 N/A 6 mm N/A 16 mm N/A 18 mm N/A 18 mm N/A
24165
35.01
SSG1-17 $36.00 N/A CAD Icon (for items table) N/A 1 N/A 17 N/A S1 N/A 6 mm N/A 17 mm N/A 19 mm N/A 18 mm N/A
24167
36
SSG1-18 $36.77 N/A CAD Icon (for items table) N/A 1 N/A 18 N/A S1 N/A 6 mm N/A 18 mm N/A 20 mm N/A 18 mm N/A
24170
36.77
SSG1-19 $40.37 N/A CAD Icon (for items table) N/A 1 N/A 19 N/A S1 N/A 6 mm N/A 19 mm N/A 21 mm N/A 18 mm N/A
24173
40.37
SSG1-20 $38.40 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A S1 N/A 6 mm N/A 20 mm N/A 22 mm N/A 18 mm N/A
24176
38.4
SSG1-21 $39.49 N/A N/A 1 N/A 21 N/A S1 N/A 8 mm N/A 21 mm N/A 23 mm N/A 18 mm N/A
24180
39.49
SSG1-22 $40.11 N/A CAD Icon (for items table) N/A 1 N/A 22 N/A S1 N/A 8 mm N/A 22 mm N/A 24 mm N/A 18 mm N/A
24183
40.11
SSG1-23 $41.48 N/A CAD Icon (for items table) N/A 1 N/A 23 N/A S1 N/A 8 mm N/A 23 mm N/A 25 mm N/A 18 mm N/A
24186
41.48
SSG1-24 $42.57 N/A N/A 1 N/A 24 N/A S1 N/A 8 mm N/A 24 mm N/A 26 mm N/A 18 mm N/A
24190
42.57
SSG1-25 $43.54 N/A CAD Icon (for items table) N/A 1 N/A 25 N/A S1 N/A 8 mm N/A 25 mm N/A 27 mm N/A 18 mm N/A
24194
43.54
SSG1-26 $44.51 N/A CAD Icon (for items table) N/A 1 N/A 26 N/A S1 N/A 8 mm N/A 26 mm N/A 28 mm N/A 18 mm N/A
24198
44.51
SSG1-27 $45.37 N/A CAD Icon (for items table) N/A 1 N/A 27 N/A S1 N/A 8 mm N/A 27 mm N/A 29 mm N/A 18 mm N/A
24202
45.37
SSG1-28 $46.21 N/A CAD Icon (for items table) N/A 1 N/A 28 N/A S1 N/A 8 mm N/A 28 mm N/A 30 mm N/A 18 mm N/A
24206
46.21
SSG1-29 $48.24 N/A CAD Icon (for items table) N/A 1 N/A 29 N/A S1 N/A 8 mm N/A 29 mm N/A 31 mm N/A 18 mm N/A
24210
48.24
SSG1-30 $48.82 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A S1 N/A 10 mm N/A 30 mm N/A 32 mm N/A 18 mm N/A
24216
48.82
SSG1-32 $49.57 N/A CAD Icon (for items table) N/A 1 N/A 32 N/A S1 N/A 10 mm N/A 32 mm N/A 34 mm N/A 18 mm N/A
24221
49.57
SSG1-34 $51.50 N/A N/A 1 N/A 34 N/A S1 N/A 10 mm N/A 34 mm N/A 36 mm N/A 18 mm N/A
24226
51.5
SSG1-35 $52.46 N/A CAD Icon (for items table) N/A 1 N/A 35 N/A S1 N/A 10 mm N/A 35 mm N/A 37 mm N/A 18 mm N/A
24231
52.46
SSG1-36 $53.42 N/A CAD Icon (for items table) N/A 1 N/A 36 N/A S1 N/A 10 mm N/A 36 mm N/A 38 mm N/A 18 mm N/A
24236
53.42
SSG1-38 $55.30 N/A CAD Icon (for items table) N/A 1 N/A 38 N/A S1 N/A 10 mm N/A 38 mm N/A 40 mm N/A 18 mm N/A
24241
55.3
SSG1-40 $56.51 N/A CAD Icon (for items table) N/A 1 N/A 40 N/A S1 N/A 10 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
24249
56.51
SSG1-42 $57.36 N/A CAD Icon (for items table) N/A 1 N/A 42 N/A S1 N/A 10 mm N/A 42 mm N/A 44 mm N/A 18 mm N/A
24257
57.36
SSG1-44 $59.18 N/A CAD Icon (for items table) N/A 1 N/A 44 N/A S1 N/A 10 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
24265
59.18
SSG1-45 $60.63 N/A CAD Icon (for items table) N/A 1 N/A 45 N/A S1 N/A 10 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
24273
60.63
Unit of Measure
1 2 3 4 5 »