The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1-120J19 $200.38 N/A CAD Icon (for items table) N/A 1 N/A 120 N/A S1K N/A 19 mm N/A 120 mm N/A 122 mm N/A 18 mm N/A
24157
200.38
SSG1-120J20 $200.38 N/A N/A 1 N/A 120 N/A S1K N/A 20 mm N/A 120 mm N/A 122 mm N/A 18 mm N/A
24158
200.38
SSG1-120J22 $200.38 N/A CAD Icon (for items table) N/A 1 N/A 120 N/A S1K N/A 22 mm N/A 120 mm N/A 122 mm N/A 18 mm N/A
24159
200.38
SSG1-120J25 $198.67 N/A CAD Icon (for items table) N/A 1 N/A 120 N/A S1K N/A 25 mm N/A 120 mm N/A 122 mm N/A 18 mm N/A
24160
198.67
SSG1-120J28 $198.67 N/A CAD Icon (for items table) N/A 1 N/A 120 N/A S1K N/A 28 mm N/A 120 mm N/A 122 mm N/A 18 mm N/A
24161
198.67
SSG1-120J30 $198.67 N/A CAD Icon (for items table) N/A 1 N/A 120 N/A S1K N/A 30 mm N/A 120 mm N/A 122 mm N/A 18 mm N/A
24162
198.67
SSG1-21J10 $77.73 N/A N/A 1 N/A 21 N/A S1K N/A 10 mm N/A 21 mm N/A 23 mm N/A 18 mm N/A
24181
77.73
SSG1-22J10 $78.29 N/A CAD Icon (for items table) N/A 1 N/A 22 N/A S1K N/A 10 mm N/A 22 mm N/A 24 mm N/A 18 mm N/A
24184
78.29
SSG1-23J10 $79.53 N/A CAD Icon (for items table) N/A 1 N/A 23 N/A S1K N/A 10 mm N/A 23 mm N/A 25 mm N/A 18 mm N/A
24187
79.53
SSG1-23J12 $79.53 N/A CAD Icon (for items table) N/A 1 N/A 23 N/A S1K N/A 12 mm N/A 23 mm N/A 25 mm N/A 18 mm N/A
24188
79.53
SSG1-24J10 $80.56 N/A CAD Icon (for items table) N/A 1 N/A 24 N/A S1K N/A 10 mm N/A 24 mm N/A 26 mm N/A 18 mm N/A
24191
80.56
SSG1-24J12 $80.56 N/A N/A 1 N/A 24 N/A S1K N/A 12 mm N/A 24 mm N/A 26 mm N/A 18 mm N/A
24192
80.56
SSG1-25J10 $81.46 N/A CAD Icon (for items table) N/A 1 N/A 25 N/A S1K N/A 10 mm N/A 25 mm N/A 27 mm N/A 18 mm N/A
24195
81.46
SSG1-25J12 $81.46 N/A CAD Icon (for items table) N/A 1 N/A 25 N/A S1K N/A 12 mm N/A 25 mm N/A 27 mm N/A 18 mm N/A
24196
81.46
SSG1-26J10 $82.36 N/A CAD Icon (for items table) N/A 1 N/A 26 N/A S1K N/A 10 mm N/A 26 mm N/A 28 mm N/A 18 mm N/A
24199
82.36
SSG1-26J12 $82.36 N/A CAD Icon (for items table) N/A 1 N/A 26 N/A S1K N/A 12 mm N/A 26 mm N/A 28 mm N/A 18 mm N/A
24200
82.36
SSG1-27J10 $83.15 N/A CAD Icon (for items table) N/A 1 N/A 27 N/A S1K N/A 10 mm N/A 27 mm N/A 29 mm N/A 18 mm N/A
24203
83.15
SSG1-27J12 $83.15 N/A CAD Icon (for items table) N/A 1 N/A 27 N/A S1K N/A 12 mm N/A 27 mm N/A 29 mm N/A 18 mm N/A
24204
83.15
SSG1-28J10 $83.94 N/A CAD Icon (for items table) N/A 1 N/A 28 N/A S1K N/A 10 mm N/A 28 mm N/A 30 mm N/A 18 mm N/A
24207
83.94
SSG1-28J12 $83.94 N/A CAD Icon (for items table) N/A 1 N/A 28 N/A S1K N/A 12 mm N/A 28 mm N/A 30 mm N/A 18 mm N/A
24208
83.94
SSG1-29J10 $85.63 N/A CAD Icon (for items table) N/A 1 N/A 29 N/A S1K N/A 10 mm N/A 29 mm N/A 31 mm N/A 18 mm N/A
24211
85.63
SSG1-29J12 $85.63 N/A CAD Icon (for items table) N/A 1 N/A 29 N/A S1K N/A 12 mm N/A 29 mm N/A 31 mm N/A 18 mm N/A
24212
85.63
SSG1-29J14 $85.63 N/A CAD Icon (for items table) N/A 1 N/A 29 N/A S1K N/A 14 mm N/A 29 mm N/A 31 mm N/A 18 mm N/A
24213
85.63
SSG1-29J15 $85.63 N/A CAD Icon (for items table) N/A 1 N/A 29 N/A S1K N/A 15 mm N/A 29 mm N/A 31 mm N/A 18 mm N/A
24214
85.63
SSG1-30J10 $71.79 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A S1K N/A 10 mm N/A 30 mm N/A 32 mm N/A 18 mm N/A
24217
71.79
Unit of Measure
1 2 3 4 5 »