The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1-64J19 $120.42 N/A CAD Icon (for items table) N/A 1 N/A 64 N/A S1K N/A 19 mm N/A 64 mm N/A 66 mm N/A 18 mm N/A
24333
120.42
SSG1-64J20 $120.42 N/A CAD Icon (for items table) N/A 1 N/A 64 N/A S1K N/A 20 mm N/A 64 mm N/A 66 mm N/A 18 mm N/A
24334
120.42
SSG1-64J22 $120.42 N/A CAD Icon (for items table) N/A 1 N/A 64 N/A S1K N/A 22 mm N/A 64 mm N/A 66 mm N/A 18 mm N/A
24335
120.42
SSG1-70J12 $109.80 N/A CAD Icon (for items table) N/A 1 N/A 70 N/A S1K N/A 12 mm N/A 70 mm N/A 72 mm N/A 18 mm N/A
24337
109.8
SSG1-70J14 $125.99 N/A N/A 1 N/A 70 N/A S1K N/A 14 mm N/A 70 mm N/A 72 mm N/A 18 mm N/A
24338
125.99
SSG1-70J15 $125.99 N/A CAD Icon (for items table) N/A 1 N/A 70 N/A S1K N/A 15 mm N/A 70 mm N/A 72 mm N/A 18 mm N/A
24339
125.99
SSG1-70J16 $125.99 N/A CAD Icon (for items table) N/A 1 N/A 70 N/A S1K N/A 16 mm N/A 70 mm N/A 72 mm N/A 18 mm N/A
24340
125.99
SSG1-70J17 $125.99 N/A CAD Icon (for items table) N/A 1 N/A 70 N/A S1K N/A 17 mm N/A 70 mm N/A 72 mm N/A 18 mm N/A
24341
125.99
SSG1-70J18 $125.99 N/A CAD Icon (for items table) N/A 1 N/A 70 N/A S1K N/A 18 mm N/A 70 mm N/A 72 mm N/A 18 mm N/A
24342
125.99
SSG1-70J19 $125.99 N/A CAD Icon (for items table) N/A 1 N/A 70 N/A S1K N/A 19 mm N/A 70 mm N/A 72 mm N/A 18 mm N/A
24343
125.99
SSG1-70J20 $125.99 N/A CAD Icon (for items table) N/A 1 N/A 70 N/A S1K N/A 20 mm N/A 70 mm N/A 72 mm N/A 18 mm N/A
24344
125.99
SSG1-70J22 $125.99 N/A CAD Icon (for items table) N/A 1 N/A 70 N/A S1K N/A 22 mm N/A 70 mm N/A 72 mm N/A 18 mm N/A
24345
125.99
SSG1-75J12 $115.34 N/A CAD Icon (for items table) N/A 1 N/A 75 N/A S1K N/A 12 mm N/A 75 mm N/A 77 mm N/A 18 mm N/A
24347
115.34
SSG1-75J14 $131.44 N/A CAD Icon (for items table) N/A 1 N/A 75 N/A S1K N/A 14 mm N/A 75 mm N/A 77 mm N/A 18 mm N/A
24348
131.44
SSG1-75J15 $131.44 N/A CAD Icon (for items table) N/A 1 N/A 75 N/A S1K N/A 15 mm N/A 75 mm N/A 77 mm N/A 18 mm N/A
24349
131.44
SSG1-75J16 $131.44 N/A CAD Icon (for items table) N/A 1 N/A 75 N/A S1K N/A 16 mm N/A 75 mm N/A 77 mm N/A 18 mm N/A
24350
131.44
SSG1-75J17 $131.44 N/A CAD Icon (for items table) N/A 1 N/A 75 N/A S1K N/A 17 mm N/A 75 mm N/A 77 mm N/A 18 mm N/A
24351
131.44
SSG1-75J18 $131.44 N/A CAD Icon (for items table) N/A 1 N/A 75 N/A S1K N/A 18 mm N/A 75 mm N/A 77 mm N/A 18 mm N/A
24352
131.44
SSG1-75J19 $131.44 N/A CAD Icon (for items table) N/A 1 N/A 75 N/A S1K N/A 19 mm N/A 75 mm N/A 77 mm N/A 18 mm N/A
24353
131.44
SSG1-75J20 $131.44 N/A CAD Icon (for items table) N/A 1 N/A 75 N/A S1K N/A 20 mm N/A 75 mm N/A 77 mm N/A 18 mm N/A
24354
131.44
SSG1-75J22 $131.44 N/A CAD Icon (for items table) N/A 1 N/A 75 N/A S1K N/A 22 mm N/A 75 mm N/A 77 mm N/A 18 mm N/A
24355
131.44
SSG1-80J15 $126.32 N/A CAD Icon (for items table) N/A 1 N/A 80 N/A S1K N/A 15 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
24357
126.32
SSG1-80J16 $140.14 N/A N/A 1 N/A 80 N/A S1K N/A 16 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
24358
140.14
SSG1-80J17 $1.25 N/A CAD Icon (for items table) N/A 1 N/A 80 N/A S1K N/A 17 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
24359
1.25
SSG1-80J18 $140.14 N/A N/A 1 N/A 80 N/A S1K N/A 18 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
24360
140.14
Unit of Measure
« 6 7 8 9 10 »