KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG4-56J65 | $0.00 | N/A | N/A 4 | N/A 56 | N/A S1 | N/A 65 mm | N/A 224 mm | N/A 232 mm | N/A 65 mm |
N/A
27398 |
0 |
| SSG4-60 | $524.07 |
N/A
|
N/A 4 | N/A 60 | N/A S1 | N/A 30 mm | N/A 240 mm | N/A 248 mm | N/A 65 mm |
N/A
27399 |
524.07 |
| SSG4-60J30 | $0.00 | N/A | N/A 4 | N/A 60 | N/A S1 | N/A 30 mm | N/A 240 mm | N/A 248 mm | N/A 65 mm |
N/A
27413 |
0 |
| SSG4-60J32 | $0.00 | N/A | N/A 4 | N/A 60 | N/A S1 | N/A 32 mm | N/A 240 mm | N/A 248 mm | N/A 65 mm |
N/A
27414 |
0 |
| SSG4-60J35 | $0.00 | N/A | N/A 4 | N/A 60 | N/A S1 | N/A 35 mm | N/A 240 mm | N/A 248 mm | N/A 65 mm |
N/A
27415 |
0 |
| SSG4-60J40 | $0.00 | N/A | N/A 4 | N/A 60 | N/A S1 | N/A 40 mm | N/A 240 mm | N/A 248 mm | N/A 65 mm |
N/A
27416 |
0 |
| SSG4-60J45 | $0.00 | N/A | N/A 4 | N/A 60 | N/A S1 | N/A 45 mm | N/A 240 mm | N/A 248 mm | N/A 65 mm |
N/A
27417 |
0 |
| SSG4-60J50 | $0.00 | N/A | N/A 4 | N/A 60 | N/A S1 | N/A 50 mm | N/A 240 mm | N/A 248 mm | N/A 65 mm |
N/A
27418 |
0 |
| SSG4-60J55 | $0.00 | N/A | N/A 4 | N/A 60 | N/A S1 | N/A 55 mm | N/A 240 mm | N/A 248 mm | N/A 65 mm |
N/A
27419 |
0 |
| SSG4-60J60 | $0.00 | N/A | N/A 4 | N/A 60 | N/A S1 | N/A 60 mm | N/A 240 mm | N/A 248 mm | N/A 65 mm |
N/A
27420 |
0 |
| SSG4-60J65 | $0.00 | N/A | N/A 4 | N/A 60 | N/A S1 | N/A 65 mm | N/A 240 mm | N/A 248 mm | N/A 65 mm |
N/A
27421 |
0 |
| SSG4-100S | $0.00 | N/A | N/A 4 | N/A 100 | N/A S1 | N/A 40 mm | N/A 400 mm | N/A 408 mm | N/A 65 mm |
N/A
26927 |
0 |
| SSG4-110S | $0.00 | N/A | N/A 4 | N/A 110 | N/A S1 | N/A 40 mm | N/A 440 mm | N/A 448 mm | N/A 65 mm |
N/A
26943 |
0 |
| SSG4-120S | $0.00 | N/A | N/A 4 | N/A 120 | N/A S1 | N/A 40 mm | N/A 480 mm | N/A 488 mm | N/A 65 mm |
N/A
26959 |
0 |
| SSG4-62S | $0.00 | N/A | N/A 4 | N/A 62 | N/A S1 | N/A 40 mm | N/A 248 mm | N/A 256 mm | N/A 65 mm |
N/A
27422 |
0 |
| SSG4-64S | $0.00 | N/A | N/A 4 | N/A 64 | N/A S1 | N/A 40 mm | N/A 256 mm | N/A 264 mm | N/A 65 mm |
N/A
27432 |
0 |
| SSG4-65S | $0.00 | N/A | N/A 4 | N/A 65 | N/A S1 | N/A 40 mm | N/A 260 mm | N/A 268 mm | N/A 65 mm |
N/A
27442 |
0 |
| SSG4-66S | $0.00 | N/A | N/A 4 | N/A 66 | N/A S1 | N/A 40 mm | N/A 264 mm | N/A 272 mm | N/A 65 mm |
N/A
27452 |
0 |
| SSG4-68S | $0.00 | N/A | N/A 4 | N/A 68 | N/A S1 | N/A 40 mm | N/A 272 mm | N/A 280 mm | N/A 65 mm |
N/A
27462 |
0 |
| SSG4-70S | $0.00 | N/A | N/A 4 | N/A 70 | N/A S1 | N/A 40 mm | N/A 280 mm | N/A 288 mm | N/A 65 mm |
N/A
27474 |
0 |
| SSG4-80S | $0.00 | N/A | N/A 4 | N/A 80 | N/A S1 | N/A 40 mm | N/A 320 mm | N/A 328 mm | N/A 65 mm |
N/A
27486 |
0 |
| SSG4-90S | $0.00 | N/A | N/A 4 | N/A 90 | N/A S1 | N/A 40 mm | N/A 360 mm | N/A 368 mm | N/A 65 mm |
N/A
27500 |
0 |
| SSG5-20E28 | $0.00 | N/A | N/A 5 | N/A 20 | N/A S5E | N/A 28 mm | N/A 100 mm | N/A 110 mm | N/A 48 mm |
N/A
27515 |
0 |
| SSG5-20E30 | $0.00 | N/A | N/A 5 | N/A 20 | N/A S5E | N/A 30 mm | N/A 100 mm | N/A 110 mm | N/A 50 mm |
N/A
27516 |
0 |
| SSG5-20E32 | $0.00 | N/A | N/A 5 | N/A 20 | N/A S5E | N/A 32 mm | N/A 100 mm | N/A 110 mm | N/A 52 mm |
N/A
27517 |
0 |