The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 101 102 103 104 105 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG5-30E50 $0.00 N/A N/A 5 N/A 30 N/A S1EA/S1EB N/A 50 mm N/A 150 mm N/A 160 mm N/A 74 mm N/A
27565
0
SSG5-30E55 $0.00 N/A N/A 5 N/A 30 N/A S1EA/S1EB N/A 55 mm N/A 150 mm N/A 160 mm N/A 79 mm N/A
27566
0
SSG5-30E60 $0.00 N/A N/A 5 N/A 30 N/A S1EA/S1EB N/A 60 mm N/A 150 mm N/A 160 mm N/A 83 mm N/A
27567
0
SSG5-20 $202.31 N/A CAD Icon (for items table) N/A 5 N/A 20 N/A S1 N/A 25 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
27514
202.31
SSG5-20J25 $0.00 N/A N/A 5 N/A 20 N/A S1 N/A 25 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
27522
0
SSG5-20J28 $0.00 N/A N/A 5 N/A 20 N/A S1 N/A 28 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
27523
0
SSG5-20J30 $0.00 N/A N/A 5 N/A 20 N/A S1 N/A 30 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
27524
0
SSG5-20J32 $0.00 N/A N/A 5 N/A 20 N/A S1 N/A 32 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
27525
0
SSG5-20J35 $0.00 N/A N/A 5 N/A 20 N/A S1 N/A 35 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
27526
0
SSG5-20J40 $0.00 N/A N/A 5 N/A 20 N/A S1 N/A 40 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
27527
0
SSG5-20J45 $0.00 N/A N/A 5 N/A 20 N/A S1 N/A 45 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
27528
0
SSG5-20J50 $0.00 N/A N/A 5 N/A 20 N/A S1 N/A 50 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
27529
0
SSG5-25 $274.06 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A S1 N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
27531
274.06
SSG5-25J25 $0.00 N/A N/A 5 N/A 25 N/A S1 N/A 25 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
27544
0
SSG5-25J28 $0.00 N/A N/A 5 N/A 25 N/A S1 N/A 28 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
27545
0
SSG5-25J30 $0.00 N/A N/A 5 N/A 25 N/A S1 N/A 30 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
27546
0
SSG5-25J32 $0.00 N/A N/A 5 N/A 25 N/A S1 N/A 32 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
27547
0
SSG5-25J35 $0.00 N/A N/A 5 N/A 25 N/A S1 N/A 35 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
27548
0
SSG5-25J40 $0.00 N/A N/A 5 N/A 25 N/A S1 N/A 40 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
27549
0
SSG5-25J45 $0.00 N/A N/A 5 N/A 25 N/A S1 N/A 45 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
27550
0
SSG5-25J50 $0.00 N/A N/A 5 N/A 25 N/A S1 N/A 50 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
27551
0
SSG5-25J55 $0.00 N/A N/A 5 N/A 25 N/A S1 N/A 55 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
27552
0
SSG5-25J60 $0.00 N/A N/A 5 N/A 25 N/A S1 N/A 60 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
27553
0
SSG5-25J65 $0.00 N/A N/A 5 N/A 25 N/A S1 N/A 65 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
27554
0
SSG5-30 $357.61 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A S1 N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
27555
357.61
Unit of Measure
« 101 102 103 104 105 »