KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG5-62S | $0.00 | N/A | N/A 5 | N/A 62 | N/A S1 | N/A 40 mm | N/A 310 mm | N/A 320 mm | N/A 75 mm |
N/A
27759 |
0 |
| SSG5-64S | $0.00 | N/A | N/A 5 | N/A 64 | N/A S1 | N/A 40 mm | N/A 320 mm | N/A 330 mm | N/A 75 mm |
N/A
27773 |
0 |
| SSG5-65S | $0.00 | N/A | N/A 5 | N/A 65 | N/A S1 | N/A 40 mm | N/A 325 mm | N/A 335 mm | N/A 75 mm |
N/A
27787 |
0 |
| SSG5-66S | $0.00 | N/A | N/A 5 | N/A 66 | N/A S1 | N/A 40 mm | N/A 330 mm | N/A 340 mm | N/A 75 mm |
N/A
27801 |
0 |
| SSG5-68S | $0.00 | N/A | N/A 5 | N/A 68 | N/A S1 | N/A 40 mm | N/A 340 mm | N/A 350 mm | N/A 75 mm |
N/A
27816 |
0 |
| SSG5-70S | $0.00 | N/A | N/A 5 | N/A 70 | N/A S1 | N/A 40 mm | N/A 350 mm | N/A 360 mm | N/A 75 mm |
N/A
27831 |
0 |
| SSG5-80S | $0.00 | N/A | N/A 5 | N/A 80 | N/A S1 | N/A 40 mm | N/A 400 mm | N/A 410 mm | N/A 75 mm |
N/A
27848 |
0 |
| SSG5-90S | $0.00 | N/A | N/A 5 | N/A 90 | N/A S1 | N/A 40 mm | N/A 450 mm | N/A 460 mm | N/A 75 mm |
N/A
27867 |
0 |
| SSG5-32SJ25 | $987.10 | N/A | N/A 5 | N/A 32 | N/A S1K | N/A 25 mm | N/A 160 mm | N/A 170 mm | N/A 75 mm |
N/A
27584 |
987.1 |
| SSG5-32SJ28 | $987.10 | N/A | N/A 5 | N/A 32 | N/A S1K | N/A 28 mm | N/A 160 mm | N/A 170 mm | N/A 75 mm |
N/A
27585 |
987.1 |
| SSG5-32SJ30 | $987.10 | N/A | N/A 5 | N/A 32 | N/A S1K | N/A 30 mm | N/A 160 mm | N/A 170 mm | N/A 75 mm |
N/A
27586 |
987.1 |
| SSG5-32SJ32 | $993.80 | N/A | N/A 5 | N/A 32 | N/A S1K | N/A 32 mm | N/A 160 mm | N/A 170 mm | N/A 75 mm |
N/A
27587 |
993.8 |
| SSG5-32SJ35 | $993.80 | N/A | N/A 5 | N/A 32 | N/A S1K | N/A 35 mm | N/A 160 mm | N/A 170 mm | N/A 75 mm |
N/A
27588 |
993.8 |
| SSG5-32SJ40 | $993.80 | N/A | N/A 5 | N/A 32 | N/A S1K | N/A 40 mm | N/A 160 mm | N/A 170 mm | N/A 75 mm |
N/A
27589 |
993.8 |
| SSG5-32SJ45 | $993.80 | N/A | N/A 5 | N/A 32 | N/A S1K | N/A 45 mm | N/A 160 mm | N/A 170 mm | N/A 75 mm |
N/A
27590 |
993.8 |
| SSG5-32SJ50 | $993.80 | N/A | N/A 5 | N/A 32 | N/A S1K | N/A 50 mm | N/A 160 mm | N/A 170 mm | N/A 75 mm |
N/A
27591 |
993.8 |
| SSG5-32SJ55 | $987.10 | N/A | N/A 5 | N/A 32 | N/A S1K | N/A 55 mm | N/A 160 mm | N/A 170 mm | N/A 75 mm |
N/A
27592 |
987.1 |
| SSG5-32SJ60 | $987.10 | N/A | N/A 5 | N/A 32 | N/A S1K | N/A 60 mm | N/A 160 mm | N/A 170 mm | N/A 75 mm |
N/A
27593 |
987.1 |
| SSG5-32SJ65 | $987.10 | N/A | N/A 5 | N/A 32 | N/A S1K | N/A 65 mm | N/A 160 mm | N/A 170 mm | N/A 75 mm |
N/A
27594 |
987.1 |
| SSG5-35SJ25 | $1,054.80 | N/A | N/A 5 | N/A 35 | N/A S1K | N/A 25 mm | N/A 175 mm | N/A 185 mm | N/A 75 mm |
N/A
27596 |
1054.8 |
| SSG5-35SJ28 | $1,054.80 | N/A | N/A 5 | N/A 35 | N/A S1K | N/A 28 mm | N/A 175 mm | N/A 185 mm | N/A 75 mm |
N/A
27597 |
1054.8 |
| SSG5-35SJ30 | $1,054.80 | N/A | N/A 5 | N/A 35 | N/A S1K | N/A 30 mm | N/A 175 mm | N/A 185 mm | N/A 75 mm |
N/A
27598 |
1054.8 |
| SSG5-35SJ32 | $1,054.80 | N/A | N/A 5 | N/A 35 | N/A S1K | N/A 32 mm | N/A 175 mm | N/A 185 mm | N/A 75 mm |
N/A
27599 |
1054.8 |
| SSG5-35SJ35 | $1,054.80 | N/A | N/A 5 | N/A 35 | N/A S1K | N/A 35 mm | N/A 175 mm | N/A 185 mm | N/A 75 mm |
N/A
27600 |
1054.8 |
| SSG5-35SJ40 | $1,054.80 | N/A | N/A 5 | N/A 35 | N/A S1K | N/A 40 mm | N/A 175 mm | N/A 185 mm | N/A 75 mm |
N/A
27601 |
1054.8 |