The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 106 107 108 109 110 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG5-35SJ45 $1,054.80 N/A N/A 5 N/A 35 N/A S1K N/A 45 mm N/A 175 mm N/A 185 mm N/A 75 mm N/A
27602
1054.8
SSG5-35SJ50 $1,054.80 N/A N/A 5 N/A 35 N/A S1K N/A 50 mm N/A 175 mm N/A 185 mm N/A 75 mm N/A
27603
1054.8
SSG5-35SJ55 $1,054.80 N/A N/A 5 N/A 35 N/A S1K N/A 55 mm N/A 175 mm N/A 185 mm N/A 75 mm N/A
27604
1054.8
SSG5-35SJ60 $1,054.80 N/A N/A 5 N/A 35 N/A S1K N/A 60 mm N/A 175 mm N/A 185 mm N/A 75 mm N/A
27605
1054.8
SSG5-35SJ65 $1,048.10 N/A N/A 5 N/A 35 N/A S1K N/A 65 mm N/A 175 mm N/A 185 mm N/A 75 mm N/A
27606
1048.1
SSG5-36SJ25 $1,097.10 N/A N/A 5 N/A 36 N/A S1K N/A 25 mm N/A 180 mm N/A 190 mm N/A 75 mm N/A
27608
1097.1
SSG5-36SJ28 $1,097.10 N/A N/A 5 N/A 36 N/A S1K N/A 28 mm N/A 180 mm N/A 190 mm N/A 75 mm N/A
27609
1097.1
SSG5-36SJ30 $1,097.10 N/A N/A 5 N/A 36 N/A S1K N/A 30 mm N/A 180 mm N/A 190 mm N/A 75 mm N/A
27610
1097.1
SSG5-36SJ32 $1,097.10 N/A N/A 5 N/A 36 N/A S1K N/A 32 mm N/A 180 mm N/A 190 mm N/A 75 mm N/A
27611
1097.1
SSG5-36SJ35 $1,097.10 N/A N/A 5 N/A 36 N/A S1K N/A 35 mm N/A 180 mm N/A 190 mm N/A 75 mm N/A
27612
1097.1
SSG5-36SJ40 $1,097.10 N/A N/A 5 N/A 36 N/A S1K N/A 40 mm N/A 180 mm N/A 190 mm N/A 75 mm N/A
27613
1097.1
SSG5-36SJ45 $1,097.10 N/A N/A 5 N/A 36 N/A S1K N/A 45 mm N/A 180 mm N/A 190 mm N/A 75 mm N/A
27614
1097.1
SSG5-36SJ50 $1,090.40 N/A N/A 5 N/A 36 N/A S1K N/A 50 mm N/A 180 mm N/A 190 mm N/A 75 mm N/A
27615
1090.4
SSG5-36SJ55 $1,090.40 N/A N/A 5 N/A 36 N/A S1K N/A 55 mm N/A 180 mm N/A 190 mm N/A 75 mm N/A
27616
1090.4
SSG5-36SJ60 $1,090.40 N/A N/A 5 N/A 36 N/A S1K N/A 60 mm N/A 180 mm N/A 190 mm N/A 75 mm N/A
27617
1090.4
SSG5-36SJ65 $1,097.10 N/A N/A 5 N/A 36 N/A S1K N/A 65 mm N/A 180 mm N/A 190 mm N/A 75 mm N/A
27618
1097.1
SSG5-40SJ25 $1,265.60 N/A N/A 5 N/A 40 N/A S1K N/A 25 mm N/A 200 mm N/A 210 mm N/A 75 mm N/A
27620
1265.6
SSG5-40SJ28 $1,265.60 N/A N/A 5 N/A 40 N/A S1K N/A 28 mm N/A 200 mm N/A 210 mm N/A 75 mm N/A
27621
1265.6
SSG5-40SJ30 $1,265.60 N/A N/A 5 N/A 40 N/A S1K N/A 30 mm N/A 200 mm N/A 210 mm N/A 75 mm N/A
27622
1265.6
SSG5-40SJ32 $1,265.60 N/A N/A 5 N/A 40 N/A S1K N/A 32 mm N/A 200 mm N/A 210 mm N/A 75 mm N/A
27623
1265.6
SSG5-40SJ35 $1,265.60 N/A N/A 5 N/A 40 N/A S1K N/A 35 mm N/A 200 mm N/A 210 mm N/A 75 mm N/A
27624
1265.6
SSG5-40SJ40 $1,265.60 N/A N/A 5 N/A 40 N/A S1K N/A 40 mm N/A 200 mm N/A 210 mm N/A 75 mm N/A
27625
1265.6
SSG5-40SJ45 $1,272.30 N/A N/A 5 N/A 40 N/A S1K N/A 45 mm N/A 200 mm N/A 210 mm N/A 75 mm N/A
27626
1272.3
SSG5-40SJ50 $1,272.30 N/A N/A 5 N/A 40 N/A S1K N/A 50 mm N/A 200 mm N/A 210 mm N/A 75 mm N/A
27627
1272.3
SSG5-40SJ55 $1,272.30 N/A N/A 5 N/A 40 N/A S1K N/A 55 mm N/A 200 mm N/A 210 mm N/A 75 mm N/A
27628
1272.3
Unit of Measure
« 106 107 108 109 110 »