The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 106 107 108 109 110 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG5-40SJ60 $1,272.30 N/A N/A 5 N/A 40 N/A S1K N/A 60 mm N/A 200 mm N/A 210 mm N/A 75 mm N/A
27629
1272.3
SSG5-40SJ65 $1,272.30 N/A N/A 5 N/A 40 N/A S1K N/A 65 mm N/A 200 mm N/A 210 mm N/A 75 mm N/A
27630
1272.3
SSG5-40SJ70 $1,272.30 N/A N/A 5 N/A 40 N/A S1K N/A 70 mm N/A 200 mm N/A 210 mm N/A 75 mm N/A
27631
1272.3
SSG5-40SJ75 $1,272.30 N/A N/A 5 N/A 40 N/A S1K N/A 75 mm N/A 200 mm N/A 210 mm N/A 75 mm N/A
27632
1272.3
SSG5-42SJ25 $1,307.90 N/A N/A 5 N/A 42 N/A S1K N/A 25 mm N/A 210 mm N/A 220 mm N/A 75 mm N/A
27634
1307.9
SSG5-42SJ28 $1,307.90 N/A N/A 5 N/A 42 N/A S1K N/A 28 mm N/A 210 mm N/A 220 mm N/A 75 mm N/A
27635
1307.9
SSG5-42SJ30 $1,307.90 N/A N/A 5 N/A 42 N/A S1K N/A 30 mm N/A 210 mm N/A 220 mm N/A 75 mm N/A
27636
1307.9
SSG5-42SJ32 $1,307.90 N/A N/A 5 N/A 42 N/A S1K N/A 32 mm N/A 210 mm N/A 220 mm N/A 75 mm N/A
27637
1307.9
SSG5-42SJ35 $1,307.90 N/A N/A 5 N/A 42 N/A S1K N/A 35 mm N/A 210 mm N/A 220 mm N/A 75 mm N/A
27638
1307.9
SSG5-42SJ40 $1,307.90 N/A N/A 5 N/A 42 N/A S1K N/A 40 mm N/A 210 mm N/A 220 mm N/A 75 mm N/A
27639
1307.9
SSG5-42SJ45 $1,307.90 N/A N/A 5 N/A 42 N/A S1K N/A 45 mm N/A 210 mm N/A 220 mm N/A 75 mm N/A
27640
1307.9
SSG5-42SJ50 $1,301.20 N/A N/A 5 N/A 42 N/A S1K N/A 50 mm N/A 210 mm N/A 220 mm N/A 75 mm N/A
27641
1301.2
SSG5-42SJ55 $1,301.20 N/A N/A 5 N/A 42 N/A S1K N/A 55 mm N/A 210 mm N/A 220 mm N/A 75 mm N/A
27642
1301.2
SSG5-42SJ60 $1,301.20 N/A N/A 5 N/A 42 N/A S1K N/A 60 mm N/A 210 mm N/A 220 mm N/A 75 mm N/A
27643
1301.2
SSG5-42SJ65 $1,301.20 N/A N/A 5 N/A 42 N/A S1K N/A 65 mm N/A 210 mm N/A 220 mm N/A 75 mm N/A
27644
1301.2
SSG5-42SJ70 $1,301.20 N/A N/A 5 N/A 42 N/A S1K N/A 70 mm N/A 210 mm N/A 220 mm N/A 75 mm N/A
27645
1301.2
SSG5-42SJ75 $1,301.20 N/A N/A 5 N/A 42 N/A S1K N/A 75 mm N/A 210 mm N/A 220 mm N/A 75 mm N/A
27646
1301.2
SSG5-44SJ25 $1,341.70 N/A N/A 5 N/A 44 N/A S1K N/A 25 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27648
1341.7
SSG5-44SJ28 $1,341.70 N/A N/A 5 N/A 44 N/A S1K N/A 28 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27649
1341.7
SSG5-44SJ30 $1,355.00 N/A N/A 5 N/A 44 N/A S1K N/A 30 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27650
1355
SSG5-44SJ32 $1,355.00 N/A N/A 5 N/A 44 N/A S1K N/A 32 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27651
1355
SSG5-44SJ35 $1,355.00 N/A N/A 5 N/A 44 N/A S1K N/A 35 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27652
1355
SSG5-44SJ40 $1,355.00 N/A N/A 5 N/A 44 N/A S1K N/A 40 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27653
1355
SSG5-44SJ45 $1,355.00 N/A N/A 5 N/A 44 N/A S1K N/A 45 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27654
1355
SSG5-44SJ50 $1,348.30 N/A N/A 5 N/A 44 N/A S1K N/A 50 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27655
1348.3
Unit of Measure
« 106 107 108 109 110 »