The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 106 107 108 109 110 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG5-44SJ55 $1,348.30 N/A N/A 5 N/A 44 N/A S1K N/A 55 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27656
1348.3
SSG5-44SJ60 $1,341.70 N/A N/A 5 N/A 44 N/A S1K N/A 60 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27657
1341.7
SSG5-44SJ65 $1,361.70 N/A N/A 5 N/A 44 N/A S1K N/A 65 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27658
1361.7
SSG5-44SJ70 $1,361.70 N/A N/A 5 N/A 44 N/A S1K N/A 70 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27659
1361.7
SSG5-44SJ75 $1,361.70 N/A N/A 5 N/A 44 N/A S1K N/A 75 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27660
1361.7
SSG5-44SJ80 $1,361.70 N/A N/A 5 N/A 44 N/A S1K N/A 80 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27661
1361.7
SSG5-44SJ85 $1,361.70 N/A N/A 5 N/A 44 N/A S1K N/A 85 mm N/A 220 mm N/A 230 mm N/A 75 mm N/A
27662
1361.7
SSG5-45SJ25 $1,371.10 N/A N/A 5 N/A 45 N/A S1K N/A 25 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27664
1371.1
SSG5-45SJ28 $1,371.10 N/A N/A 5 N/A 45 N/A S1K N/A 28 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27665
1371.1
SSG5-45SJ30 $1,371.10 N/A N/A 5 N/A 45 N/A S1K N/A 30 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27666
1371.1
SSG5-45SJ32 $1,371.10 N/A N/A 5 N/A 45 N/A S1K N/A 32 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27667
1371.1
SSG5-45SJ35 $1,371.10 N/A N/A 5 N/A 45 N/A S1K N/A 35 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27668
1371.1
SSG5-45SJ40 $1,364.40 N/A N/A 5 N/A 45 N/A S1K N/A 40 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27669
1364.4
SSG5-45SJ45 $1,364.40 N/A N/A 5 N/A 45 N/A S1K N/A 45 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27670
1364.4
SSG5-45SJ50 $1,364.40 N/A N/A 5 N/A 45 N/A S1K N/A 50 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27671
1364.4
SSG5-45SJ55 $1,364.40 N/A N/A 5 N/A 45 N/A S1K N/A 55 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27672
1364.4
SSG5-45SJ60 $1,364.40 N/A N/A 5 N/A 45 N/A S1K N/A 60 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27673
1364.4
SSG5-45SJ65 $1,364.40 N/A N/A 5 N/A 45 N/A S1K N/A 65 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27674
1364.4
SSG5-45SJ70 $1,364.40 N/A N/A 5 N/A 45 N/A S1K N/A 70 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27675
1364.4
SSG5-45SJ75 $1,364.40 N/A N/A 5 N/A 45 N/A S1K N/A 75 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27676
1364.4
SSG5-45SJ80 $1,357.70 N/A N/A 5 N/A 45 N/A S1K N/A 80 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27677
1357.7
SSG5-45SJ85 $1,357.70 N/A N/A 5 N/A 45 N/A S1K N/A 85 mm N/A 225 mm N/A 235 mm N/A 75 mm N/A
27678
1357.7
SSG5-48SJ25 $1,462.60 N/A N/A 5 N/A 48 N/A S1K N/A 25 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27680
1462.6
SSG5-48SJ28 $1,456.00 N/A N/A 5 N/A 48 N/A S1K N/A 28 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27681
1456
SSG5-48SJ30 $1,476.00 N/A N/A 5 N/A 48 N/A S1K N/A 30 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27682
1476
Unit of Measure
« 106 107 108 109 110 »