The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 106 107 108 109 110 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG5-48SJ32 $1,469.30 N/A N/A 5 N/A 48 N/A S1K N/A 32 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27683
1469.3
SSG5-48SJ35 $1,469.30 N/A N/A 5 N/A 48 N/A S1K N/A 35 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27684
1469.3
SSG5-48SJ40 $1,469.30 N/A N/A 5 N/A 48 N/A S1K N/A 40 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27685
1469.3
SSG5-48SJ45 $1,469.30 N/A N/A 5 N/A 48 N/A S1K N/A 45 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27686
1469.3
SSG5-48SJ50 $1,469.30 N/A N/A 5 N/A 48 N/A S1K N/A 50 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27687
1469.3
SSG5-48SJ55 $1,469.30 N/A N/A 5 N/A 48 N/A S1K N/A 55 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27688
1469.3
SSG5-48SJ60 $1,476.00 N/A N/A 5 N/A 48 N/A S1K N/A 60 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27689
1476
SSG5-48SJ65 $1,476.00 N/A N/A 5 N/A 48 N/A S1K N/A 65 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27690
1476
SSG5-48SJ70 $1,476.00 N/A N/A 5 N/A 48 N/A S1K N/A 70 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27691
1476
SSG5-48SJ75 $1,476.00 N/A N/A 5 N/A 48 N/A S1K N/A 75 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27692
1476
SSG5-48SJ80 $1,476.00 N/A N/A 5 N/A 48 N/A S1K N/A 80 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27693
1476
SSG5-48SJ85 $1,476.00 N/A N/A 5 N/A 48 N/A S1K N/A 85 mm N/A 240 mm N/A 250 mm N/A 75 mm N/A
27694
1476
SSG5-50SJ25 $1,540.50 N/A N/A 5 N/A 50 N/A S1K N/A 25 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27696
1540.5
SSG5-50SJ28 $1,540.50 N/A N/A 5 N/A 50 N/A S1K N/A 28 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27697
1540.5
SSG5-50SJ30 $1,540.50 N/A N/A 5 N/A 50 N/A S1K N/A 30 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27698
1540.5
SSG5-50SJ32 $1,540.50 N/A N/A 5 N/A 50 N/A S1K N/A 32 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27699
1540.5
SSG5-50SJ35 $1,540.50 N/A N/A 5 N/A 50 N/A S1K N/A 35 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27700
1540.5
SSG5-50SJ40 $1,540.50 N/A N/A 5 N/A 50 N/A S1K N/A 40 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27701
1540.5
SSG5-50SJ45 $1,540.50 N/A N/A 5 N/A 50 N/A S1K N/A 45 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27702
1540.5
SSG5-50SJ50 $1,540.50 N/A N/A 5 N/A 50 N/A S1K N/A 50 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27703
1540.5
SSG5-50SJ55 $1,540.50 N/A N/A 5 N/A 50 N/A S1K N/A 55 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27704
1540.5
SSG5-50SJ60 $1,540.50 N/A N/A 5 N/A 50 N/A S1K N/A 60 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27705
1540.5
SSG5-50SJ65 $1,533.90 N/A N/A 5 N/A 50 N/A S1K N/A 65 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27706
1533.9
SSG5-50SJ70 $1,533.90 N/A N/A 5 N/A 50 N/A S1K N/A 70 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27707
1533.9
SSG5-50SJ75 $1,533.90 N/A N/A 5 N/A 50 N/A S1K N/A 75 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27708
1533.9
Unit of Measure
« 106 107 108 109 110 »