The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1-80J19 $140.14 N/A CAD Icon (for items table) N/A 1 N/A 80 N/A S1K N/A 19 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
24361
140.14
SSG1-80J20 $140.14 N/A CAD Icon (for items table) N/A 1 N/A 80 N/A S1K N/A 20 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
24362
140.14
SSG1-80J22 $140.14 N/A CAD Icon (for items table) N/A 1 N/A 80 N/A S1K N/A 22 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
24363
140.14
SSG1-80J25 $140.14 N/A CAD Icon (for items table) N/A 1 N/A 80 N/A S1K N/A 25 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
24364
140.14
SSG1-80J28 $140.14 N/A CAD Icon (for items table) N/A 1 N/A 80 N/A S1K N/A 28 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
24365
140.14
SSG1-80J30 $140.14 N/A N/A 1 N/A 80 N/A S1K N/A 30 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
24366
140.14
SSG1-90J15 $140.14 N/A CAD Icon (for items table) N/A 1 N/A 90 N/A S1K N/A 15 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
24368
140.14
SSG1-90J16 $154.87 N/A CAD Icon (for items table) N/A 1 N/A 90 N/A S1K N/A 16 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
24369
154.87
SSG1-90J17 $154.87 N/A CAD Icon (for items table) N/A 1 N/A 90 N/A S1K N/A 17 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
24370
154.87
SSG1-90J18 $154.87 N/A CAD Icon (for items table) N/A 1 N/A 90 N/A S1K N/A 18 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
24371
154.87
SSG1-90J19 $154.87 N/A CAD Icon (for items table) N/A 1 N/A 90 N/A S1K N/A 19 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
24372
154.87
SSG1-90J20 $154.87 N/A CAD Icon (for items table) N/A 1 N/A 90 N/A S1K N/A 20 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
24373
154.87
SSG1-90J22 $152.01 N/A CAD Icon (for items table) N/A 1 N/A 90 N/A S1K N/A 22 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
24374
152.01
SSG1-90J25 $152.01 N/A CAD Icon (for items table) N/A 1 N/A 90 N/A S1K N/A 25 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
24375
152.01
SSG1-90J28 $152.01 N/A N/A 1 N/A 90 N/A S1K N/A 28 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
24376
152.01
SSG1-90J30 $152.01 N/A CAD Icon (for items table) N/A 1 N/A 90 N/A S1K N/A 30 mm N/A 90 mm N/A 92 mm N/A 18 mm N/A
24377
152.01
SSG1-15J6 $52.52 N/A CAD Icon (for items table) N/A 1 N/A 15 N/A S1T N/A 6 mm N/A 15 mm N/A 17 mm N/A 18 mm N/A
24164
52.52
SSG1-16J6 $53.60 N/A CAD Icon (for items table) N/A 1 N/A 16 N/A S1T N/A 6 mm N/A 16 mm N/A 18 mm N/A 18 mm N/A
24166
53.6
SSG1-17J6 $54.55 N/A N/A 1 N/A 17 N/A S1T N/A 6 mm N/A 17 mm N/A 19 mm N/A 18 mm N/A
24168
54.55
SSG1-17J8 $69.38 N/A CAD Icon (for items table) N/A 1 N/A 17 N/A S1T N/A 8 mm N/A 17 mm N/A 19 mm N/A 18 mm N/A
24169
69.38
SSG1-18J6 $55.25 N/A CAD Icon (for items table) N/A 1 N/A 18 N/A S1T N/A 6 mm N/A 18 mm N/A 20 mm N/A 18 mm N/A
24171
55.25
SSG1-18J8 $70.18 N/A CAD Icon (for items table) N/A 1 N/A 18 N/A S1T N/A 8 mm N/A 18 mm N/A 20 mm N/A 18 mm N/A
24172
70.18
SSG1-19J6 $56.43 N/A CAD Icon (for items table) N/A 1 N/A 19 N/A S1T N/A 6 mm N/A 19 mm N/A 21 mm N/A 18 mm N/A
24174
56.43
SSG1-19J8 $71.32 N/A CAD Icon (for items table) N/A 1 N/A 19 N/A S1T N/A 8 mm N/A 19 mm N/A 21 mm N/A 18 mm N/A
24175
71.32
SSG1-20J6 $56.78 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A S1T N/A 6 mm N/A 20 mm N/A 22 mm N/A 18 mm N/A
24178
56.78
Unit of Measure
« 11 12 13 14 15 »