The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 106 107 108 109 110 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG5-50SJ80 $1,533.90 N/A N/A 5 N/A 50 N/A S1K N/A 80 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27709
1533.9
SSG5-50SJ85 $1,527.20 N/A N/A 5 N/A 50 N/A S1K N/A 85 mm N/A 250 mm N/A 260 mm N/A 75 mm N/A
27710
1527.2
SSG5-55SJ25 $1,650.30 N/A N/A 5 N/A 55 N/A S1K N/A 25 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27712
1650.3
SSG5-55SJ28 $1,663.60 N/A N/A 5 N/A 55 N/A S1K N/A 28 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27713
1663.6
SSG5-55SJ30 $1,663.60 N/A N/A 5 N/A 55 N/A S1K N/A 30 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27714
1663.6
SSG5-55SJ32 $1,663.60 N/A N/A 5 N/A 55 N/A S1K N/A 32 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27715
1663.6
SSG5-55SJ35 $1,663.60 N/A N/A 5 N/A 55 N/A S1K N/A 35 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27716
1663.6
SSG5-55SJ40 $1,663.60 N/A N/A 5 N/A 55 N/A S1K N/A 40 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27717
1663.6
SSG5-55SJ45 $1,657.00 N/A N/A 5 N/A 55 N/A S1K N/A 45 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27718
1657
SSG5-55SJ50 $1,657.00 N/A N/A 5 N/A 55 N/A S1K N/A 50 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27719
1657
SSG5-55SJ55 $1,663.60 N/A N/A 5 N/A 55 N/A S1K N/A 55 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27720
1663.6
SSG5-55SJ60 $1,663.60 N/A N/A 5 N/A 55 N/A S1K N/A 60 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27721
1663.6
SSG5-55SJ65 $1,663.60 N/A N/A 5 N/A 55 N/A S1K N/A 65 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27722
1663.6
SSG5-55SJ70 $1,663.60 N/A N/A 5 N/A 55 N/A S1K N/A 70 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27723
1663.6
SSG5-55SJ75 $1,663.60 N/A N/A 5 N/A 55 N/A S1K N/A 75 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27724
1663.6
SSG5-55SJ80 $1,663.60 N/A N/A 5 N/A 55 N/A S1K N/A 80 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27725
1663.6
SSG5-55SJ85 $1,663.60 N/A N/A 5 N/A 55 N/A S1K N/A 85 mm N/A 275 mm N/A 285 mm N/A 75 mm N/A
27726
1663.6
SSG5-56SJ25 $1,695.30 N/A N/A 5 N/A 56 N/A S1K N/A 25 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27728
1695.3
SSG5-56SJ28 $1,695.30 N/A N/A 5 N/A 56 N/A S1K N/A 28 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27729
1695.3
SSG5-56SJ30 $1,695.30 N/A N/A 5 N/A 56 N/A S1K N/A 30 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27730
1695.3
SSG5-56SJ32 $1,695.30 N/A N/A 5 N/A 56 N/A S1K N/A 32 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27731
1695.3
SSG5-56SJ35 $1,695.30 N/A N/A 5 N/A 56 N/A S1K N/A 35 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27732
1695.3
SSG5-56SJ40 $1,695.30 N/A N/A 5 N/A 56 N/A S1K N/A 40 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27733
1695.3
SSG5-56SJ45 $1,695.30 N/A N/A 5 N/A 56 N/A S1K N/A 45 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27734
1695.3
SSG5-56SJ50 $1,695.30 N/A N/A 5 N/A 56 N/A S1K N/A 50 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27735
1695.3
Unit of Measure
« 106 107 108 109 110 »