The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 111 112 113 114 115 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG5-56SJ55 $1,695.30 N/A N/A 5 N/A 56 N/A S1K N/A 55 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27736
1695.3
SSG5-56SJ60 $1,695.30 N/A N/A 5 N/A 56 N/A S1K N/A 60 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27737
1695.3
SSG5-56SJ65 $1,695.30 N/A N/A 5 N/A 56 N/A S1K N/A 65 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27738
1695.3
SSG5-56SJ70 $1,688.60 N/A N/A 5 N/A 56 N/A S1K N/A 70 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27739
1688.6
SSG5-56SJ75 $1,688.60 N/A N/A 5 N/A 56 N/A S1K N/A 75 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27740
1688.6
SSG5-56SJ80 $1,688.60 N/A N/A 5 N/A 56 N/A S1K N/A 80 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27741
1688.6
SSG5-56SJ85 $1,681.90 N/A N/A 5 N/A 56 N/A S1K N/A 85 mm N/A 280 mm N/A 290 mm N/A 75 mm N/A
27742
1681.9
SSG5-60SJ25 $1,862.90 N/A N/A 5 N/A 60 N/A S1K N/A 25 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27744
1862.9
SSG5-60SJ28 $1,862.90 N/A N/A 5 N/A 60 N/A S1K N/A 28 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27745
1862.9
SSG5-60SJ30 $1,862.90 N/A N/A 5 N/A 60 N/A S1K N/A 30 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27746
1862.9
SSG5-60SJ32 $1,862.90 N/A N/A 5 N/A 60 N/A S1K N/A 32 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27747
1862.9
SSG5-60SJ35 $1,862.90 N/A N/A 5 N/A 60 N/A S1K N/A 35 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27748
1862.9
SSG5-60SJ40 $1,862.90 N/A N/A 5 N/A 60 N/A S1K N/A 40 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27749
1862.9
SSG5-60SJ45 $1,862.90 N/A N/A 5 N/A 60 N/A S1K N/A 45 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27750
1862.9
SSG5-60SJ50 $1,876.20 N/A N/A 5 N/A 60 N/A S1K N/A 50 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27751
1876.2
SSG5-60SJ55 $1,876.20 N/A N/A 5 N/A 60 N/A S1K N/A 55 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27752
1876.2
SSG5-60SJ60 $1,876.20 N/A N/A 5 N/A 60 N/A S1K N/A 60 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27753
1876.2
SSG5-60SJ65 $1,876.20 N/A N/A 5 N/A 60 N/A S1K N/A 65 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27754
1876.2
SSG5-60SJ70 $1,876.20 N/A N/A 5 N/A 60 N/A S1K N/A 70 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27755
1876.2
SSG5-60SJ75 $1,876.20 N/A N/A 5 N/A 60 N/A S1K N/A 75 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27756
1876.2
SSG5-60SJ80 $1,876.20 N/A N/A 5 N/A 60 N/A S1K N/A 80 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27757
1876.2
SSG5-60SJ85 $1,876.20 N/A N/A 5 N/A 60 N/A S1K N/A 85 mm N/A 300 mm N/A 310 mm N/A 75 mm N/A
27758
1876.2
SSG5-62SJ30 $2,076.00 N/A N/A 5 N/A 62 N/A S1SK N/A 30 mm N/A 310 mm N/A 320 mm N/A 75 mm N/A
27760
2076
SSG5-62SJ32 $2,076.00 N/A N/A 5 N/A 62 N/A S1SK N/A 32 mm N/A 310 mm N/A 320 mm N/A 75 mm N/A
27761
2076
SSG5-62SJ35 $2,069.30 N/A N/A 5 N/A 62 N/A S1SK N/A 35 mm N/A 310 mm N/A 320 mm N/A 75 mm N/A
27762
2069.3
Unit of Measure
« 111 112 113 114 115 »