The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG - Category
Unit of Measure
« 111 112 113 114 115 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG5-62SJ40 $2,069.30 N/A N/A 5 N/A 62 N/A S1SK N/A 40 mm N/A 310 mm N/A 320 mm N/A 75 mm N/A
27763
2069.3
SSG5-62SJ45 $2,069.30 N/A N/A 5 N/A 62 N/A S1SK N/A 45 mm N/A 310 mm N/A 320 mm N/A 75 mm N/A
27764
2069.3
SSG5-62SJ50 $2,069.30 N/A N/A 5 N/A 62 N/A S1SK N/A 50 mm N/A 310 mm N/A 320 mm N/A 75 mm N/A
27765
2069.3
SSG5-62SJ55 $2,069.30 N/A N/A 5 N/A 62 N/A S1SK N/A 55 mm N/A 310 mm N/A 320 mm N/A 75 mm N/A
27766
2069.3
SSG5-62SJ60 $2,069.30 N/A N/A 5 N/A 62 N/A S1SK N/A 60 mm N/A 310 mm N/A 320 mm N/A 75 mm N/A
27767
2069.3
SSG5-62SJ65 $2,069.30 N/A N/A 5 N/A 62 N/A S1SK N/A 65 mm N/A 310 mm N/A 320 mm N/A 75 mm N/A
27768
2069.3
SSG5-62SJ70 $2,069.30 N/A N/A 5 N/A 62 N/A S1SK N/A 70 mm N/A 310 mm N/A 320 mm N/A 75 mm N/A
27769
2069.3
SSG5-62SJ75 $2,069.30 N/A N/A 5 N/A 62 N/A S1SK N/A 75 mm N/A 310 mm N/A 320 mm N/A 75 mm N/A
27770
2069.3
SSG5-62SJ80 $2,062.60 N/A N/A 5 N/A 62 N/A S1SK N/A 80 mm N/A 310 mm N/A 320 mm N/A 75 mm N/A
27771
2062.6
SSG5-62SJ85 $2,062.60 N/A N/A 5 N/A 62 N/A S1SK N/A 85 mm N/A 310 mm N/A 320 mm N/A 75 mm N/A
27772
2062.6
SSG5-64SJ30 $2,277.20 N/A N/A 5 N/A 64 N/A S1SK N/A 30 mm N/A 320 mm N/A 330 mm N/A 75 mm N/A
27774
2277.2
SSG5-64SJ32 $2,297.20 N/A N/A 5 N/A 64 N/A S1SK N/A 32 mm N/A 320 mm N/A 330 mm N/A 75 mm N/A
27775
2297.2
SSG5-64SJ35 $2,290.60 N/A N/A 5 N/A 64 N/A S1SK N/A 35 mm N/A 320 mm N/A 330 mm N/A 75 mm N/A
27776
2290.6
SSG5-64SJ40 $2,290.60 N/A N/A 5 N/A 64 N/A S1SK N/A 40 mm N/A 320 mm N/A 330 mm N/A 75 mm N/A
27777
2290.6
SSG5-64SJ45 $2,290.60 N/A N/A 5 N/A 64 N/A S1SK N/A 45 mm N/A 320 mm N/A 330 mm N/A 75 mm N/A
27778
2290.6
SSG5-64SJ50 $2,290.60 N/A N/A 5 N/A 64 N/A S1SK N/A 50 mm N/A 320 mm N/A 330 mm N/A 75 mm N/A
27779
2290.6
SSG5-64SJ55 $2,290.60 N/A N/A 5 N/A 64 N/A S1SK N/A 55 mm N/A 320 mm N/A 330 mm N/A 75 mm N/A
27780
2290.6
SSG5-64SJ60 $2,290.60 N/A N/A 5 N/A 64 N/A S1SK N/A 60 mm N/A 320 mm N/A 330 mm N/A 75 mm N/A
27781
2290.6
SSG5-64SJ65 $2,283.90 N/A N/A 5 N/A 64 N/A S1SK N/A 65 mm N/A 320 mm N/A 330 mm N/A 75 mm N/A
27782
2283.9
SSG5-64SJ70 $2,297.20 N/A N/A 5 N/A 64 N/A S1SK N/A 70 mm N/A 320 mm N/A 330 mm N/A 75 mm N/A
27783
2297.2
SSG5-64SJ75 $2,297.20 N/A N/A 5 N/A 64 N/A S1SK N/A 75 mm N/A 320 mm N/A 330 mm N/A 75 mm N/A
27784
2297.2
SSG5-64SJ80 $2,297.20 N/A N/A 5 N/A 64 N/A S1SK N/A 80 mm N/A 320 mm N/A 330 mm N/A 75 mm N/A
27785
2297.2
SSG5-64SJ85 $2,297.20 N/A N/A 5 N/A 64 N/A S1SK N/A 85 mm N/A 320 mm N/A 330 mm N/A 75 mm N/A
27786
2297.2
SSG5-65SJ30 $2,542.00 N/A N/A 5 N/A 65 N/A S1SK N/A 30 mm N/A 325 mm N/A 335 mm N/A 75 mm N/A
27788
2542
SSG5-65SJ32 $2,542.00 N/A N/A 5 N/A 65 N/A S1SK N/A 32 mm N/A 325 mm N/A 335 mm N/A 75 mm N/A
27789
2542
Unit of Measure
« 111 112 113 114 115 »